Search Results for fakra right angle connector claret violet connector
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. ... RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm. Downloads. 925-168J-51P HFSS 3D Comp Model (Size: ... Bullet Adapter HD-EFI Plug to HD-EFI Plug 50 Ohm Straight 18.28mm 920-517A-52S.
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. ... RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. ... Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm SMP-FSBA-645.
BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... RF Connector BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 112526 PDF Customer Drawing (Size: 63 kb)
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip IP67 M Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) ... FAKRA GEN 1 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm M Key Code FA1-NMRJ-C04-0.
hsd-narp-pcb-2b | Amphenol Global Search | Amphenol
Search Results for hsd-narp-pcb-2b Model 481A01 | PCB Piezotronics Model 481A01. Add to Quote. Product Description. ... FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm A Key Code 2FA1-NARP-PCB-6 FAKRA GEN 1 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm G Key Code FA1-NGRJ-C01-0 FAKRA GEN 1 PCB Through Hole Right Angle ...
fakra | Amphenol Global Search | Amphenol
FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number ...
TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... RF Connector TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm. Downloads. 031-6822 PDF Customer Drawing (Size: 284 kb) 031-6822 STP 3D Model (Size: 652 kb )
HN-Type Connectors - Amphenol RF
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... Right Angle 3 items; Straight 9 items; Termination Style. Cable - Clamp 8 items; Flat Tab 1 item; Solder Cup 3 items; Cable Type (Terminates to) Belden 7806A 1 item; Belden 8219 1 item;
Right Angle Backshell for Circular Connectors - US Wire
When your cable assembly includes circular connectors from Amp, Conxall, or Molex, we can overmold a protective backshell. This protective backshell application will provide superior strain relief, improved environmental protection, and enhanced appearance. By utilizing the right angle, version wire and cable clearance can be improved in tight ...
TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... RF Connector TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 122416 PDF Customer Drawing (Size: 39 kb) 122416 STP 3D Model (Size: 453 kb )
hsd-narp | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
ExaMAX® 56Gb/s High Speed Orthogonal Connector System - Amphenol CS
the ExaMAX® connector system, Amphenol has added a 6-Pair Orthogonal right angle header connector solution. The connectors enable efficient implementation of Direct-Mate orthogonal and midplane orthogonal architectures. Orthogonal architecture solutions eliminate long, complex traces, via stub effects, simplify signal links and
BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... RF Connector BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112596 PDF Customer Drawing (Size: 70 kb)
D-Sub Hybrid | Input Output Connectors | Amphenol
HYBRID D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
gen 3.5 right angle fakra jacks 3faienxrj-c01er, 3fa1enxrj-c01e3 & 3fa1enxrj-c04e3 * for connectors with a -6 suffix (clip provision) ** use dmc hand crimp tool hx4 or dmc pneumatic crimp tool hx23 with appropriate hex die set. hex die sets: .128 (3,25) = y119 or y1831 and .213 (5,41) = y188 or y1832 ...
2fa1-nasp | Amphenol Global Search | Amphenol
HSD-NASP-PCB-2A. Find In Stock & Buy Now. HSD PCB Through Hole Straight Plug 100 Ohm. Add to Parts List Add to Compare. ... FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm K Key Code 2FA1-WKRP-PCB-T FAKRA GEN 1 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm G Key Code FA1-NGSP-C01-0 FAKRA GEN 1 PCB Through Hole Right Angle ...
PCIe M.2 Gen 5 Card Edge Connectors - Amphenol
Amphenol's PCIe ® M.2 Gen 5 Connectors offer both right-angle and vertical orientation options, catering to a wide range of application requirements. The right-angle option allows for space-efficient card insertion, making it suitable for devices with limited internal space. On the other hand, the vertical orientation option facilitates ...
SMA Cable Assemblies - Amphenol RF
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... Popular RF connector options include straight and right angle plugs and jacks. Jacks are available with or without panel mounting options. Both rear-mount and front-mount bulkhead configurations exist.
USB Connectors | Products - Amphenol
FCI Basics USB 3.0 connector delivers a data rate of up to 5Gb/s thanks to the SuperSpeed transfer mode. As a third major revision of the USB standard, it is backward compatible with USB 2.0 devices and cables. USB 3.0 is available in vertical through hole, right angle through-hole, and upright through-hole positions.
Connectors | Products - Amphenol
The ExaMAX® high-speed orthogonal connector system is designed to enable superior 25Gb/s electrical performance and provide a path to 56Gb/s in anticipation of further increases in bandwidth requirements. The 6-Pair orthogonal right-angle header connector solution further expands the range of applications supported by the ExaMAX® connector ...