Search Results for fakra right angle connector claret violet connector
Right Angle DB 9 - US Wire
When space is tight and clearance is limited, our Right Angle DB9 Connector is your cable assembly solution. Your custom cable assemblies incorporating our molded DB9 connectors can be shielded for 360 degree EMI/RFI protection. Our DB9 overmolds will provide exceptional strain relief and environmental protection for your custom cable assemblies. Hex nut screw locks […]
PwrBlade+ Connector | Power Solutions | Amphenol
Reduced connector footprint; Large operating temperature range from -40°C to +125°C; Suitable for extreme environments; Right angle and coplanar options available with both power and signal contacts; Aids power distribution and power control; Number and placement of power and signal contacts; Highly configurable for custom power needs
SSD Connectors | Solid State Drive Interconnect Solutions - Amphenol CS
The 1.00mm pitch, vertical and right angle PCIe ® Gen 4 and Gen 5 connectors support speeds from 2.5GT/s (Gen 1), 5.0GT/s (Gen 2), and 8.0GT/s (Gen 3), to 16GT/s (Gen 4), and even further up to Gen 5 32GT/s per differential signal pair, making it easily upgradable to the next-generation systems. Along with that, they are also backward ...
Millipacs® 2mm Hard Metric Series - Right Angle - Amphenol CS
Millipacs® 2mm Hard Metric Series - Right Angle Receptacle Connectors BASICSMIPSRAR0624EA4 PART NUMBERS No. of Signal Rows Type Features Right Angle Receptacle Series Max. No. of Signal Pins Mounting Style 5 A 22 column, 50mm + MPC HM2R10P 110 Press-fit A 22 column, 50mm + MPC + location peg HM2R01P 110 Press-fit
Board-to-Board (BTB) Signal Connectors | Space-saving Connectors - Amphenol
For example, A 90-degree board-to-board connector is a right-angle connector with pins bent over at 90 degrees. These connectors can be stacked to elevate them on circuit boards that have taller components. Board to board connector's right angle can also be cut to the required size. This flexibility allows designers to optimize their PCB ...
N-Type Connectors - RF Connectors | Amphenol RF | Page 2
SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... M39012 Right Angle Connectors : DC - 9 GHz: 1.35 (-16 dB) Max: 9 - 11 GHz: 1.5 (-14 dB) Max: Insulation Resistance : 5000 MΩ Min: Center Contact Resistance: 1 mΩ Max:
imb3180-24-f-v1 | Amphenol Global Search | Amphenol
Connector Type Plug Connector S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16#(power) 20#(signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2
MIL-ST Fiber Optic Connectors
About Mil-ST Connectors Amphenol Fiber Systems International (AFSI) offers rugged military fiber optic ST connectors for deployable and fixed communication systems. These connectors meet ... Military ST Adapter.315 + .005.385 + .015 Panel Cut-Out Military ST Connector. MIL-ST Connectors Part Numbers & Descriptions
Minitek® 1.00mm Wire-to-Board Connectors | FCI Basics - Amphenol CS
These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG.
MINI-FAKRA TYPE A BREAKOUT CABLES - Amphenol RF
The AUTOMATE Mini- FAKRA is designed with compact, modular housing and a quad -port configuration. It provides a space savings of up to 80% compared with traditional FAKRA connectors. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes. This assembly
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: ... FAKRA GEN 1 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm L Key Code FA1-NLRJ-C01-3. Contact Us. Subscribe and Stay Connected with Amphenol RF.
Mini Cool Edge 0.60mm Connectors - Amphenol CS
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for new generation small form factor system. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications. ... Whether you require vertical, right angle, or straddle mount, this versatile card edge connector offers the flexibility to meet your ...
LUSB (Lockable USB) Connector | Input Output Connectors | Amphenol
Amphenol's LUSB series Lockable USB Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. LUSB series is offered in USB 2.0 and USB 3.0 connector interface; Locking latch locks USB connector in position; Ensure secured data transmission; Easy to install and ...
USB Connectors | Standard/Rugged/Waterproof - Amphenol CS
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Minitek ® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
The Minitek Multipitch platform connector compact design addresses the growing demand for miniaturizing components. The connector system has single row and double row with active latching, and TPA and CPA features can be an optional.
SuperFlex Ø.047" RF Cable Assemblies | SV Microwave
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces. This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any ...
Metral® Board Connectors | FCI Basics | Backplane Connector | Futurebus+
FCI Basics Metral® product family offers the broadest range of backplane connector solutions which includes right angle and vertical for both header and receptacle series. Toggle Nav. Search. Search. Advanced Search . Search ... Enables accurate positioning of the connector on PCB, holds the connector in place ...
Rack and Panel Connector - Amphenol Aerospace
Amphenol reduces the pitch and increases the density of contacts with the HDAS range. With its robust and simple design, high density and high performance in harsh environments, HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered.
Board-Level Connectors | Products - Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic ...
SMPM Female Connector, Swept R/A for .085 Cable
The SMPM Female Connector, Swept R/A for .085 Cable 3222-40005 offered by SV Microwave. Check out the much-needed specifications here! Check Inventory. Register. Log in ... Right Angle : Coupling Push-on : Termination Style Solder ...