Search Results for fakra
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm A Key Code
FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm A Key Code. FA1-NASJ-C10-0. Find In Stock & Buy Now. FAKRA GEN 1 Straight Crimp Jack RG-178 RG-196 50 Ohm A Key Code. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning.
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Z Key ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C04S1 PDF Customer Drawing (Size: 82 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 2FA1-NZSP-C04S1: Body Finish:
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
gen 3.5 right angle fakra jacks 3faienxrj-c01er, 3fa1enxrj-c01e3 & 3fa1enxrj-c04e3 * for connectors with a -6 suffix (clip provision) ** use dmc hand crimp tool hx4 or dmc pneumatic crimp tool hx23 with appropriate hex die set. hex die sets: .128 (3,25) = y119 or y1831 and .213 (5,41) = y188 or y1832
MINI-FAKRA TYPE A BREAKOUT CABLES - amphenolrf.com
The AUTOMATE Mini- FAKRA is designed with compact, modular housing and a quad -port configuration. It provides a space savings of up to 80% compared with traditional FAKRA connectors. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes. This assembly
fakra | Amphenol Global Search | Amphenol
FAKRA CONNECTOR SERIES Electrical Impedance 50 Ohm Frequency Range DC - 6 GHz Voltage Rating 335 Volts RMS Continuous Dielectric Withstanding Voltage 800 VRMS Max VSWR (Return Loss) DC - 200 MHz 1.2 (-21 dB) Max 200 - 500 MHz 1.35 (-16 dB) Max 500 MHz - 2 GHz 1.4 (-15 dB) Max 2 GHz - 3 GHz 1.5 (-14dB) Max 3 - 6 GHz 1.6 (-13dB) Max
HSD Connectors - RF Connectors | Amphenol RF
Rosenberger HSD. Engagement Force. ≤ 30 N. Disengagement Force. ≥ 5 N. Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Amphenol RF offers a broad range of radio frequency HSD Connectors including industry standard designs and highly engineered Amphenol RF ...
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm D Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors ...
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Twin ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Twin C Key Code. Downloads. 349-50767 Assembly Instructions (Size: 1087 kb) Automotive Solution Guide (Size: 20076 kb) 3FAH-NXSJ-C04W6 PDF Customer Drawing (Size: 206 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Cable Assemblies| Amphenol RF
Amphenol RF offers a comprehensive selection of both in-series and between-series SMA cable assemblies. In-series SMA cable assemblies feature SMA connectors terminated to both sides of a length of cable. Between-series SMA cable assemblies have an SMA connector terminated to one side of a length of cable with another connector series ...
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm E Key Code
FA1-NESP-PCB-1. Find In Stock & Buy Now. FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm E Key Code. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 Z Key Code
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 Z Key Code. 4FA1-NZSJAC30W6. Find In Stock & Buy Now. FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 Z Key Code FAKRA 2 Compatible. Add to Parts List Add to Compare. Product Compliance.
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 250 Millimeter Z Key Code (9.84 Inches) Downloads. 095-820-109-XXX PDF Customer Drawing (Size: 349 kb) 095-820-109-25Z STP 3D Model (Size: 1748 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm D Key Code
SMA to FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to FAKRA Cable Assemblies designed for radio frequency applications. SMA to FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm C Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately
FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm A Key ...
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 349-50781 Assembly Instructions (Size: 201 kb) FA1-NXSP-C04-1 PDF Customer Drawing (Size: 90 kb) FA1-NASP-C04-1 STP 3D Model (Size: 150 kb ) Product Life Cycle.
FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key ...
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 349-50781 Assembly Instructions (Size: 201 kb) FA1-NXSP-C04-1 PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 A Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C04E1 PDF Customer Drawing (Size: 162 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C04W0 PDF Customer Drawing (Size: 423 kb) 3FA1-NBSJ-C04W0 STP 3D Model (Size: 2424 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm D Key Code