Search Results for fakra
M39012/16-0102 BNC Straight Clamp Plug RG-59 RG-62 50 Ohm QPL Approved
M39012/16-0102 RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm QPL Approved
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68
SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to QMA Adapters; SMA to RF Switch Probe Adapters; SMA to RP-MMCX Adapters; SMA to RP-N-Type Adapters;
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Crimp Tool | CTL-17 - Amphenol RF
Tool Frame with Die Set Hex Cavity Dimensions are 0.042 SQ 0.068 0.178 0.278 0.255
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Declaration of Conformity to RoHS
Description: FAKRA STR(M), C01 RG-174 PPAP RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 908-24100 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm
N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
SSMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector SSMC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Plug RG-179 Belden 179DT 50 Ohm | 031-242 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Crimp Tool | CTL-3 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.1, 0.213, 0.429
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: UG-88/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.591 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.591 PTFE
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
N-Type to N-Type Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm | 031-5800 - Amphenol RF
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
SSMA Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency SSMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SSMA Connectors at Amphenol RF online.