Search Results for fakra
SMA Jack to SMA Plug Adapter 50 Ohm Right Angle | 132172 - Amphenol RF
SMA Jack to SMA Plug Adapter 50 Ohm Right Angle
SMA to MMCX Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of SMA to MMCX Adapters designed for radio frequency applications. SMA to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Attenuators - RF Attenuators | Amphenol RF
Amphenol RF offers a full range of SMA Attenuators designed for radio frequency applications. Amphenol RF SMA Attenuators feature all industry standard connector interfaces in between-series and in-series designs.
BNC Jack to N-Type Plug Adapter 50 Ohm Straight | 242121 - Amphenol RF
BNC Jack to N-Type Plug Adapter 50 Ohm Straight
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
TNC to SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of TNC to SMA Adapters designed for radio frequency applications. TNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Switching Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency RF Switching Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of RF Switching Connectors at Amphenol RF online.
RP-TNC to N-Type Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of RP-TNC to N-Type Cable Assemblies designed for radio frequency applications. RP-TNC to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMB PCB Through Hole Straight Jack 50 Ohm | 903-499J-51P2 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm
BNC Jack to SMA Plug Adapter 50 Ohm Straight | 242102 - Amphenol RF
BNC Jack to SMA Plug Adapter 50 Ohm Straight
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112627 - Amphenol RF
Alias: B1121A6-NT3G-89913-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
SMA Plug to SMA Jack Adapter 50 Ohm Straight | 901-9216-SF - Amphenol RF
SMA Plug to SMA Jack Adapter 50 Ohm Straight
Cable Boot RG-174 | 60052-000 - Amphenol RF
Alias: BOOT-316U/PE/BLA: Body Finish: Black: Body Material: PVC: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield ...
RF Connectors by Size | Amphenol RF
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
UG-1185/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-1185/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL ...
M39012/05-0503 RF Connector N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL Approved
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm (9.84 Inches)
BNC Jack 4-Hole Flange | 112524N - Amphenol RF
RF Connector BNC Jack 4-Hole Flange. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Crimp Tool | CTL-1 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.068, 0.213, 0.255