Search Results for fakra
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 36 inches Z Key ...
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 36 inches Z Key Code (914 mm) Downloads. 95X820-162-YYY PDF Customer Drawing (Size: 287 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
Cables | Wide range of Quality Products | Amphenol Procom
Amphenol Procom has a comprehensive collection of RF C ables and Cable Components, which include Corrugated Cables, Braided Cables, and Cable Connectors. As wireless communication technology has rapidly advanced, it is natural that customers require products with much better quality and reliability.
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key ...
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key Code FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm D Key Code | FA1-NDSJ-C04-6 JavaScript seems to be disabled in your browser.
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm F Key ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm F Key Code FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm F Key Code | 3FA1-NFSJ-C04W0 JavaScript seems to be disabled in your browser.
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 24 Inches Z ...
FAKRA Straight Jack to FAKRA Right Angle Jack RG-58 50 Ohm 24 Inches Z Key Code 095FJZFJZAG-024 FAKRA Right Angle Jack to FAKRA Straight Plug RG-174 50 Ohm 1 Meter Z Key Code 095FJZFPZAHM100 FAKRA Straight Plug to FAKRA Straight Plug RG-58 50 Ohm 5 Meter Z Key Code 095FPZFPZSGM500
BNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to N-Type Adapters designed for radio frequency applications. BNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 6 inches Z Key ...
FAKRA Straight Plug to SMA Straight Plug RG-174 50 Ohm 6 inches Z Key Code (152 mm) Downloads. 95X820-162-YYY PDF Customer Drawing (Size: 287 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
FAKRA Cable Assemblies - Amphenol RF
FAKRA Straight Jack to FAKRA Right Angle Jack FAKRA Straight Jack to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm)
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm D Code AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm D Code | FM4-NDRP-PCB-1 JavaScript seems to be disabled in your browser.
Robotics Brochure 2024 - Amphenol
Custom FAKRA cable . assemblies and harnesses are available in . any configuration utilizing a wide array of . automotive cable types. FAKRA to AMC/AMC4 Cable . Assemblies. FAKRA to AMC and AMC4 assemblies . combine the automotive industry-standard . FAKRA connector with remove ultraminiature .
FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key ...
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key Code FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key Code | FA1-NISP-C04-1 JavaScript seems to be disabled in your browser.
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 H Key Code
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 H Key Code FAKRA 2 Compatible FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 H Key Code | 4FA1-NHSJAC30W6 JavaScript seems to be disabled in your browser.
FAKRA Straight Plug to FAKRA Straight Jack RG-58 50 Ohm 24 Inches Z Key ...
FAKRA Right Angle Jack to FAKRA Straight Jack RG-174 50 Ohm 1 Meter Z Key Code 095FJZFJZAHM100 FAKRA Straight Plug to FAKRA Straight Plug TFC302LL 12 Inches 095-820-246-012 FAKRA Straight Plug to FAKRA Straight Plug RG-58 50 Ohm 24 Inches Z Key Code 095FPZFPZSG-024
BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a wide array of both in-series and between-series BNC adapters in straight and right-angle configurations. 50-ohm and 75-ohm impedance BNC adapters are available with and without panel mounting features.
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 2 M inches Z Key ...
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 2 M inches Z Key Code (78.74 Inches) Downloads. 95X820-165-YYY PDF Customer Drawing (Size: 256 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option:
FAKRA to SMA Cable Assemblies - Amphenol RF
FAKRA to SMA cable assemblies are engineered with high-quality connectors that are manufactured using the automotive industry standard FAKRA connector and the compact SMA connector. These connectors feature the snap-on interface and the threaded interface, respectively. The flexibility of the cables utilized allow
USB Connectors | Products - Amphenol
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. The Universal Serial Bus interface is ideal for use in connecting removable storage devices into automotive multimedia systems but extends its functionality across a variety of domains in consumer, datacom, and industrial applications.
MCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX Cable Assemblies designed for radio frequency applications. MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB Through Hole Straight Jack 50 Ohm | 132134 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
FAKRA Straight Jack to FAKRA Right Angle Jack RG-58 50 Ohm 5 Meter Z ...
FAKRA Right Angle Jack to FAKRA Straight Plug RG-174 50 Ohm 12 Inches Z Key Code 095FJZFPZAH-012 FAKRA Straight Plug to FAKRA Straight Plug TFC302LL 1 Meter 095-820-246M100 FAKRA Straight Plug to FAKRA Straight Plug RG-58 50 Ohm 24 Inches Z Key Code 095FPZFPZSG-024