Search Results for fan connector al
102384 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
RF Connector BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm. Downloads. 031-80104 PDF Customer Drawing (Size: 151 kb) 031-80104 IGS 3D Model (Size: 799 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
Model 138A10 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
connector assemblies, where they could cause corrosion, short-circuiting or degradation of insulation resistance. For low-pressure (<500psi) dynamic measurements, a standard low-noise coaxial cable with an extruded teflon jacket and a 10-32 connector can be used. Heat shrink tubing, RTV silicon rubber, or sometimes ...
00197761000 - Amphenol Air LB
The 1977 connector is a composite rectangular connector available with various contact arrangements. Includes sizes 20 to 8 crimp removable contacts for Copper cable.Standard and Overmoulded rear grommet and interfacial seal.
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm. Downloads. 112290 PDF Customer Drawing (Size: 57 kb) 112290 STP 3D Model (Size: 171 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 031-203-RFX: Product Specifications. Alias:
GT Quadrax - Amphenol Industrial Operations
gt-connector-quadrax-assembly-instructions-amphenol-industrial Created Date: 6/11/2021 3:37:22 PM ...
BNC Straight Plug to BNC Straight Jack RG-174 50 Ohm 18 Inches
Connector 2 Part Number: 112160: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-45: You May also be Interested in. BNC Straight Plug to BNC Straight Plug B1505A 75 Ohm 12 inches 095-850-165-012.
Chem-Gard® 250 Multi-Conductor Cable - tpcwire.com
Chem-Gard® 250 Multi-Conductor Cable is a high temperature and chemical resistant cable for control and instrumentation applications that can withstand a maximum conductor t emperature of 250°C / 482 ° F. Th is control and instrumentation cable features a copolymer PFA jacket that provides excellent chemical, abrasion and high heat resistance. Chem-Gard ® is approximately 40% smaller in ...
Cordsets Quick-Connex 16 AWG Mini Cordsets (2-6 Pole) - TPC Wire
Cordsets M12 C Micro Cordsets AC Micro Cordsets M8 Nano Cordsets Mini Cordsets 153 Valve Connection Cordsets Ethernet Cordsets Amphenol TPC Wire Cable USA 800-521-935 Canada 800-55-0122 Mexico 001-8-283-1696 tpcwire.com:WLJPÄJH[PVUZZ\IQLJ[[VJOHUNL -VYJVTWSL[LZWLJPÄJH[PVUZHUKH]HPSHIPSP[` HZR`V\Y(;7*:HSLZ9LWYLZLU[H[P]LVYJHSS
POWER-TREX - TPC Wire
Connector Services • Connectors added to TPC’s high-quality, flexible medium voltage cables to deliver a complete ready-to-install assembly • Terminations installed by factory-certified installers • Electrical testing in accordance with ANSI/NEMA WC 58-2008, 6.17 - 100% AC or DC Hi-pot testing prior to shipment
Taco Metals | Antennas - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
C146 A03 801 E8 Pin module for turned 3.6mm contacts, silve - Amphenol Sine
If connector is mated or unmated under load, the load shall be reduced to 10% of rated current. High profile hoods/ho Related Items. VN02 036 0021 1C Single turned crimp contact, socket, 3.6mm. REQUEST A QUOTE. VN01 036 0021 1C Single turned crimp contact, pin, 3.6mm. REQUEST A QUOTE. C14610A00350015 Pin module for turned contacts, 3. REQUEST A ...
RNJ - HE308 - 랙 및 패널 - 38999 계열 | Amphenol Socapex
Amphenol Socapex RNJ HE308 랙 및 패널 커넥터는 안정적이고 견고한 연결이 필수적인 열악한 환경에서 사용하도록 설계되었습니다. 이 커넥터는 가볍고 HE308/38999 계열 I에서 파생되어 공간과 무게가 중요한 응용 분야에 이상적인 선택입니다. 100% 스쿠프 방지 기능이 있어 결합 중 핀이 구부러지거나 ...
Model 080A09 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Ultra quiet, ultra low-frequency accelerometer
Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J9 / J9T2A Connections Function Connector pin power/signal A common B ground shell 98078 Rev.E.2 09/18. Created Date:
MCX Right Angle PCB Jack Through Hole 75 Ohm | 252129-75 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 252129-75 STP 3D Model (Size: 114 kb ) 252129-75 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
3660–02 2W Private Line Auto Ringdown and Point-to-Point Manual ...
Installer connections are made to the channel unit by wire–wrapping leads onto the associated 50–pin connectors located on the backplane assembly of the 360/363 D4 terminal. On connectorized 360/363 D4 terminals (360–10, –11, etc.) connections are made via 25–pair female connectors (CINCH 222–22–50–023 or equivalent) to the ap-
Handportable Antennas EFD 2412/...-RSMA - amphenolprocom.com
End-Fed ½ λ Dipole Antenna with RSMA-connector for Portable Equipment in the 2400 MHz Band . Download . Product PDF; Add to quote. Description. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same ...
7-16 to 4.3-10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 7-16 to 4.3-10 Adapters designed for radio frequency applications. 7-16 to 4.3-10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Jumper Cable - Amphenol Antenna Solutions
Connector Brass, White Bronze Plating Cable 1/2” Superfl exible Coaxial Cable, PE Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.