Search Results for fast.c
HT200 Smart™ Sensor Thru-hull - Airmar
The HT200 has a large surface area that offers a super-fast, 0.15 second, time response to changes in water temperature. Simply overlay the nautical chart or sounder screen with the temperature readout and watch for temperature changes and fish strikes. Marking the line between hot and cold temperatures is crucial—and using the HT200 will ...
Temposonics Archives - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Airmar PM411C-LWM CHIRP Ready Transducer | Gemeco
Depth and fast-response water-temperature sensing; 2 kW of power; Low frequency: 40 to 60 kHz; 40° beamwidth for ultra-wide coverage; Maximum depth of 1219 m (4000') Medium frequency: 80 to 130 kHz; 13° to 8° beamwidth; Maximum depth of 914 m (3000') 70 kHz of total bandwidth from one transducer
Thermal Validation - Amphenol Sensors
Thermal Validation Kaye The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation and environmental monitoring ...
Model 112B05 High temperature (+500 F/+260 C) pressure sensor ... - PCB
High temperature (+500 F/+260 C) pressure sensor, 5000 psi, 1 pC/psi, 0.218" dia. SS diaphragm, accel. comp., 5-point cal ranges at 5kpsi, 500psi and 100psi Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684 ...
NTC Type A990 Series - amphenol-sensors.com
fast response packages which are easy to handle. The units shown are available from stock and/or with fast delivery. Resistance, tolerances and temperature ... (105°C). Applications Type A990B For insertion into metal housing or close tolerance openings Type A990C Fully immersible sub-assembly for use in conductive fluids.
Barklip BK200-IO EV Charging | Power Solutions - Amphenol CS
Ideal for Level 2 and Level 3 EV charging stations, Superfast charging stations, and power modules in EV charging, Amphenol's BarKlip® BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables, and circuit boards.
Piher Sensing Systems Archives - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Medical - Amphenol Sensors
We offer innovative solutions, fast development cycles and excellent quality control to meet the most stringent requirements. Patient Monitoring Respiratory Care Critical Care Medical Instrumentation Surgical Assemblies. 967 Windfall Road St. Marys, PA 15857, US ...
ST800 Smart™ Sensor Thru-hull - Airmar
The ST800 speed and temperature sensor processes digital signals inside the thru-hull housing. Then this Smart™ Sensor sends data to a chart plotter, radar screen, or digital display in either analog or NMEA 2000 ® format. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Using Composite Mounting Pads to Rapidly and Reliably Deploy EV ...
weigh well over a thousand pounds when mounting DC fast chargers. Pre‐cast pads become very difficult to maneuver on site and require special equipment to do so. EVC CPADs typically weigh between 40 to 75 pounds and are easily and safely maneuvered on site.
User Guide: Certificates of Conformance - PCB
• El “C of C” para la operación especial contendrá la misma información que exige el “C of C” estándar aplicable a la operación especial. Nota: un “C of C” de operaciones especiales no requiere una revisión de dibujo para ser enlistada, ya que es una operación realizada en la fabricación de un artículo. 5.
UST850 Smart™ Sensor, NMEA 2000®, Bronze Housing, ST - Gemeco
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
ZTP-101T Thermopile IR Sensor - amphenol-sensors.com
• Fast response time • Low cost Amphenol Advanced Sensors. Parameter Limits Units Condition Min Typ Max Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C Resistance T.C 0.10 %/°C Responsivity 77 110 143 V/W 500K, 1 Hz Responsivity T.C-0.11 %/°C Noise Voltage 62 nV rms ...
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
Industrial | Markets - Amphenol
ASGTC is an environmental cylindrical reverse bayonet coupling connector with self-locking system, which guarantee a fast locking and unlocking. Designed for Railway and Mass Transit industry. GTC family is a high-performance, rugged sealed connector with waterproof IP67 rated, robust shells for high-temperature resistance and resistant to ...
B75 High Wide Chirp, 600W, 20° Tilt, MM Transducer, DT
Depth and fast-response water-temperature sensor; 600 W with a maximum depth performance to 106 m (350') High frequency: 150 to 250 kHz; 30° beamwidth; High frequency delivers great shallow-water performance, bottom detail, and clear fish-target returns; Low-profile, thru-hull housing provides good resolution at speed when installed properly
High Frequency Industrial Accelerometers | PCB Piezotronics
Accelerometers for monitoring high-speed rotating equipment. Vibration measurements in applications that involve high speed metal-to-metal contact, such as gearboxes and screw compressors, sometimes call for accelerometers with greater linear high frequency response or reduced sensitivity.