Search Results for fast.c
MGA-9V MediaGauge Series - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Sensors for Healthcare Applications Becton Dickinson (BD)
•Fast response time Continuousmonitoring •Small profile for tight spaces • Customizationoptions PressureSensors •High accuracy and stability •Multiple output options: Analog, Digital I2C, SPI •High over-pressure capability Ultra Low PressureSensors •High accuracy and repeatability •Fast response •Customized options available
R509 Low-High Chirp, 3kW, w/ FB, No Connector, DT
Depth and fast-response water-temperature sensing; 2 to 3 kW of power for exceptional deep-water performance; Low frequency: 28 to 60 kHz; 23° to 9° port-starboard beamwidth; 11° to 5° fore-aft beamwidth; Maximum depth of 3048 m (10000') High frequency: 130 to 210 kHz; 8° to 4° beamwidth; Maximum depth of 457 m (1500')
CCT Pressure / Temperature Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Active Incar Temperature Sensor - Amphenol
R @ 25°C 30.0 kW ±1.2% B (0/50) 3887K ±1% Operating Temperature Range-40°C to 85°C Storage Temperature Range-40°C to 85°C Response Time < 10 seconds (25°C to > 85°C in OIL) Housing Material PP-(GF+TD)15 NTC Part Number TC330S39FB Weight 29.5 grams/piece Air Flow Volume Minimum 1.2 m/s (at 23 ±5°C, 13.5 ±0.1V), inlet Operating Current
Other Connectors | Products - Amphenol
AP-93 meets a 200° C temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors. Amphenol Aerospace Operations Automotive Electrical Connectors ... Amphenol’s RESMLAC -8US-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. Developed ...
Telaire HS12SP Relative Humidity Sensor - amphenol-sensors.com
Nominal Impedance Value 67.3 KΩ 25°C, 50%RH Tolerance on Impedance Value 53.9 70.7 KΩ Reliability PARAMETER CRITERIA CONDITION Dry Heat Storage <±5 %RH 80°C, 1000 hours Cold Storage <±5 %RH -40°C, 1000 hours Damp Heat Storage <±5 %RH 60°C, 90 %RH, 1000 hours Heat Cycle Test <±5 %RH -40°C/30min ~ +80°C/30min, 100 cycles
UST850 Smart™ Sensor Thru-hull NMEA 2000® - Airmar
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
ST800 Speed/Temperature Sensor Bronze Thru-hull Analog - Airmar
The ST850/800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile, bronze thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
HV Connectors | Amphenol Global Search | Amphenol
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits.
Micro Mini (SMP/SMPM) Solderless PCB Connectors - SV Microwave
Our solderless application makes assembly fast, easy and without damaging the PCB board. Current miniature interface configurations include our SMP and SMPM series. Features / Benefits & Applications ... -65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D; Shock: MIL ...
Pedlock BDO Series - Charles Industries
• Custom brackets allow simple, fast and easy enclosure mounting within the pedestal • Two-piece expanded-capacity “split” base makes it easy for technicians to place the pedestal over conduit-fed cable bundles, and are an ideal solution for rehabilitating metallic enclosures
Board-Level Connectors | Products - Amphenol
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATION FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.80mm connector family with 0.80mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.
MMS 2 Moisture Measurement System - protimeter.com
Its ergonomic 4-in-1 design allows for fast and accurate full building moisture diagnostics both on and below the surface, from new building construction to refurbishing projects in existing buildings. Also, with ... (0°C to 50°C) Batteries (Included) 2 x AA Alkaline Batteries ~ 2700mAH Gross Weight 10.9 oz (309 g) – Instrument only with ...
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
Fast responding hygrometer speeds up building surveys; No need to always plug in multiple accessories; ... (20°C), 10 to 90% RH, ±2% RH at 68°F (20°C), Range 32°F to 122°F (0°C to 50°C) ±0.6%°F (±0.3°C) Nominal response 30% to 90% and back to 30% RH in 45 seconds @ 68°F (20°C) Data Storage:
TM185 Medium Ultra-Wide Broadband Chirp, 1kW, Garmin 12-Pin, DT
Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard) 16° average fore/aft; 40 kHz of total bandwidth from one transducer; Medium frequency for superior mid-depth performance and excellent fish-target separation
Ferret Plus IP67 WiFi Inspection Camera Kit - AIRMAR EMEA
Super Fast Charge (1 hr) Right Angle Adaptor; Built-in WiFi hotspot; Wireless; Connects to your smart device; Rechargeable; IP67 rated (Dust-proof & Waterproof) ... Spare O-rings (1) USB-C charge cable (1) Hook (1) Magnet (6) Threaded adaptors. Documents. Brochure CFWF50P-Brochure. MSDS GJW2022-3041 MSDS. MSDS RZUN2022-3341 UN38.3 TEST REPORT ...
NTC Type B Series - amphenol-sensors.com
• Very fast thermal response times • Low heat capacity and high power sensitivity ... • -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation
B17-HP Smart™ Sensor Thru-hull - Airmar
The 25 mm (1") bronze button on the sensor’s face along with the specialized fast-response thermistor provide a five-second time constant and ±0.3ºC (±0.17ºF) accuracy. This Smart ™ Sensor can output precision-temperature data to a fishfinder, chart plotter, digital display, or computer. The top-of-the-line B17-HP is ideal for ...