Search Results for fast.c
CM265 Low-High Chirp, 1kW, Raymarine 11-Pin, DT
Depth and fast-response water-temperature sensing; 1 kW of power for great deep-water performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth; Maximum depth of 914 m (3000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth; Maximum depth of 304 m (1000') 103 kHz of total bandwidth from one transducer
VITA 62 VPX Solutions | Products | Amphenol Aerospace
Features include: conduction cooling, current sharing, fast initialization, reverse battery protection, internal EMI filters, VITA 46.11 system management. M4094 SERIES M4094 800W 3U VPX DC to DC Power Supply, VITA 62 Compliant, SOSA™ aligned, It converts power from the MIL-STD-704 270Vdc bus to deliver the 12Vdc and 3.3VAUX supplies required ...
CR1 – A Breakthrough in Thermistor Coating for Harsh Environment ...
Silicone coatings, by contrast, perform well up to 200°C, are flexible and allow tight dimensional control for fast time response. They, however, are limited in their thermal shock performance and resistance to acids. The use of CR1 in the current innovation overcomes these limitations and addresses a
Bus bars - Products Amphenol Air LB
Relay sockets for Rail - Fast on type; Relay sockets for Rail - For PCB; Relay sockets for Rail - Solder cup ; Relay sockets for Rail - Accessories; Relay sockets - H400-H600 type in ARC; Sockets for light; Terminal blocks. 3240 monoblock assemblies. 3240 monoblock assemblies - Assembly; 3240 monoblock assemblies - Accessories; 3242 monoblock ...
Revolutionizing Data Transmission with UltraPass ... - Amphenol CS
In today's fast-paced digital landscape, where speed, reliability, and efficiency are paramount, the demand for cutting-edge interconnect solutions has never been greater. Revolutionizing Data Transmission with UltraPass™ OverPass™ Assemblies
Data Center Solutions - amphenol-ns.com
Enable Fast Deployments; Migrate Easily; HYPERSCALE DATA CENTERS . MULTI TENANT DATA CENTERS . With a personalized approach, we learn about your hyperscale environment, discuss challenges, and develop the best solutions together, all while having the global presence to scale solutions for any data center environment.
PRODUKTPASS | Terminal Blocks - Amphenol-Air LB
Designed for signal or power distribution purposes, the terminal blocks are made of individual junction block mounted on rails (NF or DIN standard) and maintained by 2 end stops. 3 technologies available : Fast on type (BJL versions), Stud type (BJT versions) or IDC type (BJA versions).
Robotics Applications | Drones | Warehouse Robots | Robotic Arms
Amphenol's FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. DETAILS. 0.50mm FFC/FPC ZIF Connectors.
Force Sensors | PCB Piezotronics
Fast rise times Consistent, repeatable results Our calibration centers are accredited to ISO 17025, and each sensor shipped includes a calibration certificate traceable to NIST.
Instruction Manual 4416C ISOTRON Signal Conditioner - PCB
Stage 1 – Fast Charge Mode “Fast Charge Mode”, covers both constant current and constant voltage modes and charges the battery to approximately 85% of its capacity in approximately 3 hours. Once 85% capacity has been achieved, the charging will automatically switch into “Stage 2”. Stage 2 – Trickle Charge Mode
Data Sheet - Temposonics
EtherCAT® 100 Base-Tx, Fast Ethernet, 100 MBits/s max POWERLINK Ethernet POWERLINK V2 ... C 4 4 1 CANopen (bus terminator), 125 kBit/s, 20 um, 1 magnet V 1 0 1 10…0 Vdc RH-V A 1 0 1 20…4 mA RH-V d Output Voltage V 1 1 0 10…0 VDC (1 output channel with 1 position magnet) Current
MMS 2 Moisture Measurement System - Protimeter
Its ergonomic 4-in-1 design allows for fast and accurate full building moisture diagnostics both on and below the surface, from new building construction to refurbishing projects in existing buildings. Also, with ... (0°C to 50°C) Batteries (Included) 2 x AA Alkaline Batteries ~ 2700mAH Gross Weight 10.9 oz (309 g) – Instrument only with ...
Industrial Breakaway Connectors: Enhancing Safety and Efficiency
ATPC specializes in custom breakaway connector options for our assemblies, such as Mil-Spec MIL-C-5015 Assemblies and Rectangular Connector Assemblies. Contact us today for a custom solution engineered for you! YOUR SOLUTION STARTS HERE. Reach out today, and an experienced technical expert will contact you to assess your needs and provide an ...
EBY Electro - 2900 Series - 0.300 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Thermometrics Cardiac Output Catheterization Application Spotlight
different lumen sizes. The thermistor provides fast and accurate temperature information of the blood, which is used in the calculation for determining flow and providing a diagnosis. What makes us better? In addition to our catalog offerings, Amphenol Advanced Sensors prides itself in our ability to customize a unique solution for each customer.
Benefits of IEPE accelerometer isolation design
resistance to electrical fast transients up to 4 kV and surge immunity tests up to 6 kV. EFT testing of IEPE sensors Several EFT burst immunity test were performed. For this test, energy was capacitively coupled directly to the shield and signal lines in separate test. When surge energy was applied to the shield, grounded or floating, no damage ...
FLS014N4S03-PM 4 Position Square Flange Receptacle, Socket, - Amphenol Sine
FLS014N4S03-PM 4 Position Square Flange Receptacle, Socket, Shell Size 14, with Seal Gasket, Fast Lock Coupling-Receptacle, Square Flange, 4 Position, Call Us 1-800-394-7732 My Account
ASR connectors - Plugs | Products Amphenol Air LB
Relay sockets for Rail - Fast on type; Relay sockets for Rail - For PCB; Relay sockets for Rail - Solder cup ; Relay sockets for Rail - Accessories; Relay sockets - H400-H600 type in ARC; Sockets for light; Terminal blocks. 3240 monoblock assemblies. 3240 monoblock assemblies - Assembly; 3240 monoblock assemblies - Accessories; 3242 monoblock ...
A PREAMPLIFIER - PCB
Fast rise times for superior impulse responses and transients 1% THD at 156 dB SPL TYPICAL APPLICATIONS Loudspeaker design (rub and buzz) rating. For high frequency or amplitude, use a 1/4 in microphone to . Accurate modeling High definition recording. STANDARDS COMPLIANCE
EB878 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...