Search Results for fast.c
Consumer Applications | POS Terminal | Personal Care | Home Appliances
Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meet high speed communication and power delivery (20V, 5A). ... Basics BergStak® product range is expanded to include 0.50mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal ...
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
• Storage Temperature: -50°C to +70°C • Calibrated for sensor life • ROHS, REACH Compliant • LVD, CE EMC AAS Advantage • Global market leader in CO 2 detection • 20+ years technical experience • Backed by stable corporate structure • Low cost production techniques • Fast implementation-to-production www.amphenol-sensors.com
B765 Low-Medium Chirp, 600W, w/ FB, No Connector, DT - AIRMAR EMEA
Depth and fast-response water-temperature sensing; Low frequency: 40 to 75 kHz; 32° to 21° beamwidth; Maximum depth of 366 m (1200') * Operates at 300 W; Medium frequency: 80 to 130 kHz; 24° to 16° beamwidth; Maximum depth of 274 m (900') * Operates at 600 W; 85 kHz of total bandwidth from one transducer
USB Connectors | Products - Amphenol
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized designs to suit various customer requirements. These connectors also offer high-speed signal stability of up to 480Mb/s transmission.
Speed - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Dummy contacts - Products Amphenol Air LB
Relay sockets for Rail - Fast on type; Relay sockets for Rail - For PCB; Relay sockets for Rail - Solder cup ; Relay sockets for Rail - Accessories; Relay sockets - H400-H600 type in ARC; Sockets for light; Terminal blocks. 3240 monoblock assemblies. 3240 monoblock assemblies - Assembly; 3240 monoblock assemblies - Accessories; 3242 monoblock ...
CC5516A02 - Amphenol Air LB
Relay sockets for Rail - Fast on type; Relay sockets for Rail - For PCB; Relay sockets for Rail - Solder cup ; Relay sockets for Rail - Accessories; Relay sockets - H400-H600 type in ARC; Sockets for light; Terminal blocks. 3240 monoblock assemblies. 3240 monoblock assemblies - Assembly; 3240 monoblock assemblies - Accessories; 3242 monoblock ...
All Products - Amphenol
Key features include: "Plug and play" operation, wide operating temperature range, fast and near-zero speed sensing, compact and rugged design and IP67 sealing. Piher Sensing Systems Harness & Hat Supports Designed to secure and guidewire bundles throughout an aircraft, Harness and Hat Supports were designed for lean manufacturing and ...
Fastener Torque Tension Load Cell | PCB Piezotronics
RS Technologies Series FT9000 & FTA9000 Fastener Tension and Fastener Torque-Tension Load Cells use a full bridge strain gage design. This complete line of fastener testing load cells provides a signal proportional to the tension developed in a test fastener when the tightening torque is applied.
ProFinPlus - AMPHENOL PROCOM
ultra-fast access to databases, voice, mapping or streaming video as part of a highly intelligent communication system. At the very heart of this convergence is the an-tenna, it’s the point at which data and voice is either received or transmitted. Multiple anten-nas in close proximity will interfere with one
Load and Torque > services - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
LiteTouch | Solderless PCB Connectors - SV Microwave
• Solderless PCB compression mount for fast and easy installation (available with screws) • Conforms to flexible circuit boards • Non-destructive engagement on soft or thin (<.010”) dielectric cores • Series: SMA, 2.92mm, 2.4mm and 1.85mm • Custom optimized PCB footprint design through simulation available
Revolutionizing Data Transmission with UltraPass ... - Amphenol CS
In today's fast-paced digital landscape, where speed, reliability, and efficiency are paramount, the demand for cutting-edge interconnect solutions has never been greater. Revolutionizing Data Transmission with UltraPass™ OverPass™ Assemblies
Q&A - Public Safety Uplink Radio Performance - PCTEL
A) No, while this can mitigate the impacts, it makes locating an interferer much harder, and unless the uplink off is per channel and fast enough to be Phase 2 compliant, it does not solve the problems. Q) Is there a standard or regulating body that oversees placement of BDAs? A) The FCC and the Licensees.
Future-Proofing Your Network: Cabling for Tomorrow’s AI-Powered Needs
In the fast-paced world of telecommunications, waiting to adapt can leave your network struggling to keep up with emerging AI-powered demands. By investing in future-proofing strategies today, you can ensure your network remains agile, efficient, and capable of supporting the AI-powered technologies of tomorrow.
ZTP-315 Thermometrics Thermopile IR Sensor
• Fast response time • Low cost Amphenol Advanced Sensors. Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 3.6 x 3.6 mm2 Diaphragm Size 2.6 x 2.6 mm2 Active Area 1.3 x 1.3 mm2 Internal Resistance 35 50 65 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 22 32 42 V/W 500K, 1Hz
Thermometrics Medical Sensors
Innovative solutions, fast development cycles and excellent quality control, combined with the purest ceramics and advanced material processing, are the key ingredients of our success in meeting the stringent demands of each application. Constant investment in developing new materials and production methods means we are continually
µCom & TVµCom USB3.2 Gen1 - amphenolpcd.com
- Fast self-closing function - Space and weight saving: no need for Dummy receptacle - No noise from pending cap For Square flange receptacle ... Shell type Series Contact type Shells material and finish Shell size Contact gender Coding Deviation (only for TV07 shell type) TV06 UCOM-USB3 C W 11 P--How to order TVUCOM- USB3.2 Gen1 2. Series
FLS710N4S03 4 Position Jam Nut Receptacle, Socket, Shell Si - Amphenol Sine
FLS710N4S03 4 Position Jam Nut Receptacle, Socket, Shell Size 10, Fast Lock Coupling-Receptacle, Jam Nut, 4 Position, Female, Shell Size 10, Silicone Call Us 1-800-394-7732 My Account
Glossary of accelerometer and vibration monitoring terms
Fast Fourier Transform real time spectrum analyzer (see Spectrum Analyzer). Flat Frequency Response. The frequency range of an accelerometer where the ratio of the electrical output to the vibration input deviates by less than ±5%, referenced at 100 Hz. Flexural Mode Accelerometer.