Search Results for faston connector
Data Sheet Level Plus - temposonics.com
C NEMA housing w/connector D Single cavity with display E Dual cavity with display L SS single cavity w/display g Process connection type 1 NPT adjustable (1 in. only) 2 BSPP adjustable (1 in. only) 6 150 lb. welded RF flange 7 300 lb. welded RF flange 8 600 lb. welded RF flange A PN16, DIN 2572 welded flange B PN40, DIN 2572 welded flange C ...
4U4VTSP1X12Fxys5 - Amphenol Antenna Solutions
Small cell, Canister Antenna, 4FT, 32-Port, Omni & Sector Combination, XPOL, (8x) 1695-2700 | (8x) 3300-4200 MHz, Fixed Tilt
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
75オーム同軸コンタクト - 高速コンタクト|Amphenol Socapex
Amphenol Socapexは、ビデオアプリケーションで使用されるコネクタ用の信頼性が高く効率的なソリューションである75オーム同軸コンタクトを提供します。これらのコンタクトは、D38999、EN3645、EN4165、2M、および387TVコネクタ用に設計されており、コンタクトサイズ16、12、8、および6があります。
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
www.connectpositronic.com
www.connectpositronic.com
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Download RF coaxial connectors, adapters, and cable assemblies from Amphenol RF.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
ACU-X20-N2 - Amphenol Antenna Solutions
Antenna Control Unit, Internal RET set, Normal 1 to 2 RET
HD20 | Fiber Optic Termini
The HD 20 designed for use in size 20 cavities of MIL-DTL-38999 Series III connectors, these termini offer increased termini density
DESCRIPTION L I S T A m p h e n o l - Amphenol Australia
available connector colors a3 - release new drawing format 02jan14 jarry - 1 1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c
FASTENER TESTING SYSTEMS - PCB
5 EXAMPLE TEST SYSTEM CONFIGURATIONS PART NUMBER DESCRIPTION* 080962-01000 Model 962 2-channel Recorder 08CLEC-00MTR DC Drive Motor, 15-150 Nm, 165 RPM max, controller and
www.connectpositronic.com
www.connectpositronic.com
www.connectpositronic.com
www.connectpositronic.com
00112022602BJV - Amphenol Air LB
Crimp Terminal With seal #20
ICP MICROPHONE SYSTEM - pcb.com
Electrical Connector BNC Jack BNC Jack Mounting Thread(Grid) 0.5 - 60 UNS 0.5 - 60 UNS Size (Diameter x Height)(with grid) 0.52 in x 4.02 in 13.2 mm x 102.1 mm Size (Diameter x Height)(without grid) 0.50 in x 3.99 in 12.7 mm x 101.2 mm Weight 1.87 oz 53 gm [2] [6] All specifications are at room temperature unless otherwise specified.
AT11-027-0405 Contact removal tool, Size 4, 4 AWG. Comparabl
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT11-027-0405 Contact removal tool, Size 4, 4 AWG. Comparable to PN# 0411-027-0405-Contact removal tool, Size 4, 4 AWG.
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
1 Cabin Systems Connector – CSC™ 2 PDS-266 PDS-265 Where Inspiration ...
innovative Cabin Systems Connector (CSC™) has been developed to not only meet these industry expectations but to revolutionize the ease of cable assembly and installation. Amphenol’s CSC™ brings a unique pass-through mating sequence and Insulation Displacement contact termination to the aerospace market to reduce