Search Results for faston connectors
320624 | aldenproducts.com - Amphenol Alden
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
Compression Connector Matrix - Amphenol Antenna Solutions
Compression Connector Matrix Amphenol offers a full range of compression connectors for many different brands of cable. Tech-friendly tools make the jumper installation easy, and Amphenol’s all-metal design ensures excellent long-term performance.
PCB Multiport Connectors | Technical Specs | SV Microwave
SV Microwave’s high performance RF/coaxial SMPM & SMPS multiport PCB connectors are ideal for high frequency printed circuit board applications where precision is key. These connectors enable extremely high frequencies while maintaining the smallest form factor.
Circular Medical Cable Connector | Pulse-Lok Connector 320693
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 320217: Plug, Cable-Mount
Amphenol Low-Profile, Fiber Optic Connectors Fiber Systems
LowPro series of low-profile, fiber optic connectors. The FS115 LowPro has a height of 0.25" making it ideal for edge-card connections and other applications that require minimal connector profiles. Using field proven M29504/14 & /15 termini, this fiber optic connector has excellent optical performance with insertion losses of 0.35 dB (typi-
PCB Contacts - Products | Amphenol Aerospace
When computing the desired tail length, it's important to take into consideration the following: - The connector series and shell style. - The mounting style of the receptacle. This can affect the opposite side of the board or the flex. - The space required to adequately clean flux from between the board or flex and the rear of the connector shell.
N-Type Straight Clamp Jack RG-59 RG-62 50 Ohm | 000-36500-RFX - Amphenol RF
RF Connector N-Type Straight Clamp Jack RG-59 RG-62 50 Ohm. Downloads. Assembly Instructions C8 (Size: 26 kb) 000-36500-RFX PDF Customer Drawing (Size: 156 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 36500-RFX: Body Finish: Nickel: Body Material:
Split-Pair Quadrax Contacts | Rectangular Connectors with High Speed ...
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Data Rate: 6.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level, DWV 1000 VAC rms between all inner ...
Mil-Spec Contacts | MIL-DTL-38999 Series I - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Webinar: Modular Connector for your Application - Positronic
Modular connectors are becoming more popular and many connector manufacturers provide choices for this type of design. But, not all modular connectors are created equal. They are manufactured in different ways, each with their own strengths and weaknesses. Learn how Positronic modular power and signal connectors are engineered to provide ...
E-Bikes – An Easy Biking Solution - amphenol-cs.com
Our custom plug-and-play rectangular connectors interface the charging stations with the batteries. Circular cable assemblies supply the battery power to control lever and derailleurs. We also provide custom versions of Minitek MicroSpace ...
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114 STP 3D Model (Size: 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
PanelMate™ Series | Panel Mounted Receptacles - Amphenol Sine
Also available in a two-piece, sonically-welded, flange design for applications requiring an externally operated connection with 4 pass through holes. All PanelMate™ product lines accept A Series™ components and are comparable with other industry standard mating connectors.
Universal Contact Connector | FCI Basics | Amphenol
FCI Basics Universal Contact is an independent SMT contact connecting a device to PCB. It can be used to connect a number of device components in any direction and configuration using the same interface.
MS27501 & MS27502 - Amphenol PCDAmphenol PCD
JANMS27502 receptacle and JANMS27501 plug dust covers protect unmated MIL-DTL-38999 Series I connectors by offering environmental protect as well as keeping impurities out of the termination area. These parts are offered with four QPL plating options: Black Zinc Nickel (Z), Cadmium Olive Drab (B), or Electroless Nickel (F) and Anodic Black (C ...
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell.
TR Multicoax | Mezzanine Connectors | Signal Integrity | Amphenol
End Two connector options (SMA, 2.92mm, 1.85mm, SMP, TR) Easily integrates with other off-the-shelf components utilizing legacy connectors; Wide selection of component material options; Materials intentionally selected to meet outgassing, mass, and Ka/Ku band criteria
SFW6S-2STME1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW Straight series, 6 Position, Top Entry Surface Mount, ZIF, with Mount Plate
T 3261 002 - M16 Female straight cable connector with intern
T 3261 002 - M16 Female straight cable connector with internal strain relief and metal locking ring. 3 contacts, silver plated, 6 - 8mm cable diameter Contacts included. Comparable to PN# 09-0006-02-03, 99-2006-02-03. $0.00. Female Cable Connector. PART NUMBER: T3261002. Datasheet: View / Download. 3. Circular. 40. 10.