Search Results for fc connector
电气线束 | 安费诺 Socapex - Amphenol Socapex
电气线束 安费诺包覆成型电气线束解决方案. 要点. 直线和直角包覆成型,适用于 38999 标准以上的所有军用连接器外壳尺寸
F-Type Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 222153 - Amphenol RF
RF Connector F-Type Right Angle Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222153 PDF Customer Drawing (Size: 210 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
THREADED FASTENER DESIGN AND ANALYSIS - PCB
4 The third zone is the elastic clamping range, wherein the slope of the torque-angle curve is essentially constant. The fourth zone is the post-yield zone, which begins with an inflection point at the end of the elastic
OCTIS™ - Accessories | FCI Basics | Dust Caps | EMI Caps | Shield-Cages
Ensures guidance for the mating plug kit assembly with coding for the connector interface; Rubber gasket; Ensures IP67 protection at the panel-mounting area; Panel-mounting with two screws spanning a minimal pitch; Eases connector installation; Part Numbers. Distributor Stock Check - X. Target Markets & Applications.
0.50mm Pitch FFC/FPC - F31W/F31Z/F314/F336 Series - Amphenol CS
VERTICAL ZIF FLEX CONNECTOR F31W/F31Z/F314/F336 series are 0.50mm pitch vertical ZIF flex connectors with slider mechanism and surface mount termination. These connectors feature a height of 4.25mm and are offered in 4 to 60 contacts. These series feature a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The ...
Signal Connectors | Wire/Cable to Board Connectors - Amphenol CS
FCI Basics is the leader in Wire-to-Board Signal Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the needs of exponentially rising data rates and minimising signal losses at the time of insertion.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
eQSFP | High Speed Interconnects | Amphenol
The eQSFP interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, and a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 28 Gbps/Channel, and replacing up to 4 sta
High Voltage Small Plastic - Amphenol Australia
HVSP series is High Voltage Small size Plastic connector, it has rotation and polarization integration, can be used in EV & Energy Storge. It's a prime solution for limited space and cost. Polarization / Alternate positions To avoid cross plugging problems in applications, we designed 2 types: HVSPN - Alternate keyway no rotation
Lab Quality Push-On Adapter G-PF-59 - Holland Electronics
The G-PF-59 is a high-performance push-on F-connector adapter. The G-PF-59 has been specifically designed for high-volume testing environments demanding production efficiency, durability and reliability. This adapter utilizes precision specifications, and a special high-cycle-low-tension ground spring, allowing for low
43F-LCF12-D01 - 4.3-10 Female Straight Connector for 1/2' Coaxial Cable ...
The 4.3-10 connector is an innovative, space-saving RF connection meeting all requirements even under the most severe environmental conditions and not relying on coupling nut torque. Sealing against outer conductor and jacket by means of the polymer claw and 360° compression fit.
FC-Stecker FC-Connector - amphenol-po.de
FC-Stecker FC-Connector FC-Zubehör FC-Accessories ... Dust cap, metal, undetachable for connector, screwable USKM-FCP0-8075 Bezeichnung Description Artikel-Nr. Part number Zeichnung drawing Knickschutz für Kabel, 33 mm lang für Ø 2,0 mm Kabel Boots for cable, 33 mm long for Ø 2.0 mm cable
0.50mm pitch FFC/FPC - F308 Series - Amphenol CS
AUTOLOCK CONNECTORS F308 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provide durability of 20 mating cycles. Its robust connector design makes it suitable for
Temposonics® G-Series GH Position Sensors
Rod-style for use in cylinders. Repeatability less than 0.001% F.S. Backward compatibility for retrofitting legacy sensor models; Outputs: Analog, Start/Stop
FC-Stecker mit Metallferrule FC-Connector with metal ferrule
FC-Stecker mit Metallferrule FC-Connector with metal ferrule Features One connector for different cable/ fibers (Amphenol connector concept) 2.5 mm ferrule, axial spring loaded Wide key* Thread with twist secured Abmessungen Dimensions Anwendungen Industrie Gerätetechnik Technische Daten Technical Data
STRAIGHT CONNECTOR FOR FLEXIBLE CABLE - amphenolrf.com
344 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C79 Amphenol® 1.0/2.3 Step 1 prepare cable according to diagram.
Fiber Building Terminal Hubs (CFBT-H) - An Amphenol Company
CFIT upgrade kit containing one 12 ribbon fiber fanout assembly, SC/APC connectors. 97-ADPT12PN. CFIT upgrade kit containing one 12 adapter panel, SC/APC adapters. 97-CFBTBNDCNTRL. CFIT upgrade kit for field terminating, includes bend radius control and hardware. Related Products.
1.00mm Pitch FFC/FPC - F52L/F52M Series - Amphenol CS
CONNECTORS F52L/F52M series are 1.00mm pitch vertical Non-ZIF flex connectors with surface mount termination and no locking mechanism. F52L and F52M are vertical A-Type and B-Type respectively. These connectors feature a height of 5.04mm and comes in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provides
1.00mm Pitch FFC/FPC - F518/F519 Series - amphenol-cs.com
CONNECTORS. F518/F519 series are 1.00mm pitch right angle Non-ZIF flex connectors with surface mount termination and no . locking mechanism. These connectors feature a height of 3.00mm and come in 4 to 30 contacts. These series feature a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles. The connectors come with
Metral® Accessories | FCI Basics | Board-to-Board | Board-to-Cable ...
FCI Basics Metral® accessories are compatible with Metral® 2mm Board-to-Board and Board-to-Cable connector systems. These are comprised of shrouds, coding keys, and guiding systems. JavaScript seems to be disabled in your browser.