Search Results for fc connector
PCB Piezotronics | Measure vibration, pressure, force, and more
NVH studies on automotive parts. Space restricted installations. Drop testing and package testing. Small component qualification testing. General purpose vibration testing. PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
97 E Pre-Earth FMLB. Amphenol® Pre-Earth/First Mate Last Break Connectors are designed for applications where a protective circuit from the ground contact to the shell is critical. These connectors provide a path for any stray voltage to be shunted to a safe ground avoiding harm to the operator and the voltage sensitive equipment.
Easy-Mount Clips | PCB Piezotronics
PCB® has the solution. PCB’s Easy-mount Accelerometer Clips offer practical and economical installation techniques for accelerometers in multi-channel vibration measurement applications. The clips can be attached to the test structure via double sided tape or adhesive. Once the clips are installed, accelerometers are simply snapped into the ...
NovaSensor Filtration Air Restriction (FAR) Sensor
ranges, mating with an integrated AMPSEAL 16 (3-way) electrical connector (Drawing No.: C-776402-1-GEN) and a 1/8-27 NPT female pressure connection port. Performance Accuracy 2.5% FSO Resolution 0.12% FSO Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C
IP67 Product Series Cutsheet 040721 - Amphenol RF
IP-rated TNC and RP-TNC connectors designed specifically for use in applications where systems may be compromised through exposure to the elements or external tampering. These products provide strong protection to secure against anything that may compromise system performance. TNC and RP-TNC connectors operate at 50 ohms and
MQJ | Fiber Optic Test Equipment & Tools
Our MQJs have been specifically designed & tested to ensure accurate and reliable measurements with all qualified M28876 vendor products.
Amphenol High Voltage Connectors
Amphenol High Voltage Connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 18 Lijiang Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840
FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key ...
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm I Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 349-50781 Assembly Instructions (Size: 201 kb) FA1-NXSP-C04-1 PDF Customer Drawing (Size: 90 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
IP67 Product Series Cutsheet 040721 - amphenolrf.com
IP-rated TNC and RP-TNC connectors designed specifically for use in applications where systems may be compromised through exposure to the elements or external tampering. These products provide strong protection to secure against anything that may compromise system performance. TNC and RP-TNC connectors operate at 50 ohms and
Stingray | Page 2 | Amphenol LTD
Either connector gender can be mounted; IP68 sealing mated and unmated; First-mate, last-break contact; Low profile with the cable exit within the height of the connector; 90Ω USB 2.0; Available in user terminated options; Low-profile interface with sprung contacts; Applications. Body worn systems;
Amphenol Aerospace
12. Scribe glass fiber approximately .010 above ceramic. Grasp fiber and pull slightly until fiber breaks. 13. Take a piece of 15 micron lapping film (approx. 8 X 3 inches long) and hold in hand so it has a slight concave radius to it. Complete 40 gentle strokes back and forth over termini to be polished.
The Essential Guide to Testing Flexible Industrial Cables
To prevent downtime, ensure safety, and maintain productivity, it is essential to ensure their quality through rigorous testing and validation processes. Flexible industrial cables are subjected to harsh conditions, from extreme temperatures to constant movement and flexing. They must endure a multitude of challenges without compromising ...
Airmar Technology Corporation | Transducer Labels
Airmar PN: 30-650y. Every Airmar transducer has a label attached to its cable, located near the top of the transducer or where the cable plugs into the back of the instrument or display. This label contains information that is helpful in identifying the transducer and locating the correct service parts for it.
Micro HDAS - High Performance PCB Connector | Rectangular Connectors ...
Micro HDAS allows you to save space on your board while maintaining a high level of performances. Offering you PC Tail, SMT & crimp contact terminations, Micro HDAS provides a modularity to fit all your needs. High density and 1.27mm pitch : smaller, lighter & still as strong. Micro HDAS 1,27mm pitch, 2 rows, Male connector with 4 crimp AWG 24 ...
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB's accelerometers are trusted by experts for their high-quality components and feature: Wide Dynamic Measurement Ranges from 1 mcg to 200,000 g. Wide Frequency Response from 0 to 60 kHz. Temperatures from -400° to 1400° F (-240° to 760° C) Consistent, repeatable results. Our calibration centers are accredited to ISO 17025, and each ...
2002-7010-XX - Model - XMA Corp
connector interface complies with mil-prf-39012 and mil-std-348 for sma mating characteristics. marking part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear and readable. yyww equals date code. 6.35 hex marking area see note.48 12.19
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS3452L14S-6P YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol Invotec
Welcome to Amphenol Invotec. Operating from facilities in Tamworth and Telford, our financial, human and technological resources make us a leading European player in the production of complex PCBs, and position us as an extension to our customers' engineering, design, manufacturing and logistics operations.
BULKHEAD FEEDTHROUGH - アンフェノールジャパン株式会社
Bulkhead Feedthrough Connectors eliminate permanent fixing of cable harnesses through panels or bulkheads. They eliminate the need for cables to be passed through holes, which can lead to chafing, while providing greater flexibility, mechanical integrity, and ease of access for serviceability. Bulkhead Feedthrough Connectors are also designed ...
Pyle 26500 Hermetic | Hermetically Sealed - Amphenol Aerospace
These connectors meet MIL-DTL-26500 Class H hermetic specifications and feature the same rugged design, lightweight construction, and performance demands as our standard Pyle 26500 connector. The 26500 Hermetic comes with the option of threaded or bayonet coupling and can sustain a significant portion of yield strength at extreme temperatures.