Search Results for fc connector
AirMax VS2 High-Speed Backplane Connector - Amphenol CS
AirMax VS2 ® FEATURES BENEFITS; Migration path for up to 20Gb/s per differential pair; Enables users to upgrade systems for higher performance in the same form factor
D-sub - Amphenol In
23- Right angle Receptacle Connector with PC Tail Contact . Shell Size :?49 - 9 Pin Right angle PC Tail contact with 4.78mm PC Tail length from Mounting Bracket 50 - 15Pin Right angle PC Tail contact with 4.78mm PC Tail length from Mounting Bracket 51 - 25Pin Right angle PC Tail contact with 4.78mm PC Tail length from Mounting Bracket ...
FAKRA Cable Assemblies - Amphenol RF
connectors which are mechanically keyed and color coded to avoid mismating during the installation process. The high performance connectors support frequency rates through 3 GHz. The assemblies are manufactured with state of the art termination equipment, first to cut and strip the cable, then to securely terminate connectors to each
InfinX® Connector System - Amphenol CS
Connectors shall be mated without any electrical load. The following details shall apply: • Number cycles: 25 • Temperature range: -55°C to +105°C • Temperature dwell: 30 minutes • Temperature transfer rate: >10°C per minute 7.5 Cyclic Humidity and Temperature Mated samples are to be exposed to 1000 hours of humidity exposure at 25 ...
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
F-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 75 Ohm
RF Connector F-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 75 Ohm. Downloads. 222197 PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
10167129-00011LF | USB Type C | Amphenol
Amphenol is the leading manufacturers of Input Output Connectors. Contact us today for USB Type C, Part number 10167129-00011LF
MT38999 Multi-Channel Connectors with MT Ferrules
High fiber density in a relatively small circular connector package with all the advantages of the MIL-DTL-38999 Series III connector; Three levels of alignment provide for precision fiber-to-fiber interface: - Shell-to-shell with keying to allow for alternate positions - Insert plug to insert receptacle - MT contact guide pins
Naval Fiber Optic Communication Connectors
Fiber Systems International is a leading producer and supplier of fiber optic connectors to the US Navy and naval allies around the world.
FC-Stecker FC-Connector - amphenol-po.de
FC-Stecker FC-Connector Features One connector for different cables/ fibers (Amphenol connector concept) 2.5 mm ferrule, axial spring loaded Thread with twist secured Wide-key* Abmessungen Dimensions Anwendungen Messtechnik Telekommunikation (WAN)
Field Installable Connectors & Kits
All field installable connectors are pre-polished and pre-assembled and can be installed in under two minutes. SC SENKO Q-XP SC/APC CONNECTOR SM Product Details. for 250µm and 900µm Pack of 12 Contact for Availability. $165.60. 318-091-427-12PK. Qty. Please Sign In ...
10153 | Amphenol Global Search | Amphenol
Amphenol® 67 Series connectors are ideal for applications that require a light to medium-weight, durable, environmentally sealed connector. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements. 67 Series. 165 Series. Voltage Rating.
Amphenol safety restraint system connectors
AK2 plus Ferrite 90°°°°squib connector Ø11mm VDA- “AK2 plus” interface, one step mating Accepted wire range: 0.35/0.5mm Insertion force: < 40N Part-No.: CA288C XXXX XXXX Mating design: CPA(connector positioning assurance ) One step mating Terminal system: O-type contact system Three pieces design Selective gold plated
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Fiber Optic Media Converters - Amphenol Socapex
Our range of Ethernet military-grade switches feature numerous options: 4 to 28 LAN ports with options for fiber optic ports, fast, gigabit or even 10G datarate with a wide selection of connectors such as MIL-DTL-38999, RJFTV...
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 031-221-RFX PDF Customer Drawing (Size: 286 kb) 031-221-RFX STP 3D Model (Size: 1156 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-221-RFX B6351B1-ND3G-50 Body Finish:
M Series Motion Connectors | Industrial Connectors and Cable Assemblies
MotionGrade™ M23 and M40 Circular DIN Connectors are designed to excel in performance and reliability in the most demanding environments. All M23 and M40 products are IP67 rated. Ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments where control ...