Search Results for fc connectors
| Amphenol Socapex
Contact Us. +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29. 74311 THYEZ. France. Assistance. FAQ. Technical support. Export Control Classification Form.
MUSBRA11130 | Harsh Connector | Amphenol
Description. Rugged USB 2.0, Input Output Connector, IP67, Right Angle on PCB, 4 Position per port for USB Type A, Standard Shell for Type A, Unified Thread.
Model 353M319 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
TABLE OF CONTENTS Section page no. - Amphenol CS
5.4.2 3mm pitch between adjacent columns. The 3mm pitch allows two differential pairs or four single-ended lines to be routed per PCB layer. For differential applications this assumes 0.20mm (0.008”) wide traces, a 0.20mm (0.008”) wide space between a pair of traces, and a pair-to-pair spacing of 0.45mm (0.018”).
Guaymas, Mexico Plant Location - US Wire
Amphenol Unlimited Services — Guaymas, Sonora, México. Situated on the eastern coast of the Sea of Cortez and ringed by mountains is our manufacturing in Mexico plant in Guaymas, Sonora, Mexico. This area of Mexico is not only beautiful, but also provides us with a highly skilled and affordable workforce to meet your needs.
Model 682C03 | PCB Piezotronics
Model 682C03. Platinum Stock Products: DIN rail mount vibration transmitter (for use w/ICP sensor), 4-20 mA outputs for vibration and temperature, 0-5/0-10 VDC output for vibration, raw vibration output, 3 Hz to 10 kHz frequency range.
D50S24A6GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 50 way Socket Straight Solder, 500 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
XP-13B1-10D-5 | LR -25G | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number XP-13B1-10D-5 Toggle Nav. Search. Search. Advanced Search . Search ... 32G SFP28 1310nm FC LW. Environmental Compliance. Click to download Certificate of Compliance Report. Product Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE ...
Enter the Automotive Ethernet Era - Amphenol CS
Connectors and Cabling. Unlike commercial buildings where RJ45 plugs are common, cars face demanding conditions and therefore must use sealed and sturdy Ethernet gear, like Amphenol ICC’s NETBridge connectors. With transfer capabilities up to 1Gb/s, and sealing up to IP69K, NETBridge comes with additional locking assurance and meets ...
SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm Extended Body
142210-10. Find In Stock & Buy Now. SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm Extended Body. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Model 4830B | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2. 4/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length. 5/ The cable between the sensor element and the sensor ...
Model 320C53 | PCB Piezotronics
Model 320C53:UHT-12™, ICP® accel, miniature (2 gm), ring-style, low temperature coefficient LTC , 1 mV/g, 1 to 10k Hz, 5-44 side connector
backshell catalog | Amphenol Global Search | Amphenol
Suitable for MIL-DTL-38999 Series III and Series I connectors. Available on plugs and receptacles. All in one product : time saving during order and installation. Total length saving : average -47% vs standard plug with TV35 backshell. Average -50% lighter vs standard plug with TV35 backshell. High EMI protection.
Centaur - Solder Tail | High Speed Connectors | 38999 Plus | Circular ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe. Mechanical:
F323-1B7F1-21050-E200 | FLEX 0.5 AUTO-LOCK | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex Connector, part number F323-1B7F1-21050-E200 F323-1B7F1-21050-E200 | FLEX 0.5 AUTO-LOCK | Amphenol
Omni Antennas CXL 2-5SL/... - AMPHENOL PROCOM
Description. CXL 2-5SL/… is a 5 dBd, vertically polarized, omnidirectional base station antenna. The antenna has a bandwidth of 8 MHz. In designing this antenna, special emphasis has been laid on obtaining a large bandwidth both in relation to VSWR and gain. The phasing of the radiating elements is carefully adjusted to yield maximum gain in ...
Model EX638A06 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A73: 1/4-28 x 1.34" hex head captive thru bolt: 1: ICS-6:
RJMG201826230ER | RJMG | Amphenol
RJMG, Input output Connectors, 1G 1x1 with leds. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail ...
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
Oil & Gas Pipeline Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $1560.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:121A44. Measurement Range: (for ±5V output)50 psi; Measurement Range: (for ±5V output)344.8 kPa;
S-Video Cables (S-VHS Cables) for Sale | Cables on Demand
S-Video (SVHS) is the premier analog video interface for standard definition sources such as cable and satellite receivers, DVD players, DVRs, and S-VHS VCRs. Amphenol S-Video cables consist of a double-shielded, dual coax design with gold plated terminations to maintain signal integrity. There are no subcategories to display. No filters apply ...
IT Datacom | Markets | Amphenol
The 32G FC SW transceivers are designed to be used in Fibre Channel links up to 28.05 Gb/s data rate over multimode fiber. They are compliant with FC-PI-6a, SFF-8472 Rev 12.2c, and compatible with SFF-8432b and applicable portions of SFF-8431 Rev. 4.1d. ... Two poles per connector and up to 120 amps possible with a standard operating ...
CERTIFICATE OF REGISTRATION
Manufacture of high-performance electrical connectors, cables assemblies and electronic interconnection systems. Certificate Number: 0166178 Initial Certification Date: 24 January 2024 Date of Certification Decision: 24 January 2024 Issuing Date: 24 January 2024 Valid Until: 23 January 2027 Calin Moldovean President, Business Assurance
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. Features & Benefits: Uses precision ARINC 801 fiber optic termini (typical multi-mode insertion loss is less than 0.15 dB). Removable alignment sleeve insert for easy cleaning of fiber optic termini. Three stages of alignment: shell-to ...
DPF 2/6-SHT-... - AMPHENOL PROCOM
Description. The DPF 2/6-SHT-… is a 6-cavity duplex filter for duplex radiotelephones. DPF 2/6-SHT- L, tunable within 175 - 200 MHz, medium band version type DPF 2/6-SHT-M, tunable within 200 - 230 MHz and a high band version type DPF 2/6-SHT-H, tunable within 230 - 260 MHz. These models are again delivered in 3 submodels, each dedicated to ...
68001-110HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,10 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Amphenol Power Splitters covers the bands of 380 - 2700 MHz with a. PIM value of -153 dBc. Average max power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating. Connectors configurations of N-Female.
122192 | Amphenol Global Search | Amphenol
ip cable as shown2. slip cable through connector in the di. ct. on shown (view a)3. insert center conductor through sleeve a. or. ented in (view b)4. insert rear insulator. nt. contact (view b)5. trim a piece of solder wire so it can be inserte. in. o the contact and6. insert the solder.
HCP (High Current Pin) Contacts - Amphenol Aerospace
Amphenol Aerospace’s Temper-Grip socket contact series is a high-current technology designed for use in high-temperature applications and is available with most Amphenol connectors. Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the ...
Product Data Sheet - アンフェノールジャパン株式会社
NOTE: Connectors covered by the 40M39580 and the SSQ-21635 specifications are not intermateable. For further information contact: Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue Sidney, NY 13838-1395 Phone: 607-563-5011 Fax: 607-563-5157 Website: www.amphenol-aerospace.com. Notice: Specifications are subject to change without notice.
Unraveling the Synergy: Amphenol BSI and the High-Speed Backplane Group
Clincher™ Connectors for Industrial Membrane Switches Apr 24, 2024. Popular. Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017.
Category Cables Archives - Amphenol Broadband Solutions
Category Cables. Amphenol is proud to announce the expansion of their product portfolio by offering a line of Category cables to meet the market demands for data communication wiring. As a part of this offering Amphenol is now manufacturing CAT5E, CAT6 and CAT6A cables available in a wide variety of constructions and colors.
Model ADP005 | PCB Piezotronics
Model ADP005. BNC to 1/2 in microphone thread adapter, 18 pF with shorting cap for use as a dummy microphone. Simulates load from 1/2 in microphone. Used to provide electrical input by replacing a 1/2 in. microphone with the ADP005. Simulates the electrical characteristics of a 1/2 in. microphone. Model ADP005:BNC to 1/2 in microphone thread ...
42122600 | Amphenol Global Search | Amphenol
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and ...
HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm
082-856. Find In Stock & Buy Now. HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
AT06 | Amphenol Global Search | Amphenol
AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT06-6S-CE03, DT06-6S-CE05, 934454101
AT11-026-0205 Plastic Mounting Clip, Grey. Comparable to PN
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT11-026-0205 Plastic Mounting Clip, Grey. Comparable to PN# 1011-026-0205-Plastic Mounting Clip, Grey.
BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 6 inches
Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 250 mm 245101-01-M0.25.
Model 355B33 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 112A05 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SV Microwave introduced a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF1621-60026. Place your order today!
K50534 VHF Roof Mount Car Antenna - PCTEL
Products. Antenna Products. K50534 VHF Roof Mount Car Antenna. Whip and spring: Stainless steel. Swivel-joint parts: Chromium-plated brass. Base: Weather resistant plastic. 62 – 300 MHz. 0 dB gain. Fixed cable, 5m, without connector.
UE36A10102000T | QSFP DD | Amphenol
QSFP DD, High Speed Input Output Connectors, Surface mount Termination, 76 Contacts, 0.80mm (0.031in) Pitch. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D ...
DID-29PFFP-SL8001: DVI - I Dual | Amphenol LTW
19.58. DID-29PFFP-SL8001, The DVI-I Dual are metal connectors that comply with protection class IP68 unmated for receptacle, IP67 mated for cable and offer 29 contacts with a rated current of 1.5A.
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements. Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop ...
Amphenol Sine Systems - Product Index
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy Duty Capabilities | Products, page 14. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter.
Piezoelectric Triaxial Accelerometers | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1430.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP.