Search Results for fci 8609 connector
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
ExtremePort Flash | High Speed IO | Amphenol
The 0.60mm pitch connector comes with an extreme low profile design capable of transmitting high-speed signal up to 56G PAM4, and allows much greater signal path lengths, Amphenol introduces the next-generation OverPass solution - ExtremePort Flash. The 0.60mm pitch connector comes with an extreme low profile design capable of transmitting high ...
Active Optical Cables (AOC) | High-Speed Connectors - Amphenol CS
The Amphenol QSFP DD 200G Active Optical Cable is a high-density connector. The 8 channel lanes double the port density when compared to 100G QSFP28 AOC connectors. Amphenol's QSFP DD 200G AOC connectors provide up to 200Gb/s aggregate bandwidth, making them the ideal connector for higher capacity networks and data center applications.
SJT Connectors - Amphenol Aerospace | D38999 Series II Hermetic ...
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
AS39029, PCB, High Speed, & High Power Contacts - Amphenol Aerospace
Amphenol Aerospace designs and manufactures contacts that are used throughout our connector, cable assembly, and integrated solutions product portfolio. AS39029, High Speed and High Power Contacts are available in size 0 to size 23. Termination styles include crimp, solder, thermocouple, and compliant pin contacts.
86094327113758ELF | DIN 41612 | Amphenol
Product Specification - C-8609-0000A; Product Presentation; Datasheet; Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View. Overview. ... Backplane connectors, Right Angle Header Solder-to-Board Style C 32 ways, Class II, Tail Length: 3mm. Environmental Compliance.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Duramate IP69k - Amphenol Sine
AHDP Duramate Circular Plastic Connectors For Heavy Duty Applications Available in Size 24 with 7,9,18,19, 21,23,27,29,31,35 and 47 Insert Arrangements Available in Size 18 with a 14 Insert Arrangement downloadable catalog.
LC Field - Fiber Optic Connectors - Amphenol Socapex
Amphenol Socapex LC Field Connector is an innovative solution that allows users to transform their LC cordset into a rugged LC Field connector. This connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh conditions.
38999 Connectors with Power Contacts | MIL-DTL-38999 Series III - TV ...
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
2-Bay MT38999 with MT Ferrules to Examax Connector
The following products utilize the proven technology of the MT38999 multi-channel circular connectors with MT ferrules and the high-bandwidth Centaur connector to create a media converter that is capable of two channels of 100GBASE-KR4 to 10GBASE-SR4 or eight channels of 1G, 10G, or 25G Ethernet fiber to copper conversion. Part Number: CF ...
HDAS - PCB connector for harsh environment - MIL-DTL-55302
Amphenol Socapex HDAS PCB connector is a high-performance and cost-effective solution for a variety of applications. Designed for use in harsh environments, this robust technology exceeds the MIL-DTL-55302 requirements, ensuring its reliability and durability.
SJT - 38999 Series - Amphenol Socapex
The Amphenol Socapex SJT connector is a ruggedized product designed to meet the demands of harsh environment applications in military and aerospace industries. It is derived from the MIL-DTL-38999 series I & II, also called Series 1.5, and is an internationally accepted NATO Standard connector. The SJT connector features reverse bayonet coupling connectors with a large variety of contact ...
Dualok High-Vibration Connectors - Amphenol Aerospace
The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications.
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
General Purpose Pressure Sensors for High Frequency - PCB
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $765.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:113B27. Measurement Range: (for ±5V output)100 psi; Measurement Range: (for ±5V output)689.4 kPa;
High Power 5015 Connectors with Advanced Contacts
These high-power connectors feature proven RADSOK® technology along with the high current, high-temperature Temper-Grip to provide a solution for any operating temperature. Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector ...
R-VPX VITA 46 Connector System
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
TFOCA-II 4 Channel Connector
TFOCA-II 4 Channel Connector