Search Results for fci connector
Airmar Technology Corporation | SS549 Survey Transducer
SS549 Installation. SS549 Dimensional. SS549 Survey Transducer. The SS549 is designed for shallow-water and coastal-survey applications where high frequency and narrow beamwidth are required. The narrow 3° beam and low side lobes result in high-precision surveying. The stainless steel housing with threaded stem makes this model easy to mount.
Model 070A103 | PCB Piezotronics
Call for Lead Time. Product Description. Specifications. Documents & Downloads. USB Programming cable for 649-Series Product. Connection Type: 2-socket. Size - Length: 2.0 in (50.8 mm) Cable Style: Multi Conductor - Shielded.
341218 | aldenproducts.com - Amphenol Alden
Maximum Cable Diameter. Adapter Color. Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 342926: Receptacle, Single Use : 35 : 26 : PCB : 2 : 26 : Gray : 342478: Receptacle, Rear Panel-Mount ...
Model 357M168 | PCB Piezotronics
Weight (without cable).35 oz: 10 gm [2] Electrical Connector: Integral Hardline Cable: Integral Hardline Cable: Cable Length: 10 ft: 3.05 m [3] Cable Type: MI Hardline Cable: MI Hardline Cable: Cable Termination: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Mounting Thread: 5-40 Female: 5-40 Female
The Advantages of Gold Plating in Connectors - Positronic
So long as the thickness of the gold plating provides an adequate barrier, shielding the underlying contacts from the atmosphere, gold-plated connectors will retain their conductivity over time. In addition, gold’s anti-oxidation properties guard against surface oxidation, which can hinder a contact’s conductivity by degrading the metals ...
Model 208C02 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A81: Thread lock adhesive (for Series 200) 1: 084A03:
DDR4 SO-DIMM Memory Module Sockets - Amphenol
DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.
Waterproof IP-Rated RF Connectors - Amphenol RF
Waterproof IP-rated connectors offered by Amphenol RF are identified as IP-67 or IP-68 (customer specific). IP-67 RF connectors are protected against the effects of temporary submersion in water and are tested to survive a depth of 1-meter for 30 minutes. Below is a detailed explanation of IP ratings:
ExpressPort SFP+ | High Speed Interconnects | Amphenol
Amphenol's ExpressPort ® SFP+ interconnect system provides data transfer speeds of up to 16Gb/s. The design of the ExpressPort ® SFP+ connector minimizes impedance discontinuities and reflections at high data rates and provides a 10 to 20 dB improvement in Near-End Crosstalk. The ExpressPort ® SFP+ unique cage construction features EMI ...
Model 112B11 Charge Output Pressure Sensor Installation and Operating ...
PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY 14043 USA Toll-free: (800) 828-8840. 24-hour SensorLineSM: (716) 684-0001 Website: www.pcb.com E-mail: [email protected]. INE COMBUSTION SENSORS 1Modes 112B10 & 112B11 Model 175A011.0 INTRODUCTIONSelf-generating piezoelectric sensors, because of their extreme rigidity and wide d. amic range, excel in ...
Learn More about Connector Mating Cycles - Amphenol CS
The number of times a connector can connect and disconnect with its counterpart while meeting all its specifications is termed as “mating cycles”. The mating cycle of a connector helps to estimate the life span of a connector in a particular application. For instance, while the mating cycle for a USB connector will be in thousands, a FFC ...
B RT001619P*H B1 - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm -
ACJS-MV35-3S 3.5mm Jack, Vertical, Stereo, Metal Nut, Bore
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ACJS-MV35-3S 3.5mm Jack, Vertical, Stereo, Metal Nut, Bore & Thread, SCHEM 3S-3.5mm Jack, Vertical, Stereo, Metal Nut, Bore & Thread, SCHEM 3S
Model 030A10 | PCB Piezotronics
Lead Time for 26-50 is 5 Dys. Lead Time for 51-75 is 10 Dys. Lead Time for 51-75 is 10 Dys. Product Description. Specifications. Documents & Downloads. Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug. Cable assembly consists of the following components: Model 030 cabling.
Rectangular Connectors | Products | Amphenol
Amphenol Air LB France's 1900SIM is a '3 modules' rectangular connector providing versatility and high density within a small form factor. They come in a composite version for weight-saving applications. Many accessories and backshells also available. Fire/Smoke/Toxicity conforms to EN45545 (HL3 R22) for embedded railway applications.
TPC Wire & Cable Products
Wire and Cable. We're the industry leader in high-end electrical wire and cable used in demanding and abusive applications. Our rugged products are designed to withstand abuse from impact, abrasion, continuous flexing, caustic chemicals, and extreme temperatures. Our highly experienced team of electrical cable engineers boast over 40 years ...
Ø10mm Retainer 060403
Amphenol safety restraint system connectors Amphenol-Tuchel Electronics GmbH Amphenol Amphenol-Tuchel Electronics GmbH August-Haeusser-Str. 10 • 74080 Heilbronn • Germany • Phone +49/7131/929-0 • Fax +49/7131/929-486 • www.amphenol.info 02/07 Retainer Ø10mm standard retainer with shorting clip Part-no.: C252 10B 02X XXX
Home - Amphenol Canada
Home - Amphenol Canada
Model 076B04 | PCB Piezotronics
Model 076B04:5-44 plug kit (includes (1) crimping tool, (1) crimp die, (20) strain reliefs and (20) coaxial connectors Model AG) [0.079" (2.01mm) maxi
Automotive - Custom Cable
The automotive industry is experiencing a game-changing transformation with the emergence of new technologies, including autonomous, self-driving cars, electric vehicles, and mobility as a service (MAAS) with ride-hailing and car-sharing services. Amphenol Custom Cable is at the forefront of the industry providing data and network connectivity ...