Search Results for fci connector
26 dB GPS/GLONASS High Rejection Antenna - PCTEL
This dual-band, externally mounted antenna features a proprietary filtering design that allows wideband coverage while achieving superior out-of-band rejection. Its small, conical form factor minimizes perching, sheds water and ice, and provides runoff.
VenU® Dual Band, 5G WiFi 8-port Sector Antenna - PCTEL
Expansive – Four 2.4 GHz and four 5 GHz integrated elements terminated with high performance, low loss plenum cable; Low-profile – To minimize visibility; Flexible – Heavy articulating mount for wall or mast mount installations; Applications. Areas or events with large numbers of mobile data users;
Model 3711F112G | PCB Piezotronics
Electrical Connector: 4-Pin : 4-Pin : Electrical Connection Position: Side: Side: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A152: Easy Mount Clip for Series 3701 and 3711 DC Response Accelerometers: 1: ACS-85:
Model M354C10/NC | PCB Piezotronics
Model M354C10/NC:Triaxial, thru-hole mtg, ceramic shear, miniature ICP® accel., 10 mV/g, 2 to 8k Hz, ground isolated, 5 ft. integral cable, no extensi
D09S13B6GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Socket Right Angle Solder Europe standard, 500 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 2.4mm PCB thickness.
High Efficiency Low Profile Antennas - PCTEL
Designed and tested to withstand severe vibration, this rugged antenna delivers superior system efficiency and pattern coverage for mobile and fixed application. It provides industry leading multiband performance and reliability, with minimum loss and no tuning required.
Model 261B03 | PCB Piezotronics
Electrical Connector: 4-Pin: 4-Pin: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Optional Versions (W) Water Resistant Cable. English SI; Electrical Connection Position: Side: Product Documents. Datasheet. Product Specifications
Model 288D01 | PCB Piezotronics
Electrical Connector (Force) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Mounting Thread (both ends) 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 1.1 to 2.2 Nm: End Plate Mass (Force) 0.16 oz: 4.8 gm [2] Stiffness: 2.0 lb/µin: 0.35 kN/µm [2] * All specifications are at room temperature unless otherwise specified. ...
Model 103B12 PRESSURE SENSOR, ICP®, ACOUSTIC Installation and ... - PCB
10-32 coaxial connector. The Model 103A12 also has the top connector like the 103A02 but the sensitivity is 500 mV/psi. These units are ideal for wind tunnel testing of models because of the small size and high sensitivity. Models 103A02 and 103A12: ICP® Sound Pressure Sensors 2.0 DESCRIPTION
Model 691C42/691013 Switch box with switched & continuous outputs ... - PCB
12 ch, terminal strip input, vib & temp jack and two-pin MIL connector outputs, one 1.5” conduit fitting Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823
71607-308ALF | DUBOX® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,8 Positions, 2.54mm (0.100in) Pitch
95157-440LF | BergStik ® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 40 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Model 3713F12100G | PCB Piezotronics
Cable Length: 10 ft: 3.05 m: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05:
D09S33E4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Socket Right Angle, Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
54202-G0808LF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 16 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Model 603C11 | PCB Piezotronics
Model 603C11:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integral cable, single point ISO 17025 ac
Model 352C34 ACCELEROMETER Installation and Operating Manual - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
10132445-12LF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek®Pwr 3.0 High Current Connector System Receptacle Terminal, Tin Over Nickel Plating, Preplated, AWG (#16-20). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Model 357M168 | PCB Piezotronics
Model 357M168:Extreme Temperature, Miniature Accelerometer with Weld Tabs, 10 ft hardline cable terminated in a 10-32 (NJ). f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands ...
Model 608A10 | PCB Piezotronics
Model 608A10:Low-cost, general purpose, industrial ceramic shear ICP® accel, 10 mV/g, 0.5 to 10k Hz, top exit, 10-ft integral cable, single point ISO