Search Results for fci connector
Model 622B01 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1:
89898-302ALF | Dubox® | Amphenol
Dubox®, Board to Board connector, 2.54mm (0.100in), Receptacle, Vertical, Surface Mount, Double Row, 4 positions
91920-21121LF | Conan® | Amphenol
Conan® 1.00mm Pitch, Board To Board Connector, I - Industrial Series, Vertical Receptacle, Surface Mount, 21 Positions, 1.00mm ( 0.039in) Pitch.
89947-730LF | Minitek ® 2.00mm WTB | Amphenol
Minitek®, Board/Wire to Board Connectors, Shrouded Header - Surface Mount - Double row - 30 Positions - 2mm (0.079inch) - Vertical. 98464-G61-30LF. Minitek® 2.00mm, Wire To Board, Shrouded Header, Right Angle, Through Hole, Double Row, 30 Positions. Part Specification Detail.
95278-101-50LF | BergStik ® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, SMT, Double Row, 50 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating
Model 607A11/050BZ | PCB Piezotronics
Model 607A11/050BZ:Platinum Stock Products: Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 50-ft integral cable & swiveler
Model 353B34 .High sensitivity, quartz shear ICP® accel., 100 mV ... - PCB
.High sensitivity, quartz shear ICP® accel., 100 mV/g, 1 to 4k Hz, 10-32 top connector and ACS-23 Cal Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
Airborne Puck Antennas - PCTEL
Tested to meet DO-160 and Arinc 743 requirements, these durable and reliable antennas are made for vehicle tracking and marine or airborne navigation. Their dual o-ring seals and polymer resin radome keep them working in the most severe conditions.
Model 640B11 | PCB Piezotronics
Cable Type: Polyurethane: Polyurethane * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-4: NIST-traceable single axis amplitude response cal from 0 to +10% freq. (for 4 to 20 mA sensors) 1:
Model 350C04 ICP® Shock Accelerometer Installation and Operating Manual
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 1/4-28 Male 1/4-28 Male [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
10142707-04LF | Minitek ® Pwr 5.7 | Amphenol
Minitek®Pwr 5.7 Connector System, Receptacle Terminal, High Conductivity copper Alloy, Tin plating, AWG(#14-16). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
71922-140LF | Quickie ® | Amphenol
Quickie®, Wire to Board connectors, Double Row, 40 Positions, 2.54 mm (0.1 in.), Right Angle, Eject Latch Header 0.76 μm (30 μin.) Gold or GXT™ Plating
84516-102LF | MEG-ARRAY® | Amphenol
200 Position BGA Plug, 0mm Component Height, 1.27mm x 1.27mm Array, Lead-free
Model 642A62 | PCB Piezotronics
Model 642A62:Industrial vibration sensor, 4 to 20 ma output, 0 to 2 in/sec pk, 3 to 1 k Hz side exit, 10-ft integral armor cable
GNSS + Dual LTE Combination Antenna - PCTEL
This multiband GPS antenna provides omnidirectional coverage plus GPS/GLONASS tracking support. Its built-in GNSS tracking helps improve operational dispatch and schedule maintenance efficiencies, and the low-profile design minimizes exposure to theft or vandalism.
Model 353B18 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
Model 357B11 | PCB Piezotronics
Electrical Connector: 5-44 Coaxial: 5-44 Coaxial: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 4 to 5 in-lb: 45 to 57 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A90:
Model 339B32 Triaxial ICP® Accelerometer Installation and ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
89898-307ALF | Dubox® | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Double Row, 14 Positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
MDT580E03002 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=5.8mm, Key E,Gold Plating. Environmental Compliance. Click to download Certificate of Compliance Report