Search Results for fci connector
インフォコムカンパニ | インフォコムカンパニ
アンフェノールジャパン株式会社は、80年以上の歴史を持つ世界最大のコネクタメーカーであるアンフェノール社の100%出資日本法人として、幅広い製品群を持ち、世界に広がるネットワーク、優れた技術開発力、優れたコスト競争力を確立した企業です。
0.80mm Pitch Floating Board-to-Board - B406/B407/B410 Series
floating board-to-board connectors which support stack heights up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which make it resistant to vibration. It also supports speed performance up to 2.5Gb/s to meet high transmission requirements. TARGET MARKETS
10137926-2024LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10137926-2024LF.
Conformal Ballistic Pressure Sensors | PCB Piezotronics
Cable Test Box. Patch Panels. Fastener Technology. Fastener Testing. Portable Data Recorder. Rotary Torque Transducers. LabMaster Professional. Fastener Drive System. Force Washer Transducer. Fastener Torque Tension Load Cell. Fastener Assembly. Hand Torque Wrenches. Portable Data Recorder.
Ultrasonic Sensors - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Model 357A63 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-44: Extended Frequency Response Calibration to +10% point (requires ACS-1) 1:
LTE Cellular Broadband Omnidirectional Antenna with Optional ... - PCTEL
This BOA-LCM multiband antenna series uses broadband element technology to achieve superior bandwidth performance for mobile data and video communications. The platform offers multi-band coverage, optional high rejection GPS LNA technology, durable materials and an easy to install design.
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
M23 Connector Assemblies Military Connectors rectanular Connectors DIN Connectors Cord sets & CoNNeCtor AsseMBLIes / dIN CoNNeCtors DIN Connector Assemblies (Continued) OrDerING INFOrMAtION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PArt NO. sIze strANDING NOMINAL O.D. (IN) Wt. (LBS) Per 1000' 60143 18/3 41/34 0.220 40 60144 18/4 ...
5G FR1 Multiband Base Station Omnidirectional Antenna - PCTEL
The VerStack platform consists of the most advanced 5G and GNSS vertically stacked antennas in the market. It utilizes PCTEL’s broadband element technology to provide top-of-the-line RF performance in rail and IIoT applications. These antennas have been designed in a rugged UV-resistant fiberglass housing making them ideal for harsh environmental conditions.
1.0 Objective 3.0 Ratings - Amphenol CS
Connectors shall be of the design, construction, and physical dimensions specified on the applicable product drawing. 5.5 Workmanship This includes freedom from blistering, cracks, discoloration, etc. 5.6 Examination Visual and dimensional inspection per product drawings, must meet requirements of product drawing in
EconoStik™ - 10129383-914001ALF - Amphenol CS
Dubox®, Board to Board connector, PCB Mounted Receptacle, Vertical, Surface Mount, Dual Entry, Double Row, 14 position, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Model 086C01 | PCB Piezotronics
Model 086C01:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N)
Model EX357E92 | PCB Piezotronics
Model EX357E92:Charge output accel, with UHT-12TM shear sensing crystal, 2.3 pC/g, +1200 F operation, 10-ft int hardline cable with smaller 10-32 coax jack
Actives & Passives Archives - Amphenol Broadband Solutions
Part # Feed Thru Connector G-F81XL. ABS has advanced the traditional F-splice technology with a patented design offering a higher level of electrical and mechanical features. The advanced features provide increased return loss beyond 3 GHz, more than twice the pin contact area and increased holding force for higher current handling and greater ...
Model EX600B13 | PCB Piezotronics
High temperature, charge mode accelerometer kit containing a side exit accelerometer, 10 ft integral hard-line cable, and integral charge amplifier. Replaces Legacy Model Endevco 6235M1. Alternative, 900 F, ICP Model EX600B13 is 100 mV/g and EX600B14 is 10 mV/g.
Tri-band WiFi 7 Sealed Omnidirectional Antenna - PCTEL
The high-performance WiFi 7 tri-band omnidirectional antenna series is designed to cover frequencies from 2.4-2.5 GHz and 4.94-7.125 GHz for broadband access applications. With its integral N Female and N Male connector options at the base, this antenna can be directly mounted on the radio equipment.
Antenna Solutions Guide - Amphenol RF
radio frequency connectors, coaxial adapters and RF cable assemblies in the world. With a global team of experienced engineers, Amphenol RF is able to offer the broadest portfolio of standard RF products on the market today. As a leader in design and manufacturing of RF interconnect products, our
FME Straight Crimp Jack RG-8X Times LMR-240 50 Ohm | 192116 - Amphenol RF
Cable - Crimp: Thread Direction: Standard: You May also be Interested in. FME Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 192111. FME Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 192115. FME Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 192102.
77311-101-02LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-101-02LF.
10132445-12LF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek®Pwr 3.0 High Current Connector System Receptacle Terminal, Tin Over Nickel Plating, Preplated, AWG (#16-20). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.