Search Results for fci connector
Model EX640B01 | PCB Piezotronics
Model EX640B01:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn.
Model 608A10 | PCB Piezotronics
Model 608A10:Low-cost, general purpose, industrial ceramic shear ICP® accel, 10 mV/g, 0.5 to 10k Hz, top exit, 10-ft integral cable, single point ISO
Model 3501B1220KG | PCB Piezotronics
Model 3501B1220KG:MEMS shock accelerometer, 20 kg, 1/4-28 stud mount, 096 integral cable (side exit), length 10-ft pigtails
Model EX603C02 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1:
68000-403HLF | BergStik® | Amphenol
71607-303LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,3 Positions, 2.54mm (0.100in) Pitch
Model HT356B21 | PCB Piezotronics
Model HT356B21:Platinum Stock Products; Triaxial ICP® accel, 10 mV/g, 500 g, mini 4-pin conn, to +325 F (+163 C), 10 ft cable included
Model TLD356A25 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 : 113 to 225 * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
Conformal Ballistic Pressure Sensors | PCB Piezotronics
Cable Test Box. Patch Panels. Fastener Technology. Fastener Testing. Portable Data Recorder. Rotary Torque Transducers. LabMaster Professional. Fastener Drive System. Force Washer Transducer. Fastener Torque Tension Load Cell. Fastener Assembly. Hand Torque Wrenches. Portable Data Recorder.
Multi-GNSS Precision Passive Antenna - PCTEL
This antenna is passive and has been designed for applications where the active electronics are collocated with the receiver as well as for reradiating GNSS applications. It features a multi-stacked patch design covering global GNSS frequencies.
Model TLB356A15 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
Model M603C01 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1:
Model 356B21/NC Platinum Stock Products; Triaxial ICP® accel ... - PCB
mating cable supplied Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com. Manual 21354 Rev E ECN 50523
D25S13A4GL00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Socket Right Angle Solder Europe standard, 200 cycles, Harpoons + Threaded Insert M3 + Elec cont., 1.6mm PCB thickness.
Backshell - Amphenol In
Notes : For ordering information on flat gaskets and PG adaptors,contact factory. Flange Gasket MS-52000. All Dimensions are in mm
D09P71S6GX12LF | D-Subminiature Slimline | Amphenol
D-Subminiature Slimline,Input Output Connectors - Signal 9 way Header, Right Angle SMT termination, Harpoons + UNC 4-40 Threaded insert + Electrical continuity, Tape & Reel. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c)
High Efficiency Low Profile Antennas - PCTEL
Designed and tested to withstand severe vibration, this rugged antenna delivers superior system efficiency and pattern coverage for mobile and fixed application. It provides industry leading multiband performance and reliability, with minimum loss and no tuning required.
Model 320C52 | PCB Piezotronics
Model 320C52:UHT-12™, ICP® accel., miniature (2 gm), ring-style, low temperature coefficient LTC , 10 mV/g, 1 to 10k Hz, 5-44 side connector
L717HDB44POL2 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 44 Pin, Bright Tin Shell+Grounding Dimples, Flash Gold, 3.1mm(0.122in) Clear Hole, Without Standoff&Boardlock.
Shaker System Accessories - PCB
Lateral Excitation Shaker Stand Model 2050A: The Model 2050A simplifies the positioning of the shaker in tests that require lateral excitation. For automobiles, aircraft, aerospace structures, and civil structures, this setup is often required when all modes are to be excited in a MIMO test.
57102-G06-10LF | Minitek ® 2.00mm BTB/WTB | Amphenol
PREFERRED P/N SERIES FOR NEW PROJECT: 10131936Minitek® 2.00mm, Board to Board Connector, Minitek II VCC (HTP), PCB Mounted Receptacle , Vertical , Through Hole, Top Entry, Double row, 20 Positions, 2.00mm (0.079in) Pitch. 55510-120TRLF.