Search Results for fci connector
90311-044LF | Minitek® 2.00mm WTB | Amphenol
Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Crimp to Wire Contact, AWG 30 - 26. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Quality - Martec
Martec was also most helpful in scheduling the manufacturing of the connectors, which are usually only manufactured to order. Sunspace. Our engineers reported that the resulting products are some of the “coolest bits of technology that they have worked on” and they are truly a “design win”. On the whole the quality of the product far ...
Sturdy, 8 dBd, Omnidirectional Base Station Antenna for the 450 MHz Band
across the coaxial cable. CXL 70-8HD/… is a vibration-proof, slim-line, corrosion-resistant, modern style base station antenna. The CXL 70-8HD/... can be ordered on other frequencies on request. SPECIFICATIONS Electrical Model CXL 70-8HD/... Frequency Models within the 400 - 470 MHz range Antenna Type High-gain collinear Max. Input Power 250 W
Model 628F61 | PCB Piezotronics
Model 628F61:General purpose, industrial, quartz shear ICP® accel., 100 mV/g, 0.3 to 12k Hz, top exit, 10-ft integral armor cable, frequency sweep ISO
10132445-04LF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek®Pwr 3.0 High Current Connector System Receptacle Terminal, Tin Over Nickel Plating, Preplated, AWG (#16-20). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
65240-006LF | Dubox®-254mm | Amphenol
77311-101-06LF. BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Single Row, 6 Positions
Amphenol Corporation Releases 2018 Sustainability Report
WALLINGFORD, Conn.--(BUSINESS WIRE)-- Amphenol Corporation (NYSE: APH) today released its 2018 Sustainabilty Report highlighting the Company’s progress in the areas of resource efficiency, product impact, supply chain, employee well-being and governance.
Motorsport Testing Sensors | PCB Piezotronics
PCB® manufactures accurate and reliable accelerometers, force sensors, microphones, torque sensors, pressure sensors, load cells, impact hammers, and accessories for motorsport applications
Model 607A61 | PCB Piezotronics
Model 607A61:Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 10-ft armored jacketed cable & swiveler base, single point ISO. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
HM2S30PD51M0N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type C with peg 2.5mm, 55 Signal Pin, Press Fit Tail, 250 mating cycles and ROHS Compliant. HM2J09PE5110N9LF. Back Plane Connectors, 2mm Hard Metric Series, 5 RowRight angle Header Type C Press Fit , Unshielded,250 mating cycles ROHS Compliant.
10127721-061LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10127721-061LF.
65240-005LF | Dubox®-254mm | Amphenol
77311-101-05LF. BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Single Row, 5 Positions
Model 333B32 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90:
Coach ™ Multiband 5G Cellular, WiFi 6E Antennas with High ... - PCTEL
RF system efficiency – High performance, low loss cable and high quality connectors; Superior out-of-band rejection – Proprietary filtering design allows wideband coverage for all GNSS frequencies; Withstands severe environmental conditions –IP67 compliant design protects against water or dust ingress
IMI Sensors Launches Model 639A91 High Frequency ICP® Triaxial ... - PCB
Case-isolated housing of 316L stainless steel and rugged four-pin M12 connector to withstand the harshest environments. Available in hazardous area approved version (Model EX639A91). With a frequency range of 0.5 to 10,000 Hz, this product will allow customers to now use an ICP® triaxial accelerometer to:
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
76383-303LF | Dubox®-254mm | Amphenol
Dubox®, Crimp to Wire connector, 2.54mm (0.100in), Shrouded Header, Right Angle, Through Hole, Double Row, 6 positions
95293-101B08LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Surface mount, Single Row,8 Positions, 2.54 mm (0.100in) Pitch.
89898-302ALF | Dubox® | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Through Hole, Double Row, 4 Positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
00171410002 - Amphenol Air LB
1900ND13P1B00A Connector 1900 Pin With grommet sealed 39 pin contacts #22 + 10 pin contacts #16 Alu or Copper cable Fitted with pin polarizers With not mounted polarizers, without contact 1900ND02P2X00C Connector 1900 Pin With grommet unsealed 78 pin contacts #22 Without polarizer, without contact