Search Results for fci connector
Model M352C68 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1:
Model 628F01 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ICS-1: Calibration of industrial accel. with full frequency response plot and NIST-traceable certificate: 1:
Model 640B11 | PCB Piezotronics
Cable Type: Polyurethane: Polyurethane * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-4: NIST-traceable single axis amplitude response cal from 0 to +10% freq. (for 4 to 20 mA sensors) 1:
Electrodynamic shaker Kits - PCB
Miniature Shakers. These electrodynamic exciters are small, portable permanent magnet shakers. They are ideally suited for general purpose vibration testing of small components and sub-assemblies, or as excitation transducers for modal, academic, biomedical, or laboratory research.
Model 422E12 | PCB Piezotronics
Model 422E12:In-line charge converter, 10 mV/pC, +/-2.5V output, -5% frequency 5 Hz . [1] Above stated frequency, the amplifier becomes slew rate limited. [2] Not to be used with low values of source resistance such as charge mode sensors at elevated temperatures or contaminated sensor cables (preventing low frequency peaking and/or output bias problems).
Model 422E20 | PCB Piezotronics
Electrical Connector (Output) 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Size - Diameter: 0.62 in: 16 mm: Size - Length: 3.62 in: 92.0 mm: Weight: 2.46 oz: 69.7 gm * All specifications are at room temperature unless otherwise specified. Optional Versions (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4.
Model 039037-50051 | PCB Piezotronics
Model 962 Portable Transient Recorder, complete with FastPlot2 data transfer software, 8GB USB Memory Drive, USB cable for data upload/download, battery charger, and carrying case: 1: 097000-34445: Cable, Coiled, 3-ft, RS Instrument to 10-pin Transducers: 1: 4242R-000630: 1: Supplied: 7122R-04352A:
67996-120HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 20 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Model 333B32 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90:
Model HT356A25 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 : 113 to 225 * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
Model 356A66 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
95157-440LF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 40 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
76383-303LF | Dubox®-254mm | Amphenol
Dubox®, Crimp to Wire connector, 2.54mm (0.100in), Shrouded Header, Right Angle, Through Hole, Double Row, 6 positions
Model 687A01 | PCB Piezotronics
Model 687A01:Handheld vibration meter kit includes: 687A02 meter, 603C01 sensor, 050BQ006AC cable, 070A47 headphones, 080A131 magnet . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano ...
Utilize Waterproof Reverse Polarity SMA Bulkheads in Demanding Environments
The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated. This makes them ideal for applications in demanding environments where the system may be exposed to weather-related elements – antennas, base stations and satellite systems. ...
65846-011LF | Bergcon® | Amphenol
PV Shrouded Header, Wire to Board connector, 2 Wall Shrouded Header - Through Hole - Double row - 16 Positions 2.54mm - Right Angle. 67996-116HLF. BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 16 Positions, 2.54 mm (0.100in) Pitch.
HM2R30PA5100N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type C with peg 2.5mm, 55 Signal Pin, Press Fit Tail, 250 mating cycles-Rear Plug up and ROHS Compliant. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
65801-016LF | Clincher™ | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, Through Hole, Single Row, 16 Positions 2.54mm (0.100in) Pitch, Right Angle. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
95278-101A08LF | BergStik® | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Surface Mount, Double Row, 8 Positions
HM2P65PD5111N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type AB,Press Fit Tail,125 Signal Pin, 250 mating cycles and ROHS Compliant. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.