Search Results for fci connector
Gas & Moisture Sensors - Amphenol Sensors
Telaire For more than 30 years, Telaire has been a leading manufacturer of Carbon Dioxide (CO 2), Dust and Humidity Sensors for the commercial HVAC, consumer goods and automotive industries. Telaire holds more than 30 awarded patents in CO 2 sensing, including the original automatic calibration algorithm – ABC Logic®. View Website SGX Sensortech SGX […]
UE36-C16200-0511A | QSFP DD | Amphenol
Contact us today for more details of QSFP DD Connector, Part Number UE36-C16200-0511A JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
ix Industrial™ Magnetics Connector - Amphenol CS
Amphenol is one of the leading manufacturers of Industrial IO Connectors & Cables. Contact us today for more details of ix Industrial part number NDMA142100
Model J352C68 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1:
Custom Assemblies & Kits - Milrail
Some of our solutions include: Quick Disconnects, Terminals & Splices, Custom cable connectors, Smpm cable, RJ45 Assemblies and more. ISO-9001:2015 registered through SGS International ; Controlled Goods Certified ; IPC/WHMA-A-620 Certified ; 1-888-645-7245; Follow Us; Get a Quote. English. English French. Get a Quote ...
Home - Amphenol Canada
Home - Amphenol Canada
91910-21569LF | Conan® | Amphenol
Conan® 1.00mm Pitch, Board To Board Connector, I - Industrial Series, Vertical Header, Surface Mount, 69 Positions, 1.00mm ( 0.039in) Pitch.
68602-140HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 40 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
B3291B7L111220E100 | 0.5 HYBRID SIGNAL-POWER | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of 0.50mm hybrid signal-power connector, Part number B3291B7L111220E100
Model M353B17 | PCB Piezotronics
Cable Type: 031 Twisted Pair: 031 Twisted Pair: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15:
L77SDEH09SOL2RM8 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight PCB Thru Hole, 09 Socket, Flash Gold, Bright Tin Shell, 4-40 Removable Front Screwlock, Standoff 6.0mm (0.236in), With Boardlock 4.2mm (0.165in)
Model HTM602D01 | PCB Piezotronics
Platinum Stock Products; High temperature, low profile, industrial, ceramic shear ICP® accel 100 mV/g, 0.8 to 8000 Hz, side exit 2-pin connector, single point ISO 17025 accredited calibration Capable of withstanding continuous temperatures of 325 °F (162 °C) without decay in performance, higher than any other IEPE accelerometer in the industry.
0.80mm Pitch Floating Board-to-Board - B406/B407/B410 Series
floating board-to-board connectors which support stack heights up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which make it resistant to vibration. It also supports speed performance up to 2.5Gb/s to meet high transmission requirements. TARGET MARKETS
68691-400HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 4 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
L77SDBH25SOL2RM8 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight PCB Thru Hole, 25 Socket, Flash Gold, Bright Tin Shell, 4-40 Removable Front Screwlock, Standoff 6.0mm (0.236in), With Boardlock 4.2mm (0.165in)
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
4-conductor, shielded, FEP cable, 10-ft, 1/4-28 4-socket plug for 200C to triple splice assembly with (3) 1-ft coaxial cables each with a BNC plug (AC connector) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax ...
LD09S13A4GV00LF | D-Subminiature | Amphenol
D-Subminiature Economy Range, Input Output Connectors, Signal 9 way Socket Right Angle, Solder Europe standard, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness
71600-250LF | Quickie® | Amphenol
71918-150LF. Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Straight, Double Row, 50 Positions
D09P33E4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Pin Right Angle, Solder US standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Model 602D11 | PCB Piezotronics
Model 602D11:Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.4 to 8000 Hz, side exit, 10-ft integral cable, single point ISO 17025 acc