Search Results for fed std 209e
VME Standard AC&DC/DC Power Converters - Amphenol Socapex
AC and DC/DC military power converters adhere to rigorous military standards and are design to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5 ensuring their durability, reliability, and ability to withstand harsh conditions.
Circular Connector Contacts | D38999 Contacts | SV Microwave
SV Microwave’s D38999 pin and socket contacts meet the latest SOSA™ specifications and are compatible with standard and Series III housings. Our size 8 BMB contacts operate up to 22 GHz and fit larger cable diameters when insertion loss matters most.
M7419 SERIES | Products - Amphenol Aerospace
Our DC-DC power converters feature wide range of output power from 50W up to 2000W. Output voltage range comes in standard ranges including 5V, 12V, 15V, 24V, 28V, 48V. Custom ranges are also available. Features include high efficiency, low THO, high power factor, internal EMI filters and more.
SMA Female to Female Bulkhead (EMI Gasket) Adapter
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Repair and Maintenance Returning Equipment Contact Information Safety ...
standard safety precautions to avoid personal contact with this voltage. This symbol on the unit indicates that the user should refer to the operating instructions located in the manual. This symbol indicates safety, earth ground.
CONFIGURATION ROHS NON-COMPLIANT CONTROL LEVEL: APPROVED - SV Microwave
CHAMFER INNER CONDUCTOR TO CONFIGURATION SHOWN (FILING IS ACCEPTABLE). DO NOT NICK INNER CONDUCTOR. SLIDE SPACER ONTO INNER CONDUCTOR UNTIL IT BOTTOMS DIELECTRIC. INSERT CABLE INTO BACK OF CONNECTOR BODY AND BOTTOM AGAINST CABLE STOP. SOLDER CABLE TO BODY. REMOVE ANY EXCESS SOLDER.
M183 Series - amphenol-aerospace.com
The M183 military power supply is a rugged 3 phase AC to DC converter, accepts a 115 AC input range from 103 to 127VAC, L-N, 50/60/400Hz and provides a single DC output from 5V to 50V, up to 1000W, with custom outputs available. Designed to meet military standards, MIL-STD-704, MIL- STD-810, MIL-STD-461. Power Factor 85%-90% at 75-100% load.
17 Position - Elite Series - Amphenol Sine
Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager. 17 Position - Elite Series - Connector configuration above is generic and applies to both Checkmate™ and Threaded mating options. Images used may be o.
Protocol Manual MH-Series with J1939 Safety - temposonics.com
The sensor electronics and functionality will remain current to the development of the SAE J1939 standard. More details on the safety aspects of the sensors can be found in the MH-Series with CAN Safety Manual (Document 552177).
ROHS Compliance - Amphenol Socapex
Amphenol Socapex is strongly involved in complying with RoHS directive, and in satisfying its customers requirements. The RoHS (Restriction of use of certain Hazardous Substances) directive, part of the WEEE (Waste Electrical and Electronic Equipment) directive, regulates the use of the substances listed below:
VME Standard DC to AC Power Inverters - Amphenol Socapex
Designed to meet strict military standard MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, DC to AC power inverters are integral in supporting critical applications such as communication systems, radars, avionics & weapon systems.
Understanding Cold Temp, Bend, & Impact Ratings for Industrial Cables
Cold Temperature Rating: Indicates the minimum operational temperature a cable can withstand without losing performance. Cold Bend Rating: Measures the cable's flexibility at low temperatures. Cold Impact Rating: Assesses a cable's ability to resist physical impacts at freezing temperatures.
SAE Battery Standard Steering Committee - amphenol-sensors.com
SAE Battery Standard Steering Committee. Guidance Documents Supplied to NAATBatt International . for Committee Work. September 2, 2020. Robert L. Galyen. Battery Standards Steering Committee. 9) Battery Standards Future Energy Storage Systems. 1) Battery Safety. 5) Battery Size Standardization.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf0929-6200-xxx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc.
BUS-12-009 PRODUCT SPECIFICATION - Amphenol CS
This specification defines the performance, test, quality and reliability requirements of the Gold Plated Contact Bergcon PV Vertical and Horizontal Connector product. This product can be Lead Free and meets the requirements of the European Union Directive of Restrictions for Hazardous Substances (Directive 2002/95/EC).
Quality Standards | Amphenol Socapex
Our 8D Template Logistics / Quality. Quality concern should be considered even for a small quality. We always expect a fast and effective support from our suppliers. We don’t request corrective actions for each non-conformity. Please follow instructions on our NCR when a 8D report is requested.
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 46230 08/21 SEE PDM
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2911-61009 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Thermometrics Duct Sensor - amphenol-sensors.com
Thermometric’s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles. The temperature reading is fed back to the control module, where the system compares the tem-perature reading to what the occupant of the vehicle has the temperature set at on their vehicle’s air conditioning system.
DEFEA 2025 - Amphenol Socapex
We’re thrilled to announce our participation in DEFEA 2025, where defense professionals gather to see the latest innovations. Meet us in Athens from June 16 to 18 to explore how Amphenol's advanced solutions can enhance your defense and security systems. What to Expect:
Torque Resistant Edge Launch RF PCB Connectors - SV Microwave
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating.