Search Results for federal home time period
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C
Fluid-Trac GenSet Application Note - Amphenol Sensors
Fast response time: less than 1 second; IP6K7 rating Cell Connectivity System (CCS) High current circuit for battery cell connectivity; Available styles: Wire Harness and Flexible Printed Circuit (FPC) Current Sensor. Based on open-loop Hall-effect and coreless TMR technology;
TECHNICAL FEATURES - rfstechnologies.com
additional assemblies - 1 strand sm fiber length, ft model number 10 fr-n-1ssm-01-10fs 15 fr-n-1ssm-01-15fs 20 fr-n-1ssm-01-20fs 30 fr-n-1ssm-01-30fs
Model M355B33 Ring-style, quartz shear ICP® accel., 100 mV/g, 10-32 ...
Model Number 355B33 ICP® ACCELEROMETER Revision: E ECN #: 45915 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) Measurement Range ± 50 g pk ± 490 m/s² pk
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time
GKSPEED20-158C - High speed grounding kit for CELLFLEX ® LCF 158
Title: GKSPEED20-158C - High speed grounding kit for CELLFLEX ® LCF 158 : Created Date: 2/4/2025 1:21:17 PM
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
Response Time < 1 ms Accuracy ± 1.0 FS LCD Resolution (5 PSI) 0.001 LCD Resolution (30 PSI) 0.01 LCD Resolution (100, 200,500PSI) 0.1 LCD Resolution (1000,3000,5000 PSI) 1 Proof Pressure 3 X Full Scale Burst Pressure 10 X Full Scale or 15,000 PSI whichever is less Operating Temperature Range -10° to 60°C (14° to 140°F)
SPECIAL OFFER BU 100 O MOR O Y SPER-TREX A ND CABLE - offers.tpcwire.com
Promo code must be entered on purchase order to receive discount. Code may be used one time only. Offer not valid on prior orders. Warranty and disclaimer: Seller makes no warranties, express or implied, with respect to this product, and seller disclaims any implied warranties of merchantability or fitness for any particular purpose.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
First Time (cont.) Figure 3: Typical Screen Display During Operation • To freeze the Psyclone at a particular reading, press the button briefly. The “Hold” message appears to the left of the temperature reading, as shown in Figure 2 on the previous page. • To shut off the Psyclone, press the button for 3 seconds, until the
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
THE NEW GENERATION - temposonics.com
Perfectly suitable for time-critical & dynamic applications! 100 % Contact us and ask for the R-Series V: +49 2351 95 87-0 | info.de@mtssensors.com be certain. Created Date:
MA7CAP1700-S3-KIT 17 position straight plug connector kit,
Home; Our Product Lines; MotionGrade Series; M23 Series Threaded Connectors; 17 Position - Elite Series; P Type Plug; MA7CAP1700-S3-KIT 17 position straight plug connector kit, threaded, P type, counter-clockwise insert, 11.0-15.0mm cord grip, male, contacts included;
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
First Time (cont.) Figure 3: Typical Screen Display During Operation • To freeze the Psyclone at a particular reading, press the button briefly. The “Hold” message appears to the left of the temperature reading, as shown in Figure 2 on the previous page. • To shut off the Psyclone, press the button for 3 seconds, until the
NTC Type NDL - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
FAQ | Amphenol Socapex
back Ethernet Switch & Media Converter. Ethernet Switch; Fiber Optic Media Converters; Cordsets & jumpers; PS Series: Power Devices Solutions
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4001 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C