Search Results for female h11 connector
PRODUCT OVERVIEW - Amphenol Antenna Solutions
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 6206100E Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 6206100EG Multi-Device Dual Unit (MDDU) 4.3-10 Female 6206100EDx* *Pre-commissioned confi guration; Contact Amphenol for further details. T
Omnidirectional Fiberglass Antenna, 1" 14TPI Ferrule, Includes ... - Gemeco
Connector: 18m / 60ft RG58. Max. Input Power [Watt]: Receive Only. Professional FM/AM omnidirectional fiberglass antenna including DAB, 1" 14TPI Ferrule includes 18m/60' RG58 cable. Features. Length [m/ft]: 2.68/8.80; Sections: 1; Thread: 1 1/4" 11TPI Female Ferrule; 18m Cable Included;
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
revzone revisions eco description datebychkappr a1 - - technical data sheet release 14-july-2017ro - 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm
10-Port Antenna - Amphenol Antenna Solutions
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5763400 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5763400G Multi-Device Dual Unit (MDDU) 4.3-10 Female 5763400Dx* *Pre-commissioned configuration; Contact Amphenol for further details. 5G Ready
AHDP24-PN01 Panel Nut Shell, Size 24, Comparable to PN# 2411
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP24-PN01 Panel Nut Shell, Size 24, Comparable to PN# 2411-001-2405-Panel Nut Shell, Size 24, Comparable to PN# 2411-001-2405
7691300 Catalog - Amphenol Antenna Solutions
Input connector type 2 x N Female, 0.50m Flylead of RG303 Mechanical Characteristics Dimensions HxWxD 205 x 221 x 65 mm 8.07 x 8.7 x 2.6 in Weight 0.5 kg 1.1 lbs Mounting Options Mounting Wall mounted standard - stainless steel plate 4 screw holes 880-960 MHz 1710-1880 MHz 1900-2170 MHz ...
Temposonics
Ingress protection2,3 IP67 (if mating connectors are correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) ... M12 (8 pin) female, straight Part no. 370 694 M12 (8 pin) female, angled Part no. 370 699 M12 (8 pin) female, straight Part ...
450-470 MHz - amphenol-antennas.com
Connector(s) / Location 1 Port, N-Type Female, Bottom Mechanical Characteristics Length 3100 mm 122.0 in Weight without Mounting Brackets 7.0 kg 15.4 lbs Wind Load @ 45 m/s 220 N 49.5 lbf Materials Glass fi bre shroud; aluminum mounting section Mounting Options Mounting bracket kits are ordered separately. Mounting Bracket Kit 0300120/00
Features - Amphenol Antenna Solutions
Connector 2 PORTS 2 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 70° 70° Electrical Downtilt 0° 0° Total Connector Count 4 PORTS Connector Type 4.3-10 FEMALE or 7/16-DIN FEMALE Dimensions 616 x 307 x 177 mm (24.3 x 12.1 x 7.0) • Dual band, fixed tilt panel antenna, 4 connectors • Ultra-wide band performance
Model 356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz ... - PCB
Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing Installation and Operating Manual For assistance with the operation of this product,
All Products | Markets - Amphenol
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles.
Tools & Accessories DragonSkin System Solutions - RFS Technologies an ...
7-16 DIN Female Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Straight, Polymer claw and compression sealing. Add to my e-catalog Download PDF datasheet. 4.3-10 Male Right Angle Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Polymer claw and compression sealing.
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
† Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description The antenna has 4 connectors located at the bottom. Low Band R1 696-960 MHz (2x) 4.3-10 or 7/16-DIN Female Mid Band Y1 1695-2700 MHz (2x) 4.3-10 or 7/16-DIN Female
Assembly Instructions-C25 Amphenol BNC
Step 5 Insert cable and parts into connector body. Make sure sharp edge of clamp seats properly in gasket. Tighten nut to approximately 15 inch pounds. nut washer* gasket clamp bushing‡ female contact jack body male contact plug body * Not supplied on all items ‡ For use on RG-62, 71, 122, 178, 180, 196, 210 Amphenol Connector Cable ...
RECOMMENDED PCB LAYOUT - Amphenol RF
to signify non magnetic connector micromate female interface scale 7.000 scale 10.000. author: amphenol rf created date: 8/27/2012 11:08:47 am ...
T 3363 430 - M16 Rear mounting female receptacle with ring n
T 3363 430 - M16 Rear mounting female receptacle with ring nut. 5 contacts, silver plated Contacts included.-Rear mounting female receptacle with ring. Call Us 1-800-394-7732; My Account; Home; ... M16 Male straight cable connector with internal strain relief and metal locking ring. 5 contacts, silver plated, 6-8mm cable diameter Contacts ...
GPS Antennas GPS 2000 QM - AMPHENOL PROCOM
DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Provided with FME-female connector. Wide range of FME-accessories available. Double-adhesion procedure ensures fast and reliable fixing. ECE R118.02 approved cable. Specifications. Electrical; Model: GPS 2000 QM: Frequency:
Technical features - rfstechnologies.com
N Female Connector for 1-1/4" Coaxial Cable, OMNI FIT™ Premium, Straight, O-Ring and compression sealing NF-LCF114-D01 REV : E REV DATE : 01 Aug 2016 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering