Search Results for female h11 connector
Model J320C33 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
Directional Coupler
4.3-10 Female Connectors 7/16-DIN Female Connectors N Female Connectors. Title: DC-xxMX-yy-JJ.indd Author: nramos Created Date: 12/1/2017 7:12:51 AM ...
SS24M2F Socket Contact, Stamped, Size 16, Gold Flash over N
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SS24M2F Socket Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs-Socket Contact, Stamped, Size 16, Gol
Amphenol
MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER. GREY BLACK BROWN COLOR PART NUMBER KEY-B CONFIGURATION GREEN AT06-08SB-RDGRY AT06-08SB-RD01 ... AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel-plated 16 14 Machined ...
Amphenol Assembletech
SAS 22P Male to Female: Part Number: RSS22-0XXX (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) ... Condition: EIA 364-20. Method B. Test between adjacent of mated and unmated connector assemblies. The dielectric shall withstand 500 VAC for 1 minute at sea level.
heavymate | Amphenol Global Search | Amphenol
Heavymate Connectors; Heavymate Housings; C14610F0166041 Double side entry housing with low profile and thermoplastic spring cover; C14610F0166041 Double side entry housing with low profile and thermoplastic spring cover . ... C01600V00000012 Protective cap for female receptacle. Comparable to 08-2302-000-000, CA00SD4 https://www.amphenol-sine ...
M83522 | MIL ST Connectors | Fiber Optic Connector
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment.
C2U3MD120X12F wxys0 - Amphenol Antenna Solutions
Connector 2 PORTS 4 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 202° 187° 169° 206° Electrical Downtilt 0°, 5° 2°, 6° 0° 0° Configuration HEART-SHAPE CONFIGURATION Connector Type (12x) 4.3-10 FEMALE CONNECTORS Dimensions 1219 x Ø371 mm (48.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK
hsd-nasp | Amphenol Global Search | Amphenol
supplier date | Amphenol Global Search | Amphenol hsd-nasp | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown ...
SMPM (Size 12) D38999 Socket to SMPM Female VITA 67.3 12" Cable ...
SV Microwave newly released the SMPM (Size 12) D38999 Socket to SMPM Female VITA 67.3 12" Cable Assembly for .047 Cable. Access the Datasheet now.
Equal Trace TR Multicoax Series - Amphenol Ardent Concepts
gets the connector closer to the device to reduce signal loss. Arc design eliminates need for cumbersome serpentine trace routing High quality connectors (SMA, 2.92 mm, 1.85 mm) ... Female (KM or KF 1.85 mm Male or Female (VM or VF) Example Part Number: TR70-ET-SM-16X1-3.60-06VF:
696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Connector Description The antenna has six (6) connectors located at the bottom, each marked with a colored ring. Low Band 696-960 MHz Red Rings (2x) 7/16-DIN Female High Band #1 1695-2400 MHz Yellow Rings (2x) 7/16-DIN Female High Band #2 1695-2400 MHz Orange Rings (2x) 7/16-DIN Female Electrical Characteristics Low Band High Band #1 and #2
B A1 - Amphenol Sine
MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER. BLACK BROWN COLOR PART NUMBER KEY-B CONFIGURATION GREEN ATM04-08PB-SF1GY ATM04-08PB-SF1BK ... AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined AT60-010-20141 Male Contact - Pin, Nickel-plated 2016-18 Machined ...
Amphenol PCD Shenzhen
Big data sever connector helps to improve network operations, transmission reliable and security. Custom order product. Tell us your request. ... R10, 6 TO 10 MM FEMALE CRIMP CONTACT, WITH/WITHOUT HVIL, 16 TO 70 MM2 SHIELDED/ UNSHIELDED CABLE HVBI90XRXXFCXXXFGXXLXXXX. RIGHT ANGLE PLUG 250A MAX, R6, R8, R10, 6 TO 10 MM FEMALE CRIMP CONTACT, WITH ...
MA1EAP1700 17 Position, 90° Rotatable Plug, P Type, Less Contacts
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... counter-clockwise insert, male or female . MA1EAP1700 17 position 90° rotatable plug, threaded, P type, counter-clockwise insert, male or female. $0.00. M23 Plug. PART NUMBER: MA1EAP1700. Datasheet: View ...
Super-Trex “Y” Splitter - tpcwire.com
DIN Connectors Extension Cords M23 Connector Asseblies Military Connectors Rectanular Connectors ... 81401 0.5 4 Pole Male 3 Pole Female 3 Pole Female 81402 1.0 4 Pole Male 3 Pole Female 81404 2.0 4 Pole Male 3 Pole Female 3 Pole Female 81411 0.5 4 Pole Female 3 Pole Male 3 Pole Male
EC 2 7A M 005 - TPC Wire
DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors Ethernet Cable ... Build Your Own Ethernet Cable Assemblies Head Configurations: A = RJ45 B = 8 Pin Female M12 DC Micro C = 8 Pin Male M12 DC Micro D A = = RJ45 to RJ45 E = RJ45 to 8 Pin Female M12 DC Micro F =RJ45 RJ45 to 8 Pin Male M12 DC Micro
Catalog - amphenol-antennas.com
Connector type N-Female + 0.3m RG213 cable Lightning protection DC grounded * Other frequencies available upon request. Mec a ca C a ac e c Materials Glass fibre shroud Aluminium mounting section Dimensions (Length) 250 mm 9.8 in Weight without bracket 0.9 kg 2.0 lbs ...
8-Port Antenna
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) ---4.3-10 Female 5661312EN 7/16 DIN Female 5661312E Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5661312ENG 7/16 DIN Female 5661312EG REV021523I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 5
All Products - Amphenol
HV/HP connector for applications >60V and aluminium housing. All connectors are sealed and equipped with EMC shielding. The aluminum housing ensures a robust structure in the vehicle, it can withstand higher temperatures and can dissipate high currents. The HEAVYSOK connectors are available with various codings.