Search Results for female reproductive system external parts
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 9779-513-6 (MS3420-6) YES SLEEVE, WIRE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military -
AHDPBS-010-2405 Size 24 Backshell, Conduit snap over straig - Amphenol Sine
AHDPBS-010-2405 Size 24 Backshell, Conduit snap over straight. Comparable to PN# 2428-010-2405
Kaye ValProbe 温度记录器
ValProbe 无线家族的温度记录器设计是高精度的、便捷的、可靠的应用于制药和医疗器械行业的工艺验证。无线的设计大大简化了对于严苛的环境的监测和验证。无线探头有直式的、软线的和可弯曲的等多种样式。
C:UsersROrmanDesktop$ drawingsC-04410310003 REV A1 - Amphenol Sine
3. mating part is 044-104-10003-02. 4. all dimensions are for reference use only. ø13.4 ø18.0 31.8±0.4 8.8 a1 - release new pr0duct 24/may/23 hailey tommy materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ...
L-725.pmd - Amphenol Aerospace
Metal to metal sealing of mated parts should occur where a flat gasket is used for an end seal. In some instances, when a cable accessory or MIL-C-85049/1, /2, /41 and /42 type clamp is used with maximum diameter cable, a metal to metal seating may not occur on the initial tightening. A second tightening is therefore
Surface Mount Foam Sensor | Sensor Assemblies
Thermometrics Surface Mount Foam Sensor (SMF): a highly adaptable sensor designed for direct mounting on almost any surface, offering precise temperature monitoring.
Fiber Optic Bulkhead Feed -Through - Amphenol Aerospace
Amphenol extends its line of harsh environment fiber optic components with a multi-channel fiber optic feed-through. This feed-through is designed to perform in demanding aerospace environments and any other applications where a high degree of environmental sealing is required between bulkheads.
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
AHDP06-24-47PR-BRA 47 Positions, Plug, Pin, Shell Size 24, - Amphenol Sine
AHDP06-24-47PR-BRA 47 Positions, Plug, Pin, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on). Comparable to PN# HDP26-24-47PE-L017
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0201Px-50C REV B1
SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER ...
Telaire ChipCap 2 humidity and temperature sensor - Amphenol
Keep the active state of the part to a minimum. A typical sampling time is in the range from 0.5-1s. (The minimum is 0.2s, and a maxi mum 10% duty cycle sampling time is recommended). • Sensor operating voltage should be regulated within 3.3 ±0.5V or 5.0 ±0.5V depending on part number. 2.5 Soldering Instruction
12.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMP Female QB ( 1221-40051 ) SMA R/A Male ( 2912-61002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1.
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
Above part numbers include standard 500 cycle finish designation - gold plating over suitable underplate in accordance with SAE AS39029. For other contact options available for use in ETV38999 connectors, (thermocouple) contact us. Sealing Plugs. Contact Size: Part Number: 8 (Coax)* 10-482099-8: 8 (Twinax) T3-4008-59P:
DLH Series Low Voltage Digital Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p. 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0355 Rev B
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
1. replace "xx" in part number with desired db value. any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history description see notes scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
Part Number Lug Only Part Number Conductor Max. Dia. Crimp Code 3.6mm 5.7mm 8.0mm 10.3mm 70 Amps 125 Amps 200 Amps 300 Amps PSLP-36 PSLP-57 PSLP-80 PSLP-103 M3x0.5 MSx0.8 M8x1.25 M10x1.5 Pin Dia. Max. Current Part Number Thread (male) Notes: (1) Surlok Assembly contains the wire crimp lug, plus a two-piece dielectric clamshell housing.
Triax Contacts | High Speed Contacts - Amphenol Aerospace
Provide additional shielding when terminated to triax cable having solid or stranded center conductors. Amphenol supplies triax contacts in sizes 8, 10 and 12 and they are ideally suited for use in D38999 Series I, II and III circular connectors.
RADSOK® | Voltarius | Electric Mobility | Markets | Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the ma
21-033470-031 (PIN) 21-033471-031 (SOCKET) - Amphenol Aerospace
Remove piggyback grommet seal from the connector grommet. Position removal tool part number MILI81969/1412, Daniels DRK2648, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable. Amphenol Amphenol Aerospace