Search Results for female reproductive system external parts
JAM NUT RECEPTACLES - Amphenol Sine
RTS712N2S03 Receptacle, jam nut, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), socket contact, silicone rubber seal. Intermateable with part # UTS7122S
REVISION HISTORY PRODUCT DATA DRAWING - DCN 55466 10/24 SEE PDM
any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no.
2018年9月2日安费诺万达观影节_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: AHQ & AKE & AWH & AMI - 通用继电器: AHQ & AKE & AWH & AMI - 通用繼電器:: Please refer to the pdf file. The website drawing is for reference only.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 2M804-005-07MT10-26P YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ...
Células de carga de bidón | PCB Piezotronics - pcb.com
Las rentables células de carga de bidón de PCB son fáciles de instalar e ideales para aplicaciones de baja capacidad.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: H57.5 Flange with Screw: 7.5: 2P-16P: H5xxA0510000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VF3.81 Vertical Close: 3.81: 2*2P-2*12P : VFxx31500000G: Please refer to the pdf file. The website drawing is for reference only.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 21-033378-026 YES BUSHING, CRIMP 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ...
Kaye Sensor Surface Adapter
Kaye sıcaklık sensörleri için Kaye Sensör Yüzey Adaptörü, dondurarak kurutucular gibi vakumlu ortamlarda bile yüzey sıcaklığı ölçümünün karmaşık görevi için tasarlanmış, sahada test edilmiş bir aksesuardır. Özellikle bir yeterlilik çalışması sırasında plaka sıcaklığını ölçmek için kullanışlıdır. Adaptör, çeşitli sensörlerin güvenli bir şekilde ...
Fiber Optic Connector | Amphenol LTW
Fiber Optics adapters allow terminating fiber optics cables to be coupled together. Available in LC & SC type for your outdoor application for your high speed transmission requirement.
Amphenol AMAO Product Compliance - Environmental Engineering
Part/Product Description Exemptions (If Applicable) 1100-070-3008 YES SHELL, RECEPTACLE N/A Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) BACC63DB13-35SNH YES CONNECTOR, ELECTRICAL, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ...
Amphenol AMAO Product Compliance - Environmental Engineering
Part/Product Description Exemptions (If Applicable) 10-573707-18Y YES ELBOW ASSEMBLY N/A Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the ...
12.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMA Bulkhead Female ( 2946-6012 ) SMA Low Profile Male ( 2911-61000) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK503 W/O Cover: 9.5: 2P-30P: YK503xx0xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Capteurs de position Série HE - temposonics.com
Document Part No. Revision Language Download Data Sheet 551654 F EN Operation Manual 551904 C EN CE Capteurs de position industriels Toggle Sub Menu. Capteurs de position industriels Série R - V Toggle Sub Menu ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: RB W/O bar: 2.54: /: RBxxx2x20000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MB14R2221SW YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.