Search Results for fep automotive
2 Sensor for Automotive Applications - amphenol-sensors.com
for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness. • Energy Savings - Reduce variations in heating and cooling in-cabin through demand control ventilation. Applications • Automotive HVAC - In-cabin air quality and
RTHP6161SNH25-PS3 8mm Plug, Female with Short Shielded Backshell ...
RTHP6161SNH25-PS3 8mm Plug, Female with Short Shielded Backshell Technology, High Amperage, Crimp, 630V, Shell Size 16
M8453 SERIES | DC-DC Power Supplies | Power Supplies | Products ...
The M8453 military power supply is a rugged Four output DC to DC converter
10148139-012LF | Minitek 2.0 BMI | Amphenol
Amphenol is one of the leading manufacturers of Board/Wire to Board Connectors. Contact us today for more details of Minitek 2mm BMI, part number 10148139-012LF
Whip Antennas DHX 27 5/8-KFZ - AMPHENOL PROCOM
The Z-mount is particularly well suited for mounting on car-roofs because of its ability to be installed exclusively with access from the outside. The Z-Mount for roof thickness from 2 mm to 7.5 mm must be mounted from the inside. However, the antenna can be installed anywhere on the car, as the Z-mount is equally well suited for mounting on e ...
GNSS Combination Antennas ProFin - amphenolprocom.com
Easily removable whip for car wash. Full hemispherical coverage for the GNSS and GPS. Built-in high gain, low noise amplifier. Preselector filter ensures high GNSS/GPS amplifier blocking level for out-of-band signals. Right-Hand Circular Polarization (RHCP). 3 - 15 V DC for GNSS/GPS supply. DC supply via GNSS or GPS RF-connector.
Model RH059M73/020 | PCB Piezotronics
20 foot cable assembly 5-Pin M12 to 5-Pin Brad Harrison used with CSI A0643TX Triaxial Accelerometer
Model 691A84 | PCB Piezotronics
Model 691A84:18 Channel (6 Triax) Rotary Triax Switch Box
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
20021321-00108D4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® . Contact us today for more details of Minitek127 ® , part number 20021321-00108D4LF.
Whip Antennas MP-G-S/150/450/FQ whip - AMPHENOL PROCOM
External antenna whip mounted on the ProFin mount. When ordering the antenna, please state the centre frequency on each band. Sturdy, general-purpose dual-band ¼ λ antenna in professional quality.
P29013-Mxxx 7/8" Double-ended 3 Position Drop/Branch Cable A
P29013-Mxxx 7/8' Double-ended 3 Position Drop/Branch Cable Assembly, Male Straight-Female 90, Dual-rated, Black. Comparable to part number(s): 113031A46M, RSMWKM34-*M
Robuuste Ethernet, USB & Beeldscherm connectoren - Amphenol Socapex
De Amphenol Socapex connector USB3CFTV is een geavanceerde oplossing voor datatransmissie in ruwe omgevingen. Met zijn schroefdraadkoppeling en MIL-DTL-38999 serie III type is deze connector ontworpen om extreme omstandigheden te weerstaan, waardoor hij ideaal is voor toepassingen zoals communicatie op het slagveld, voertuigen aan de grond, militaire vliegtuigelektronica en algemeen ...
Network Security Archives - Custom Cable
Future-Proofing Your Network: Cabling for Tomorrow’s AI-Powered Needs. In the ever-evolving world of telecommunications, staying ahead of the curve is essential.
2 Sensor for Automotive Applications - amphenol-sensors.com
for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness. • Energy Savings - Reduce variations in heating and cooling in-cabin through demand control ventilation. Applications • Automotive HVAC - In-cabin air quality and
2 Sensor for Automotive Applications - amphenol-sensors.com
for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness. • Energy Savings - Reduce variations in heating and cooling in-cabin through demand control ventilation. Applications • Automotive HVAC - In-cabin air quality and
1.00mm Pitch FFC/FPC - F52Q/F52R Series - Amphenol CS
wicking. These are ideal for automotive, data, industrial, communication, consumer and medical applications. TARGET MARKETS 1.00mm Pitch FFC/FPC - F52Q/F52R Series § Easy to operate and strong FFC/FPC retention makes it vibration-proof § Ensures high solderability and high durability FEATURES BENEFITS § ZIF (Zero Insertion Force) mechanism
NTC Type NDM - amphenol-sensors.com
• Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature