Search Results for ferrule terminal connectors
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Microsoft Word - PS_AN7_MediaGauge_MG-MD_ProductOverview_04
connector to the mating connector on the back of the MediaGauge™ MG-MD digital pressure gauge. 3) Program the MediaauGge™ digital pressure gage u with your low and high essure set pr oints pp er the instructions described previously. SSI Technologies – Application Note PS-AN7 ...
Plug Clicker nut 2 Modules Composite Standard Without plating ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
G88MPH0622AEU | Micro Power Plus | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Micro Power Plus Connector, Part Number G88MPH0622AEU.
Amphenol
molded color of the connectors shown above. other colors shown are available via special order. keyway (3) places keyway (3) places keyway (3) places p/n atm04-12pa key-a configuration standard color: grey p/n atm04-12pb key-b configuration standard color: black p/n atm04-12pc key-c configuration standard color: green p/n atm04-12pd key-d ...
Centaur - Solder Tail | Centaur ExaMAX for Military 92 ohms | High ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
SMPM Product Series Solutions Guide Catalog
The SMPM connector series offers a board-to-board solution delivering consistent performance through 26.5 GHz. PCB optimization analysis also allows for enhanced performance up to 65 GHz for some connector designs. This dependable mating system utilizes a three-piece configuration and is focused
HIGH ACCURACY MEASUREMENT OF TEMPERATURE AND HUMIDITY
4 | RF Valprobe® II RF Thermal Validation | 5 SmartMesh® Technology Software Features Mesh networking technology is proven in many harsh environment applications. Its implementation in
Temposonics
M12 connector system. 3.The connector insert is taken out of the cylinder through a bore hole. The flange can easily be clicked in position from outside. Four standard screws must be tightened to mount the connector system on the cylinder. In the case of using angled type connectors, the connector insert can be rotated inside the flange
SIME1602PBFBR - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
ROKK USB to Lightning Charge/Sync Cable, 2m - Gemeco
ROKK USB to Lightning Charge/Sync Cable, 2m. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Model 050AE006AC | PCB Piezotronics
Model 050AE006AC:2-socket environmental boot connector (MIL-C-5015 compatible) to BNC plug with 6 feet of Coiled, general purpose, polyurethane . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ...
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Omni Antennas CXL 4/70C/... - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 020DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Colour: White (RAL 9003) Wind Area: 0.14 sq. m / 1.51 sq. ft: Wind Load: 177 N (160 km/h)
Long flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132284-10 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: