Search Results for ferrule-174
is amphenol ctfc-10 6 series coaxial cable good for 1 gig internet ...
FERRULE-174 | Amphenol Global Search | Amphenol RG 174/U is a coaxial cable with stranded copper clad steel wire and with a tinned copper wire braid shield. ... Series 2, Matrix - Amphenol Aerospace 26482 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRI 2 J Insert Arrangements Insert ...
connex | Amphenol Global Search | Amphenol
ferrule-174 | Amphenol Global Search | Amphenol Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
FAKRA Cable Assemblies - Amphenol RF
Fixed Length Assemblies on RG-58 and RG-174 Cable Ordering Information Part Number 095FJZFJZAGxxxx 095FJZFJZSGxxxx 095FJZFPZAGxxxx 095FPZFJZSGxxxx 095FPZFPZSGxxxx ... Ferrule Housing Temperature Range RoHS-40°C to 85°C Compliant with exemption 6C Technical Specifications (Connectors)
2fa-ngsp-c01e1 | Amphenol Global Search | Amphenol
2fa-ngsp-c01e1 | Amphenol Global Search | Amphenol FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code 2FA1-NASP-C01E1. FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm M Key Code FA1-NMRP-PCB-6A. FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm H Key Code 3FA1ENHRJ-C01-3.
Assembly Instructions-C26b Amphenol BNC
Step 4 Install ferrule clamp nut assembly onto cable so that ferrule portion slides under braid and insulator butts flush against cable dielectric. Slide outer ferrule over braid and up ... 31-371 BNC Plug 174, 179, 187, 188, 316 — .128(3.2) 227-1221-3 .797(20.2) .516(13.1) .250(6.3) boot ferrule ferrule clamp plug body assembly nut assembly ...
c3fa1-nasj-c01e6 | Amphenol Global Search | Amphenol
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code 3FA1-NBSJ-C01E6. ... FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin A Key Code 3FAH-NASJ-C00W6. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive ...
CRIMP TYPE ANGLE PLUGS & ANGLE BULKHEAD JACKS - Amphenol RF
903-289P-51A 50ΩSMB Angle Plug 174, 179, 187, 188, 316 .128(3.3) 227-1221-03 Cav. A .390(9.9) .150(3.8) .050(1.3) ... ferrule over braid and crimp using hex die shown in table above. Step 3 Solder center conductor into contact. Step 4 Insert cap into body and dimple or lightly punch center of
Part # M39012/55-3128 - svmicrowave.com
SMA Male Cable Connector, Lockwire Holes, for RG-174 Cable Available Inventory: 602. M39012/55-3007. SMA Connectors M39012/55-3007. Add to compare list Datasheet. Part # M39012/55-3006 ... Extended Ferrule for .047 Cable Available Inventory: 125. 2911-61016. SMA Connectors 2911-61016. Add to compare list Datasheet.
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS - Amphenol RF
outer ferrule bushing male contact plug body assembly female contact jack body assembly for use on RG-62, 71, 210 cable only ... For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100"(2.5mm) as shown. Before attaching center contact TFE sleeve (not shown) over cable dielectric and under braid. For 31-71016, before attaching center ...
112516 | Amphenol Global Search | Amphenol
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm Isolated 031-5959-RFX. BNC Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-80905. ... Then slide the FERRULE onto cable. Insert the MAIN BODY into braid and dielectric. Slide the FERRULE over braid, crimp it with the crimp tool as shown.
CRIMP TYPE ANGLE PLUGS & ANGLE BULKHEAD JACKS
903-289P-51A 50ΩSMB Angle Plug 174, 179, 187, 188, 316 .128(3.3) 227-1221-03 Cav. A .390(9.9) .150(3.8) .050(1.3) ... ferrule over braid and crimp using hex die shown in table above. Step 3 Solder center conductor into contact. Step 4 Insert cap into body and dimple or lightly punch center of
ferrule | Amphenol Global Search | Amphenol
Amphenol Fiber Systems International's AV87 high density circular MT Connector product line offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor. The AV87 is offered in the 3 shell sizes, 11,13, and 15 supporting, 1, 2 and 4 MT ferrules respectively.
FAKRA Cable Assemblies - Amphenol RF
Fixed Length Assemblies on RG-58 and RG-174 Cable Ordering Information Part Number 095FJZFJZAGxxxx 095FJZFJZSGxxxx 095FJZFPZAGxxxx 095FPZFJZSGxxxx 095FPZFPZSGxxxx ... Ferrule Housing Temperature Range RoHS-40°C to 85°C Compliant with exemption 6C Technical Specifications (Connectors)
Assembly Instructions-C36 Amphenol TNC
For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100"(2.5mm) as shown. Before attaching center contact, slide metal spacer/TFE ... outer ferrule bushing male contact plug body assembly This part is used only with RG-62 cable Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for ...
ctl-1 | Amphenol Global Search | Amphenol
Body Finish: Gold/Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
ferrule | Amphenol Global Search | Amphenol
Space ST Fiber Optic Connector Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Specification Measurement/Detail Insertion Loss 0.75 dB (MIL-C-83522 allows for 1.0 dB) Return Loss > 30 dB (multimode) Tensile Loading > 230 N Mating Durability > 500 cycles Impact 8 times, 1.5 meters Dust MIL-STD-202, Method 110 Thermal Shock MIL-STD-1678, Method 4020
fakra | Amphenol Global Search | Amphenol
Search Results for pl182x-301-70 FAKRA CONNECTOR SERIES - Amphenol RF ... 90 x 70 x 90 mm Weight: 1.85 oz 839 gm: Model Matrix: Base Model: 685B Electronic Vibration Switch with two set point relays, time delays, internal push button reset, remote reset via contact closure, 4-20 mA test/calibration insertion signal capability and both 4-20 mA
901-9511-3sf | Amphenol Global Search | Amphenol
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 132231N. SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm 132251. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9723-10. SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9511-3SF.
n connector | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 172128 STP 3D Model (Size: 425 kb ) 172128 PDF Customer Drawing (Size: 47 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... Crimp outer ferrule using Die Set Cavity specified in table above. outer ferrule ...
Assembly Instructions-C72 Amphenol MMCX
Slide crimp ferrule over body and crimp the ferrule using appropriate crimp tool and die cavity. Step 3 Solder inner conductor to contact (Sn 60 recommend-ed). Place cap “c” on rear opening of body “b”. ... 908-43300 Right Angle Plug RG-174, 188, 316 .128 (3.25) CTL-13 .170 (4.32) .235 (5.97) .285 (7.24)