Search Results for ferrule-174
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
Amphenol RF
S 'de ferrule over cable. Trim cable to d mensions shown in table above. Tin center conductor Assemble contact over center conductor so that shoulder of contact butts against cable delectric. Heat contact to so der. Insert cable and contact into back end of crimp body. Contact shoulder will bottom in nsulator. Sl de ferrule over braid and
Super-Trex® Type W Yellow Portable Power and Automation Cable - TPC Wire
Super-Trex® Type W /Type TC-ER Yellow Portable Power and Automation Cable is a highly flexible cable rated for extra-hard usage in industrial applications where impact, cutting, abrasion, oils, and chemicals are common. This Type W portable power and automation cable features an integral fill, dual-layered fiber-reinforced jacket and live-flex ribbed insulation for added strength.
Components - RF Accessories - Amphenol RF
Cr Ferrule RG-316DS Gold FRL-SMA-316DBGL. View Details. Add to Parts List Add to Compare. FAKRA Str Female Contact RG-316 Tape and Reel FKCP03301A. ... RG-174 6 items; RG-188 6 items; RG-188 Double Shield 1 item; RG-316 6 items; RG-316 Double Shield 1 item; RG-58 2 items; Shikoku 1.5DS-QFB-TA 6 items; Sumitomo 1.5DS-GXC-SP 6 items;
FAKRA Cable Assemblies - amphenolrf.com
Fixed Length Assemblies on RG-58 and RG-174 Cable Ordering Information Part Number 095FJZFJZAGxxxx 095FJZFJZSGxxxx 095FJZFPZAGxxxx 095FPZFJZSGxxxx 095FPZFPZSGxxxx ... Ferrule Housing Temperature Range RoHS-40°C to 85°C Compliant with exemption 6C Technical Specifications (Connectors)
FAKRA Str Female Contact Tape and Reel RG-316 | FKCP08402 - Amphenol RF
FAKRA Straight Female Contact Tape and Reel RG-316 RG-174. Downloads. FKCP08402 PDF Customer Drawing (Size: 157 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... Cr Ferrule RG-316DS Gold FRL-SMA-316DBGL. AUTOMATE Type A Mini-FAKRA Straight Female Contact TFC-302LL Dacar 302 RTK-031 923-10852. FAKRA ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
JACK(FOR RG-174/U, APPROVED DATE 188A/U,316/U) Amphenol RF Danbury CT USA, Tainan, Taiwan, Shenzhen, China www.amphenolrf.com DATE 15-Feb-08 ENGINEER CISSY MATERIAL SEE NOTES DATE 17-Oct-18 ... FERRULE RECOMMENDED CABLE STRIPPING DIM'S RECOMMENDED MOUNTING HOLE CUSTOMER OUTLINE DRAWING ALL OTHER SHEETS ARE FOR INTERNAL USE ONLY. 8 8 8.
Cable Components RG 174 FME Cables - AMPHENOL PROCOM
The applied RG 174 FME Low Loss coaxial cables are special Procom-designs having the lowest loss possible for RG 174-type coaxial cable (below 0.6 dB per m at 900 MHz for RG 174) and a very precise 50 Ω characteristic impedance. The cables are produced under continuous automatic control to ensure the high quality.
FAKRA CONNECTOR SERIES - amphenolrf.com
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
FAKRA CONNECTOR SERIES - amphenolrf.com
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
Cable Components RG 174 FME Low Loss Cables - AMPHENOL PROCOM
The applied RG 174 FME Low Loss coaxial cables are special Procom-designs having the lowest loss possible for RG 174-type coaxial cable (below 0.6 dB per m at 900 MHz for RG 174) and a very precise 50 Ω characteristic impedance. The cables are produced under continuous automatic control to ensure the high quality.
FAKRA CONNECTOR SERIES - amphenolrf.com
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
Braided Cables RG 174/U - AMPHENOL PROCOM
Braided Cables RG 174/U. Download . Product PDF; Add to quote. Description. RG 174/U is a coaxial cable with stranded copper clad steel wire and with a tinned copper wire braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material. ECE R118.02 approved cable. Specifications.
FAKRA Cable Assemblies - amphenolrf.com
Fixed Length Assemblies on RG-58 and RG-174 Cable Ordering Information Part Number 095FJZFJZAGxxxx 095FJZFJZSGxxxx 095FJZFPZAGxxxx 095FPZFJZSGxxxx 095FPZFPZSGxxxx ... Ferrule Housing Temperature Range RoHS-40°C to 85°C Compliant with exemption 6C Technical Specifications (Connectors)
FAKRA Cable Assemblies - Amphenol RF
Fixed Length Assemblies on RG-58 and RG-174 Cable Ordering Information Part Number 095FJZFJZAGxxxx 095FJZFJZSGxxxx 095FJZFPZAGxxxx 095FPZFJZSGxxxx 095FPZFPZSGxxxx ... Ferrule Housing Temperature Range RoHS-40°C to 85°C Compliant with exemption 6C Technical Specifications (Connectors)
RG 174 FME Low Loss Cables - amphenolprocom.com
The applied RG 174 FME Low Loss coaxial cables are special Procom-designs having the lowest loss possible for RG 174-type coaxial cable (below 0.6 dB per m at 900 MHz for RG 174) and a very precise 50 Ω characteristic impedance. The cables are produced under continuous automatic control to ensure the high quality.
Cable Components RG 174 FME Cables - amphenolprocom.com
The applied RG 174 FME Low Loss coaxial cables are special Procom-designs having the lowest loss possible for RG 174-type coaxial cable (below 0.6 dB per m at 900 MHz for RG 174) and a very precise 50 Ω characteristic impedance. The cables are produced under continuous automatic control to ensure the high quality.
Basics of Fiber Optics
The ferrules are aligned using a ceramic alignment sleeve (see Figure 15). Insertion loss is a function of the alignment accuracy and the polish quality. There are springs behind the ferrule to ensure that the two ferrules are in constant contact even in high vibration and shock environments. Figure 15: Physical Contact 8
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm tainless Steel Coupling Nut with Brass Body. Downloads. 132174 PDF Customer Drawing (Size: 39 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
SMA Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.