Search Results for ferule connector
Request a Product Quote - tpcwire.com
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com. Do you provide custom cables and assemblies?
All Products - Amphenol
Widely used across the mobile networks industry. Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION
ferrule: brass per astm b16, alloy uns no. c36000 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & blkhd nut: passivated per ams-2700. ferrule & contact: gold per astm b488, type ii, code c, class 1.27, over nickel
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
ferrule: brass per astm b16, alloy uns no. c36000 wave washer: 1050 spring steel x .015 thick insulator: ptfe per astm d1710, type i, grade 1, class b gasket: chomerics 1287 finish: body & hex nut: passivated per ams-2700, type 2 ferrule, &
sae j1772 type 1 | Amphenol Global Search | Amphenol
2.1 Connector specification Connector type AMP 967642-1 Coding B Pinout Pin1: Vbat Pin2: GND Pin3: LIN Communication LIN 2.1 / ID 0x16 . Specifications TRDU5 Page 5 of 9 Rev. 3.1 2.2 Recommendation for integration The sensor must be exposed to measure the air from the battery pack only. Preferably, the filtering membrane included in the module ...
PRODUCT DATA DRAWING A DCN 41763 10/15 MAL DATE APPROVED - SV Microwave
for rg-178 cable insertion loss: .06 x sqrt(f(f in ghz)) material: body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring: beryllium copper per astm b196, alloy no. uns c17300, td04 contact, crimp ring, ferrule & clamp nut: brass per astm b16, alloy uns no. c36000
SMP Male PCB Surface Mount Connector, 4 Port, SB
The SMP Male PCB Surface Mount Connector, 4 Port, SB 9311-00036. This PCB connector is available through various distributors like Mouser, Newark, etc.
PRODUCT DATA DRAWING REV DESCRIPTION A 55097 8/24 SEE PDM
body, ferrule, & contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing notes: 1. designed for use in 2m and series 80 circular connectors. 2. mates to 2051-60002.
10167520-121211clf | Amphenol Global Search | Amphenol
10167520-121211clf | Amphenol Global Search | Amphenol Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
156-Channel Rugged Ethernet Switchbox - Amphenol Aerospace
The switch is manufactured using derivatives of Amphenol’s MIL-DTL-38999 Series connectors. These connectors contain standard AS39029 qualified Size 22D contacts, Octonet contacts, and 48F MT Ferrule Fiber Optic contact assemblies. Amphenol’s Octonet Contacts are a proven design used in a variety of Military Programs.
Request a Product Quote - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com. Do you provide custom cables and assemblies?
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
for Ø.047 cable surface area: see notes see notes scale: 8:1 third angle projection dwg. no. b material: 7) remove all burrs interpret dimensions and tolerances 95077 sf1611-60001 cage code title: proprietary within .005 t.i.r. 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. 2.4mm straight plug sheet ...
Distributors Login - Positronic The Science of Certainty
Instructions here
Dualok High-Vibration Connectors - Amphenol Aerospace
The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer specifications.
Request a Product Quote - tpcwire.com
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com. Do you provide custom cables and assemblies?
001412 | Amphenol Global Search | Amphenol
RT001412PNH Receptacle, Square Flange, 12 Position, Male, Shell Size 14. Compatible to part # UT001412PH, 192990-1780, G2B1492PN-Receptacle, Square Fl.
All Products - Amphenol
Widely used across the mobile networks industry. Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.
Thermo-Trex® Fiberglass Ultra-Sleeve-High Temperature Sleeving - TPC Wire
Thermo-Trex Fiberglass Ultra-Sleeve High-Temperature Sleeving is a protective sleeve that is ideal for those areas where your cable runs through a particularly harsh environment of flash heat or flame, chemical or mechanical abuse.
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.