Search Results for fgm-90 launcher
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
Solder-On PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
Solderless PCB Edge Launch Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
SMA Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
MT Connector - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) manufactures fiber optic cable assemblies and harnesses for the military, avionics, medical, and industrial markets. This field is for validation purposes and should be left unchanged.
AmphenolAmphenol Low Mating Force Rectangulars - Amphenol Aerospace
• Termination versatility; straight & 90° PCB stud, wire wrap & crimp • Options on termination lengths and plating • Front release/front removable contacts in Mother Board, Daughter
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132289 - Amphenol RF
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
ENVIRONMENTAL BACKSHELLS - amphenolpcd.com
90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /7 -10 W SERIES SLASH # DASH # FINISH 7: 45° 9: 90° Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A Accessory Shell Size DASH # Connector Shell Size A Ø Max. B Max. C Ref. D Max. E Max. F ...
Backshells Archives - Amphenol PCDAmphenol PCD
100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells. Bandlock adapters are a cost-effective means for terminating the cable assembly using replaceable tempered bands with low DC resistance.
Amphenol Military & Aerospace Products Overview - Amphenol Socapex
Due to technical progress all inormation provided is subect to change without prior notice Designed by Amphenol Socape 4 8 ROHS Compliant Platings Alternative to Cadmium Circular I/O Signal 10 62GB
7691300 Catalog - Amphenol Antenna Solutions
90 60 30 35 30 25 20 15 10-60-150 180 0 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 880-960 MHz | Vertical 1710-1880 MHz | Vertical 1900-2170 MHz | Vertical Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
Connectors | Products - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4.
Model 393M89
%pdf-1.4 %âãÏÓ 16 0 obj >/procset[/pdf/imagec]>>/rotate 0/parent 116 0 r/mediabox[0 0 609.36 792.0]>> endobj 151 0 obj >stream q 609 0 0 792 0 0 cm /im13 do q ...
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. For information on other Amphenol circular connectors with PC Tail contacts, consult Amphenol Aerospace.
90 TACBeam Part Number Scheme
90 TACBeam Part Number Scheme
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs.
Defense | Markets - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors. Fully Intermateable, Intermountable, and Interchangeable with Mighty Mouse.
Missiles - Amphenol Socapex
Vibration and Shock Resistance: Missiles experience extreme vibrations and shocks during launch, flight, and impact. Interconnect systems must be designed to withstand these forces to maintain electrical continuity and reliability. High-G Environments: Missiles undergo rapid acceleration and high gravitational forces during launch and flight.
Micro/Mid Field Attachable (90° Male) - gemeco.com
Like the straight Micro/Mid Field attachable Connectors, the 90° field attachable connectors allow you to make field connections to bulk cable. The 90° connectors are particularly well suited for tight spaces like the back of displays where there is limited space for a straight connector.