Search Results for fişe takılı değilken windows 3 kerede açılıyor
RFS Technologies - an Amphenol Company - Wide Beam
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Model LQ Cable Connector Installation and Operating Manual - PCB
Model LQ Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840
untitled [www.pcb.com]
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 34 0000000016 00000 n 0000001177 00000 n 0000001254 00000 n 0000001432 00000 n 0000001645 00000 n 0000002228 00000 n 0000002633 00000 n 0000002788 00000 n 0000002823 00000 n 0000002868 00000 n 0000003510 00000 n 0000003668 00000 n 0000004273 00000 n 0000004915 00000 n 0000005075 00000 n 0000005442 00000 n 0000006070 00000 n 0000006719 00000 n ...
HN0201500462 1.5mm gold socket (female) stamped contacts on - Amphenol Sine
ecomate C16-3; 12+3+PE Position; CONTACTS; HN0201500462 1.5mm gold socket (female) stamped contacts on reel for crimp machines (feeds right). 2,000 pcs. HN0201500462 1.5mm gold socket (female) stamped contacts on reel for crimp machines (feeds right). 2,000 pcs.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
3. SDA 4. SCL Analogue 1. V+ 2. Ground 3. PDM RH 4. PDM Temp Customer Interface Drawing T9602 Top View T9602 Side View T9602 Front View. Title: Telaire T9602 Humidity and Temperature Sensor for OEM Installation Author: Amphenol Advanced Sensors Subject:
Field Tunable Base Loaded Antennas - PCTEL
These 5/8 Wave antennas deliver maximum durability in tough environments through a chrome coil design enhanced with a heavy-duty tapered rod.
G86104122T2HR | BOARD MOUNT - PLUG | Amphenol
Amphenol is one of the leading manufacturers of Board Mount connectors Contact us today for more details of Boardmount, , part number G86104122T2HR
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 L Key Code
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 L Key Code 3FA1-NLSJ-C01E6 FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm Z Key Code FA1-NZRP-PCB-8A FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 H Key Code 3FA1ENHRJ-C01ER
SMA Jack to RP-TNC Plug Adapter 50 Ohm Straight | 242105RP-10 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
2013-03-28 Amphenol Table Tennis Games
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
B75 Medium Chirp, 600W, 0° Tilt, Raymarine 11-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
Power Monitors PRO-PM2-2/70-1W - AMPHENOL PROCOM
Compact bi-directional power monitor for the frequency range 140 - 470 MHz. PRO-PM2-2/70 is adjusted to give 2 V ±0.5 V at 470 MHz and 1 W input power.
Charles Universal Broadband Enclosure CUBE-SS4B2288X2 General ...
3.3. Alarm Terminal Panel . All alarm wiring is connected to the 40-position alarm panel. Refer to the family practice LT -SSxx228xxx for more information about the panel. The following table shows the macro alarm block wiring for this unit. Alarm ID Color POS Color POS2 .
NTC Type NDM - amphenol-sensors.com
0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures
SIM3EK0412SBP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Tin-plated with Lead Polarization B Serie3 Fluorinated silicone
Militär Ethernet-switch RESMLAC-8MG-CAPS-POE - Ethernet-switch ...
Amphenol Socapex MIL-STD-461 Ethernet Military Switch RESMLAC-8MG-CAPS-POE är en helt MIL-STD-kompatibel hanterad militär Ethernet-switch som tillhandahåller Power over Ethernet. Med åtta Gigabit-portar och IEEE 802.3af typ 1, 802.3at typ 2 och 802.3bt typ 3 kan switchen leverera upp till 60 W per port. Den uppfyller MIL-STD-461E för EMI, MIL-STD-810F/GM för miljöfaktorer, MIL-STD-1275B ...
2 Sensor for Automotive Applications - amphenol-sensors.com
3 ~ Ground (Common) Part No. Sampling Method Range Feature T6743-40K-E Diffusion 0-40,000 ppm Sensor with Enclosure T6743-40K Diffusion 0-40,000 ppm No Enclosure, PCBA only Available Models Internal CO2 Sensor Specifications (cont.) AAS-920-721D 06/2023 www.amphenol-sensors.com
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C
SS175 High Chirp, 1kW, 0° Tilt, Si-Tex 8-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth