Search Results for filester - wordpress file manager exploit
Plug monomodule Polarization E - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
VITA 66.1 and 66.4 | R-VPX VITA 46 Connector System | VITA Connectors ...
Amphenol’s VITA 66 family of fiber optic connector products are ruggedized blind-mate optical MT m odule/ backplane connector systems designed to meet the VITA 66.1 and 66. 4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. Amphenol’s connector systems provide reliable high-speed ...
Plug Reversed rack 2 Modules Metallic Standard Olive drab cadmium ...
Plug Reversed rack 2 Modules Metallic Standard Olive drab cadmium Polarization G Not mounted
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
Product Manager 1+(607) 563-5724 akoenig@amphenol-aao.com Description: Amphenol provides a high performance ruggedized Quadrax contact, known as FiberQuad, that embeds a fiber optic transmitter or receiver within the contact itself, along with the support electronics to provide a plug-and-play solution to our customers. The contact is flexible ...
00611420001 - Amphenol Air LB
Polarizing key Code A Purple
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace | 2M804 ...
2M801 rugged micro-miniature connectors with dual-start threaded coupling. Available in a variety of options including high speed configurations.
Module For crimped contacts Pin With peripheral sealing 1 contact ...
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated soluti
Model J357B14 High temp., miniature (2 gm), ceramic shear, charge ... - PCB
Model J357B14 High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 10-32 top conn. (-95 to +500 F) ground isolated
00117428000 - Amphenol Air LB
Technical files. 3D files. pdm_step_00117428000. pdm_3d_00117428000. Technical drawing. pdm_schema_00117428000. Product compliance. FAQ. Find more information about this product in our FAQ. Complementary products. You may also be interested in : Products > Contacts & Tools > Contacts | 3 product(s)
R-VPX VITA 46 Connector System | R-VPX Evolution 2.0 VITA 46.30 ...
Product Manager +1 (607) 563-5129 cbrandas@amphenol-aao.com Description: Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer ...
ASRN1A23S - Amphenol Air LB
Splice ASR Metallized 2 socket contacts size 20 + 6 socket contacts size 22 (A2) Polarizing 3
SIM2B24A100CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
CAP MATERIAL: HIGH IMPACT, CHEMICAL RESISTANT PLASTIC
chg/chk a description co no. date size title material unless otherwise specified signature date document revisions rev third angle projection doc number
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
High Speed Business Development Manager +1 (607) 563-5339 sfernandez@amphenol-aao.com Description: In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and ...
Plug 1900SIM Standard composite Without plating
Plug 1900SIM Standard composite Without plating
Accessories for 2M Micro-Miniature Connectors - Amphenol Aerospace
Product Manager +1 (607) 563-5519 pcook@amphenol-aao.com Description: A complete line of accessories for all 2M connectors including backshells, protection caps, strain reliefs, micro-band adapters, as well as the 2M Python - the low-profile EMI/RFI plug and backshell combination. Features & Benefits: ...
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
CDS-Hybrid-43 6GHz Directional Coupler Series - Broadband Hybrid ...
LINK to VEX FILES Notes PRODUCT DATASHEET CDS-Hybrid-43 6GHz Directional Coupler Series Broadband Hybrid Combiner for Wireless & Indoor Application, Support 555-6000MHz, 2X2 and 4X4 CDS-Hybrid-43 6GHz Directional Coupler Series REV : P2 REV DATE : 28 Jul 2021 www.rfstechnologies.com
38999 Connectors with Power Contacts - Amphenol Aerospace
Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol has increased its D38999 power options, creating a contact system for every application. Increase ampacity up to 50 percent when pairing Temper-Grip with HCP pins, helping your connection get as close as possible to the efficiency of uncut wire.
Omni Antennas HS.C3B-1050-FS - amphenolprocom.com
Model Product No. Frequency; ADS-B omni antenna, 3 dBd 1000-1100MHz: HS.C3B-1050-FS: 1000 - 1100 MHz: Add to quote