Search Results for fine 89235914088723228906576
Whip Antennas ML 1-ZR/BOS2 BBMU - AMPHENOL PROCOM
Fine-tuning or frequency change can if needed be done as follows: Adjustment of the BBMU BOS2 by means of VSWR 4000. 1. Fine tune C1 for adjusting the 4m band. 2. Fine tune C2 and C3 for adjusting the 2m band. 100 mm FME cable (included in the supply of the broad-band antenna). Importent: The cable length should not be changed!
glass furnace | Amphenol Global Search | Amphenol
Small glass encapsulated chip thermistors on fine diameter platinum alloy lead wires. Features • Glass encapsulated bead thermistors. • Suitable for temperature measurement, control or compensation applications. • Fast thermal response times. • Suitable for self-heated applications such as liquid level sensing or gas flow measurement.
Whip Antennas ML 1-ZR/BOS2 BBMU - AMPHENOL PROCOM
Tuning not necessary – but can be fine-tuned if needed. Separate broadband matching unit for time-saving mounting. Necessary cable length between the matching unit and the antenna mount: 100 mm (FME junction cable included). Stainless steel Z-mount with socket joint and wing screw. Simple mounting exclusively with access from the outside.
Scotty Seeker™ Powered by Airmar
Discover Scotty Seeker™ by Airmar, advanced trolling probe technology for real-time data for depth at the downrigger ball, precise speed of lure, and fastest temperature reporting at any depth displayed on Lowrance, Garmin, Raymarine, Furuno fishfinder displays. Use up to four Seeker probes to refine your trolling speed and stay connected to thermocline data on popular Great lakes Salmon ...
Whip Antennas ML 1-ZR/BOS2 BBMU - AMPHENOL PROCOM
Fine-tuning or frequency change can if needed be done as follows: Adjustment of the BBMU BOS2 by means of VSWR 4000. 1. Fine tune C1 for adjusting the 4m band. 2. Fine tune C2 and C3 for adjusting the 2m band. 100 mm FME cable (included in the supply of the broad-band antenna). Importent: The cable length should not be changed!
Railway Sensors | Exhaust Systems
Thermometrics GC Series of Glass-Encapsulated NTC Chip Thermistors consists of small glass-encapsulated chip thermistors on fine diameter platinum alloy lead wires. Suitable for temperature measurement, control and compensation applications, as well as self-heated applications, such as liquid level sensing or gas flow measurement.
Whip Antennas ML 1-ZR/BOS1 BBMU - AMPHENOL PROCOM
Fine-tuning or frequency change can if needed be done as follows: Adjustment of the BBMU BOS1 by means of VSWR 4000. Tune the VSWR in on the desired centre frequency and suitable spacing (for instance 30 MHz). Adjust C1 till the VSWR curve emerges on the display. Adjust C2 till the best possible VSWR minimum is reached on the required frequency.
pan connector# | Amphenol Global Search | Amphenol
LC Connector: Testing and Environmental. Storage Temperature °C (°F)-40 to 70 (-40 to 158) Operation Temperature °C (°F)-40 to 65 (-40 to 149) Installation Temperature °C (°F)-20 to 65 (-4 to 149) Jacket Specifications : UL1569 Type MC, UL Listed: EXTERNAL DOCUMENT LINKS.
Assembly Instruction for BEDIA LEVEL MONITORING SENSORS
ATEX Licences for CLS 20/25, CLS 40/45 and CLS 50/55 with cable connection and 10SL -, 12S -, Fine pitch thread 5/8”-24 UNEF –Connector II 3D Ex tc IIIC T 120°C Dc X II 3G Ex nA IICX T4 Gc X -40°C<= to<= +110°C Suitable only for operation in Zone 2 and Zone 22 with atmospheres containing gas and dust up to a max. ambient temperature of ...
VQ500 Series Datasheet - sgxsensortech.com
Whilst SGX Sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof
Assembly Instruction for BEDIA LEVEL MONITORING SENSORS
ATEX Licences for CLS 20/25, CLS 40/45 and CLS 50/55 with cable connection and 10SL -, 12S -, Fine pitch thread 5/8”-24 UNEF –Connector II 3D Ex tc IIIC T 120°C Dc X II 3G Ex nA IICX T4 Gc X -40°C<= to<= +110°C Suitable only for operation in Zone 2 and Zone 22 with atmospheres containing gas and dust up to a max. ambient temperature of ...
Assembly Instruction for BEDIA LEVEL MONITORING SENSORS
ATEX Licences for CLS 20/25, CLS 40/45 and CLS 50/55 with cable connection and 10SL -, 12S -, Fine pitch thread 5/8”-24 UNEF –Connector II 3D Ex tc IIIC T 120°C Dc X II 3G Ex nA IICX T4 Gc X -40°C<= to<= +110°C Suitable only for operation in Zone 2 and Zone 22 with atmospheres containing gas and dust up to a max. ambient temperature of ...