Search Results for fiona s. cunningham
Amphenol AMAO Product Compliance - Environmental Engineering
In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 21-033122-563 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of ...
English – Page 3 – LID Technologies
REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3].In other words, properly inflated tires increase fuel economy by at least 1%.
Model J356A12/NC Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0. ... - PCB
N.I.S.T. In addition to the normally supplied calibration, special testing is also available, such as: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For information on
2015-07-06 the Tug of War_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2013-07 Psychological Consultant Training_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
Noise Voltage 37 nW/Hz1/2 R.M.S, 25°C NEP 0.69 nW/Hz1/2 Detectivity 1.02 cmHz1/2/W Time Constant 32 ms NTC Thermistor for Temperature Compensation Parameter Limits Unit Condition Min Typ Max Resistance 100 kΩ Tol.: ±3% @ 25°C Beta – Value 3950 K Tol.: ±% @ 25°C/50°C Absolute Maximum Ratings • Operating Temperature : -20°C ~ 100°C
NTC Type JR - amphenol-sensors.com
Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics
buy.customcable.com - Configure, Build and Buy Your Custom Fiber Optic ...
Configure, build and buy your custom fiber optic cable assembly online at buy.customcable.com. Custom Cable, Inc. is a manufacturer of high-quality custom fiber optic cable assemblies.
IR1 Single Gas Series Datasheet - SGX Sensortech
<20 s ec to operate <60 sec for Zero ±1% of Full Scale, <30 min to full specification at 20 C Maximum Response Time (T 90) (1) 20 sec Peak-to-Peak Outputs (in N 2) (2) Active (mV): Reference (mV): 15 to 9 to 27 42 12 to 36 9 to 29 15 to 5 0 6 to 22 9 to 43 42 22 to 65 20 to 6 9 Sensitivity to Standard Test Gas (2) (3) Minimum Absorbance: 0.25
Amphenol AMAO Product Compliance - Environmental Engineering
In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-436792-09G YES CLAMP, STRAIN RELIEF N/A Per review of the materials & processes utilized in the ...
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Olive drab ...
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Olive drab cadmium Polarization F Not mounted
RF Connector - amphenol-antennas.com
Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV121117F www.amphenol-antennas.com 1 of 1 Electrical Characteristics Frequency Range DC-3.8 GHz VSWR ≤ 1.10 Insertion Loss ≤ 0.05 dB Intermodulation (2x43 dBm) ≤ -160 dBc
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
EB3520-XX-802 Series - 7.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
00111962902 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 22000 Ω / ±5%
2012-03-27 Xiamen Dell Quality Dept. visited AST
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
SIMMG0128VSA - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Shell plating: Olive drab cadmium: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention ...
Plug Clicker nut 2 Modules Composite Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
EBY Electro - 1500 Series - 13.50mm Spacing - EUROPA BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Telaire CO2 Sensor Sniffs Out Human Smugglers
used Telaire’s hand held sensor to measure levels of fresh air ventilation in buildings. In these applications, high levels of CO 2 in buildings can indicate a low level of ventilation for the number of people in a space. Low levels of ventilation can contribute to poor indoor air quality, increased