Search Results for fip connector schedule 40
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
8 element Yagi 215 - 225 MHz 7043220 - amphenolprocom.com
(Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10 Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Length Approx. 2480 mm / 97.64 in. Wind Load 182 N (160 km/h)
ROKK Mini Lowrance HOOK2 Pro Mount Kit with Screw Down Base
ROKK Mini Lowrance HOOK2 Pro Mount Kit with Screw Down Base
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
TECHNICAL FEATURES - rfstechnologies.com
DLC/FullAXS Compatible Connectors, 80 ft FR-N-2SM-01-80F1 REV : C REV DATE : ... -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL 1666 EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download
32408064003 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 6 terminals
00158130202 - Amphenol Air LB
Socket Model ASNE0251 14 contacts #16 Without contact
Brazil’s Most Challenging Repacking Project Comes In Ahead of Schedule ...
successfully completed one month ahead of schedule. The most complex stage of the project was removal of the previous infrastructure, including a 14-ton (15.4 U.S. ton), 30-meter (98 ft) high antenna from the top of the 150-meter (492 ft) high tower. The tower-top site also had to be prepped for the new systems that would be installed.
KP3-EN08-15.2.16-4 ackplane - Amphenol-BSI
KP3-EN08-15.2.16-4 ackplane Enabling the Evolution of Technology www.amphenol-bsi.com Amphenol ackplane Assembly & System Integration Amphenol- SI have been designing, assembling and testing backplanes for more than 30 years.
www.amphenol-sine
A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking/chipping/damage detrimental to the normal operation of the connector
Technical features - rfstechnologies.com
Operation Temperature °C (°F) -40 to 85 (-40 to 185 ) Sealing Class IP67 UV-Protection Yes F/O CABLE SPECIFICATIONS Supported Fiber Type Single or Multi Mode with 5mm OD Mating Face FullAXS Plug Standard RoHS Compliant PRODUCT DATASHEET HA-FOPLUG-A-04 Field Installable FullAXS Compatible Connector
GNSS/Cellular/WiFi Combination Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
† Omni configuration with 8 connectors † Ideal for Small Cell / DAS applications † Available with 4.3-10 connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description The antenna has 8 connectors located at the bottom. Low Band #1 R1 696-960 MHz (2x) 4.3-10 Female
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK306 With Flange & With Cover: 7.62: 2P-18P: YK306xx1xx00G: Please refer to the pdf file. The website drawing is for reference only.
TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: D - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Mounting Through Hole Through Hole Mounting Torque 8 to 10 in-lb 90 to 113 N-cm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
amphe-lite-quadrax-amphenol-industrial
A connector integrated with environmental resistance and high speed signal transmission will satisfy your need. Enter the Amphe-Lite Quadrax. Some of the product highlights are: • Environmental proof up to 500 H salt spray • Anti-vibration and shock up to 50G • High bandwidth for high speed protocol up to 10G bps
PRODUCT DATA DRAWING - SV Microwave
area for connector placement product data drawing table i position x dimension j1b 1.541 [39.15] j2a 2.097 [53.27] j2b 2.653 [67.39] j3a 3.785 [96.14] j3b 4.341 [110.26] j4a 4.919 [124.94] j4b 5.475 [139.06] j5a 6.053 [153.74] j5b 6.609 [167.86] j6a 7.187 [182.54] j6b 7.743 [196.66] date approved
Item # NX-G80YAR-P07WCD0-000L, 7 Point Contact Rear Panel Mount ...
Don't Miss the New Connector from Amphenol NEXUS Technologies: Amphenol NEXUS Technologies produces some of the best connectors today. Our Ranger connectors are designed for high-performance applications and will meet your industry's requirements. Location. 316 Courtland Ave. Stamford, CT 06906. Reach Us. 203-327-7300;
18.0 ± 0 - SV Microwave
F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Male Plug-In Contact to SMPM Size 12 Socket 18" Cable Assembly for Ø.085 Flexible ...