Search Results for firmar documento security data
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
NPI-19 Series Low Pressure Sensors | NovaSensor
NovaSensor NPI-19 Series of Low Pressure Sensors consists of media-isolated pressure sensors that are designed to operate in hostile environments while still providing the outstanding sensitivity, linearity and hysteresis of a silicon sensor.
Aquacon Hermetic Connectors | Products | Amphenol Aerospace
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[42E5BA85F59DF74402638E57DE2F32FE>2A6DFD61C20C1D41BC8297E455E4A5A5>]/Index[10 51]/Info 9 0 R ...
ACCESS PORT DESCRIPTION (CONNECTORS)
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
FASTENER TESTING SYSTEMS - PCB
the following five components: data acquisition, rotary torque transducer, clamp force load cell, drive system, and a fixture assembly. DATA ACQUISITION OPTIONS The key component in a torque-tension test system is data acquisition. PCB offers three levels of instrumentation. The portable Model 962 is the entry-level system for collecting
40Gb/s QSFP+ Transceiver | Optical Interconnect | Amphenol
Amphenol provides a series of 40G QSFP+optical module products, including SR4, eSR4, IR4, LR4, ER4 lite, AOC and AOC breakout series.
HERMETIC SOLUTIONS - Amphenol Aerospace
2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle® 74 Manufacturer’s Specifications 74 Hermetic Receptacles - Quick Reference 75-76 Insert Availability and Identification, Alternate Keying Positions 77
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
I 2 I Temposonics®-Series V P5 EtherCAT ® Data Sheet 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Hazardous Area Approved Accelerometers - PCB
Hazardous Area Approved Accelerometers. Accelerometers approved for use in hazardous areas are certified by several different international programs (ATEX, CSA/ETL and IECEx) as well as several country-specific certifications.
Compliant Tail Contacts - Amphenol Canada
Fast processing ––> comparative data: lead time soldering vs. press-fit; Use of standard resins instead of cost-intensive heat stabilized resins in the header; Prevents thermal treatment to the header; Flexible application designs with single pin insertion due to freely programmable pin arrays in terms of pin numbers and orientation
Mining Equipment Monitoring & Protection Solutions - PCB
Sensors approved for hazardous locations, underground mining, corrosive and high temperature areas Mining operation involves a variety of heavy rotating machinery that is used for exploration and processing of precious metals, minerals and materials extracted from the earth.
Product Data Sheet - Temposonics
time-critical control data—and explicit messages—those in which the data field carries both protocol information and instructions for service performance. And, as a producer-consumer network that sup - ports multiple communication hierarchies and message prioritization, EtherNet/IP™ provides more efficient use of bandwidth than a device
BergStak® Secure Connectors with Unique Security Features - Amphenol CS
Amphenol has always been a pioneer in bringing out path-breaking technological innovations. BergStak ® connectors remain one such board-to-board innovation known for their unmatched reliability, versatility and performance.. The latest addition to this family is the BergStak ® Secure connectors.These connectors come with an advanced shielded design, patented lock features and tamper ...
High Speed Contact Guide - Amphenol Aerospace
Amphenol Military High Speed’s High Speed Contact Guide helps you find the right high-speed contacts you need for your application.
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 66268 /Length1 342756 /Type /Stream >> stream xœì] @TUúÿνóâ10 ...
Conectores a medida | Amphenol Socapex
CONECTORES PERSONALIZADOS Cumplir las expectativas de nuestros clientes. Nuestra experiencia no sólo se centra en los conectores militares, aeroespaciales o industriales estándar, sino también en productos específicos, diseñados a medida para responder perfectamente a las expectativas de nuestros clientes.
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 66268 /Length1 342756 /Type /Stream >> stream xœì] @TUúÿνóâ10 ...
Model 053 | PCB Piezotronics
Model 053:High temperature FEP cable, 2-conductor twisted pair w/drain, shielded