Search Results for fischer connectors
HFW6R-1STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 6 Position, Bottom Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated, Lead Free, Halogen-Free.
High Power 5015 Connectors with Advanced Contacts
High Power 5015 connectors are based off of MGT-5015 and Matrix 5015 while utilizing Radsok and Temper-Grip high current & high temperature socket contacts
M28840 Shipboard Connectors - Amphenol PCDAmphenol PCD
Description: M28840 circular connectors according to MIL-DTL-28840. Shipboard application connectors that are precision-machined, highly reliable, and meet superior mechanical shock performances.
BergStak 0.50mm | FCI Basics | High Density Mezzanine Connectors
BergStak 0.5mm mezzanine connectors from FCI Basics offer a comprehensive and versatile solution with double row contact pitch and are highly suitable for high density applications.
Connector Solutions Engineered - Amphenol CS
Amphenol’s CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-
QuickSNAP Lightening Hole Bushings - Amphenol PCD
Description: QuickSNAP Lightening Bushings guide wired bundles through the aircraft’s frame and stringers. Reduces installation time from 10 minutes to 5 seconds.
The High Power Solutions from Minitek®Pwr Connector System - Amphenol CS
Minitek ® Pwr is one of the most popular connector product family from FCI Basics. Adhering to high signal quality, enhanced reliability, and consistent performance, this connector range offers a complete and comprehensive solution for a wide range of applications and design requirements across the wire-to-board and wire-to-wire segments.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
IDC vs Crimp Termination: A Guide to Choosing the Best - Amphenol CS
When it comes to a connector design, engineers are often confused about the choice between IDC and crimped contacts. Both being very reliable and efficient connector systems, it mainly depends upon the end application.
USB Field TV Cordsets & Jumpers - Amphenol Socapex
The USB Field TV Cordsets and Jumpers from Amphenol Socapex are designed for use in rugged environments where reliability and durability are critical. These cordsets are factory tested and ready to install, ensuring that they meet the highest standards of performance and quality. The cordsets and jumpers are available in USB 2.0 and USB 3.0 versions, and feature a reinforced PUR jacket for ...
SFW10R-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 10 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
POWER GUIDE - Amphenol Aerospace
Visit amphenolmao.com for more information G PR CCTRS Visit amphenolmao.com for more information G PR CCTRS 8 9 Ram-Lock with High Power Contacts Amphenol’s Ram-Lock interface is a positive locking, push-pull connec-tor technology that is available across many different product lines.
InfinX® Connector System - Amphenol CS
NUMBER GS-12-1061 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION InfinX® BGA Connectors 6 of 11 A AUTHORIZED BY DATE Streckewald 2012-10-26
F-Type Straight PCB Jack Through Hole 75 Ohm | 222141 - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 222141 STP 3D Model (Size: 798 kb ) 222141 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SFW20R-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 20 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
TNC Terminator Pl 1 W 50 Ohm | 202117 - Amphenol RF
TNC Terminator Plug 1 Watt Without Chain 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
51700 | Amphenol Global Search | Amphenol
Search Results for 21-900702-001 Positronic - Mission-critical Power And Signal Connectors The Science of Certainty. At Positronic, we build high reliability power and signal connectors.
Fiber Interconnect Terminals (CFIT) - Charles Industries, LLC
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3)
62684-502100AHLF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of flex 0.5 opu-u. Contact us today for more details of flex 0.5 opu-u , part number 62684-502100AHLF.
Torque Resistant Edge Launch RF PCB Connectors - SV Microwave
Impedance (Ω) 50; Frequency GHz: 18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles