Search Results for flask docker not shown
Overview – Amphenol Tecvox
is the culmination of our innovative engineering, planning, and production efforts that provides our customers with a comprehensive automotive infotainment system.
SMP Female to SMA Male 6" Cable Assembly for .085 Cable
Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling. Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location. CE / UKCA Compliant. This products meets the requirements for CE and UKCA.
Calibrating the Pitch and Roll - marport.com
If you do not know the angle, ask the manufacturer for the angle of attack. If you cannot know the angle, you can put 35° but be aware that a wrong angle impacts pitch and roll measurements. Select the Calibration type: Automatic: make sure the ...
RF Filters | For VHF/UHF radio systems | Amphenol Procom
View our full range of RF Filters covering Duplexers, Diplexers, and various Pass Band and Pass Reject Filters and many more from Amphenol Procom. Learn more.
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
range (0-10 V or 0-5 V) using the SW1 as shown on the internal label (Figure 1) and Table 1. Note: SW1 controls both CO2 and Temperature outputs simultaneously. Factory default setting is Voltage outputs 0-10V. Table: 1 Voltage and Current Output Options Switch #1 Switch #2 Configuration Down, Low Down, Low Factory default setting CO2 0-10 V ...
Coach ™ Magnetic Mount Multiband LTE MIMO, WiFi 6E Antennas ... - PCTEL
These magnetically mounted antennas deliver optimal LTE and dual-band WiFi coverage in a single, low-profile housing. The design incorporates PCTEL’s unique high rejection GPS/GLONASS technology for high performance and support of carrier voice and data networks.
Amphenol PCD Shenzhen
showing: 312 filter options al400022fxxxxxxx. autolok wall-mounted receptacle, 80a max al400022lxxxx. autolok in-line receptacle, 80a max al400062xxxxx. autolok plug, 80a max apcdvzkxxx. d-sub emi/rfi shielding shell, 9/15 pin apcdzkxxxx. d-sub emi/rfi shielding shell, 9/15 pin ...
Model 080A129 | PCB Piezotronics
Model 080A129:Spotface tool, 1.5" diameter, with a drill bit for a 1/4-28 tap (tap not included) Model 080A129:Spotface tool, 1.5" diameter, with a drill bit for a 1/4-28 tap (tap not included) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ...
SIM2B25N120CE - Amphenol Air LB
SIM2B25N120CE Short flanged Receptacle monomodule With color coding plate With conductive panel sealing With ESD protection cap Polarization N
N-Type Straight Jack Round Post Press-Fit 50 Ohm | 172248
Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Press-Fit: Ports: 1 (Single Port) Post Length: 0.122 Inches (3.10 mm) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
SMA Right Angle Plug to SMA Right Angle Plug RG-174 50 Ohm 6 inches ...
Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMA Right Angle Plug to SMA Straight Bulkhead Jack LMR-200 50 Ohm 36 inches ARC 095-902-507-036. SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 48 Inches 095-902-569-048.
4.3-10 Plug to N-Type Plug Adapter 50 Ohm Straight
Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Products Related To Your Application. 7-16 Right Angle Plug 50 Ohm 272FPRH5. 7-16 Straight Crimp Jack Times LMR-195 Optimized Bulkhead 50 Ohm 272151-10.
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
CONFIGURATION CONTROL LEVEL: 2 ROHS COMPLIANT REV DESCRIPTION DATE ...
nicking braid. flare braid as shown. step 2. tin cable inner conductor. slide contact onto inner conductor and bottom against dielectric. soft solder contact onto inner conductor. remove excess solder. step 3. slide body assembly onto cable and under braid until contact snaps into insulator. slide crimp sleeve over flared cable braid as shown.
TEMPOSONICS III
NOT connect DC ground to the cable shield or drain wire. CAUTION! NOTE: * When using dual outputs, outputs #1 and #2 must have the same output scale (i.e., voltage or current) and the same orientation (i.e., forward or reverse acting). D6 Connector: Pin No. Wire Color Function 1 Gray Output #1 (Displacement) * 0 to 10 Vdc, 10 to 0 Vdc 4 to 20 ...
AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: Products Related To Your Application. BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 60 inches (1524 mm) 095-850-292-060.
Heavy Equipment Sensors | Engine Management
Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
FEATURES & BENEFITS - TPC Wire
(minimum purchase may be required if product not stocked) part no. description shipping box weight (lbs) 12001 hoist and trolley 8" x 11.5" x 11.5" 31 12002 large reel rack 13.5" x 32" x 94" 400 your rack! ordering information (minimum purchase may be required if product not stocked) part no. description shipping weight (lbs)