Search Results for flat soft connector
Model TLD086D20 | PCB Piezotronics
Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A60: Super soft, grey, 3/8-16 thread tip (for Model 086D20) 1: 084A61: Soft, brown, 3/8-16 thread tip (for Model 086D20) 1: 084A62: Medium, red, 3/8-16 thread tip (for Model 086D20) 1: 084A63:
CTOSカタログ - amphenol.co.jp
The flat protective window mounted on shock absorbers provides an easy to clean surface for ... the connector becomes highly resistant to vibrations, shocks, small debris contamination and optical misalignment. A coated protective window makes the connectors easy to clean. It is easily field maintainable if any damage occurs.
Amphenol
(MIL-DTL-38999 Series I & III Electrical Connectors) Standard contact arrangements available in Series I and III are 17-2, 21-75, 21-79, 25-7, 25-17, 25-26 and 25-46. ... Slide piggyback grommet seal over the cable jacket, soft rubber end first. 2. Slide the outer crimp bushing, flange end first, over the outer cable jacket. Secure in place ...
Assembly Instructions-C26b Amphenol BNC
Step 5 Soft solder center conductor to contact using rosin core per QQ-S-571 comp Sn 60. DO NOT get any solder on outside surfaces of contact. Step 6 Screw connector body onto prepared cable termination . Wrench tighten by holding the cable nut assembly STATIONARY while ROTATING the connector body.
radsok | Amphenol Global Search | Amphenol
The High Power 38999 connector series incorporates two key technologies, RadSok and Temper-Grip High Current contacts, paired with the proven performance of the MIL-DTL-38999 connector series. View Download. HD38999 Data Sheet The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its ...
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments High Power 5015 Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. ...
SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132107 STP 3D Model (Size: 495 kb ) 132107 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. ... SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 901-2PB100000AE.
RICKY T ALVARADO, Amphenol | Amphenol Global Search | Amphenol
T-Line Push-Pull Connectors - Amphenol Aerospace. A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029 -56/58 series contacts in either size 22D or size 20 contact arrangements.
Amphenol Amphenol Taiwan Corporation Sheet
QQ-B-626 Brass; bar, plate, rod, strip, flat wire and special shaped sections QQ-B-750 Bronze, phosphor; bar, plate, rod, sheet, strip, flat wire, and structural and special shaped sections. QQ-N-290 Plating, Nickel (electrodeposited) EIA-364 Test methods for electrical connectors MIL-STD-1344A Test methods for electrical connectors
Employees - Cabelcon
Connector database Employees. Meet the team here . Sales . Dominik Szczepaniak . Sales Eastern Europe. Phone: +48 695 481 115. Mail: dszczepaniak@cabelcon.com. Leon Donga . Sales Western and Southern Europe. Phone: +31 623 365 061. Mail: ldonga@cabelcon.com. Nick Padfield . Sales United Kingdom and Ireland ...
fk1252dw-038-tt5gp-50 | Amphenol Global Search | Amphenol
The AUTOMATE® Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications. ... -450-005 SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9201-2A SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm 901 ...
About Amphenol-Optimize
Amphenol Optimize Carretera Internacional Km 6.5 Col. Parque Industrial Nogales, Sonora, México. C.P. 84094 Phone: +52 (631) 311-1600
W3+ Fair in Jena | Amphenol Precision Optics
Talk to us about your requirements. Amphenol Precision Optics GmbH Head office Phone: +49 (0)2772 57559-0
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Notice: Speci˜ cations are subject to change without notice. Contact your nearest Amphenol Corporation Sales Of˜ ce for the latest speci˜ cations.
Amphenol
(MIL-DTL-38999 Series I & III Electrical Connectors) Standard contact arrangements available in Series I and III are 17-2, 21-75, 21-79, 25-7, 25-17, 25-26 and 25-46. ... Slide piggyback grommet seal over the cable jacket, soft rubber end first. 2. Slide the outer crimp bushing, flange end first, over the outer cable jacket. Secure in place ...
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
27-pin | Amphenol Global Search | Amphenol
27 Jam nut Receptacle 26 Jam nut Plug 1. Shell type 27 Jam nut Receptacle 46 Jam nut Plug* 3. PC Tail contacts CI Standard length LI Longer PC Tail 4. Contact gender P Pin S Socket 5. Contact gender P Pin S Socket 7. With or without contact Blank Connector delivered with contacts LC Connector delivered without contacts 8. Deviations F312 ...
Temposonics
4 pin M12 to DT04 connector Part no. 254 600 Material: PA ferrite coated Weight: ca. 13 g Operating temperature: -40…+100 °C Surface pressure: 20 N/mm2 M12 connector: Brass/Nickel DT connector: DTM06 3 pin Material: PVC Jacket Cable length: 275 mm Cable Ø: 5 mm Operating temperature: −40…+105 °C M12 connector: Brass/Nickel DT connector ...
Data Sheet EP2 SSI - temposonics.com
The compact and flat aluminum profile offers flexible mounting options and easy installation. Moreover, the position magnet can travel along ... Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single hit)/IEC standard 60068-2-27 Vibration test 8 g/10…2000 Hz IEC standard 60068-2-6 (resonance ...
Amphenol Amphenol Taiwan Corporation
QQ-B-626 Brass; bar, plate, rod, strip, flat wire and special shaped sections QQ-B-750 Bronze, phosphor; bar, plate, rod, sheet, strip, flat wire, and structural and special shaped sections. QQ-N-290 Plating, Nickel (electrodeposited) EIA-364 Test methods for electrical connectors MIL-STD-1344A Test methods for electrical connectors