Search Results for flat soft connector
ms3106e10sl-4p | Amphenol Global Search | Amphenol
Search Results for ms3106e10sl-4p B A5 - Amphenol Sine at04-4p-sr02wht at04-4p-sr02yel color part number part number chart strain relief end cap - black - all connectors refer to part number chart for available connector colors 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material ...
Cable Boot RG-59 | 60030-000
Alias: BOOT-59U/PVC/BLA: Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: PVC: Cable Type (Terminates to) RG-59, RG-62, Belden ...
Amphenol Sensors Medical Applications
Amphenol Sensors Medical Applications
Fiber Optic Solutions | Fiber Optic System - Amphenol Fiber Systems ...
Solving customer problems and providing complete solutions are the key goals of Amphenol Fiber Systems International
SMA to AMC Cable Assemblies| Amphenol RF | Page 2
SMA to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 ...
10142707-06LF | Minitek®Pwr 5.7 | Amphenol
Minitek®Pwr 5.7 Connector System, Receptacle Terminal, High Conductivity copper Alloy, Tin plating, AWG(#14-16). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Temposonics
6 pin DIN female connector Part No. 370 623 All dimensions in mm. MTS Sensor Technologie GmbH & Co. KG Auf dem Schüffel 9 58513 Lüdenscheid, Germany Tel. + 49-23 51-95 87 0 Fax + 49-23 51-5 64 91 E-Mail: info@mtssensor.de www.mtssensor.de MTS Systems Corporation Sensors Division 3001 Sheldon Drive
TNC Straight Plug to TNC Straight Plug RG-58 0.75 M
Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-55: You May also be Interested in. TNC Straight Plug IP67 to TNC Straight Plug IP67 LMR-200 50 Ohm 4 M ARC 095-850-220M400.
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
Z = US Customary threads, flat-faced hex, explosion-proof housing and pressure tube J= Metric threads, raised-faced hex, explosion-proof housing and pressure tube ... connectors to still fit inside the TempoGuard housing. Stroke-dependent Dead Zones Stroke Length Dead Zone 25 - 5000 mm (1 - 197 in.) 63.5 mm (2.5 in.)
Catalog - amphenol-antennas.com
Connector type N Female Mec a ca C a ac e c Materials Aluminium dipole Dimensions (Length) 80 MHz: 2400 mm 94.5 in Weight without bracket 80 MHz: 2.5 kg 5.5 lbs Wind load @ 160 km/hr (100 mph) 80 MHz: 180 N 40.5 lbf M ...
RP-TNC Right Angle Crimp Jack Times LMR-200 Optimized Bulkhead Rear ...
RF Connector RP-TNC Right Angle Crimp Jack Times LMR-200 Optimized Bulkhead Rear Mount 50 Ohm IP67 ARC. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6510 PDF Customer Drawing (Size: 365 kb) 031-6510 IGS 3D Model (Size: 1371 kb )
Trex-Onics DeviceNet Flex-Net Cable Mini Assemblies - TPC Wire
This product is intended for use in the DeviceNet™ Bus System in applications requiring “Mini” style Male, Female or Male/Female connectors. Applications for this product are industrial in nature and will be connected to devices such as proximity, photo electric and limit switches. This 80˚C (176˚F) and not below -25˚C (-13˚F).
Cable Glands Grip-Seals Aluminum Cable Glands for Flat Festoon Cable
Each Grip-Seals® Aluminum Cable Glands for Flat Festoon Cable package includes the cable gland body, O-ring and locking nut. Specially designed sealing bushings for flat festoon cables. Our aluminum compression bushing and threaded body is resistant to corrosion and weathering, and has a maximum operating temperature of 121°C.
Manual Service Disconnect
This Power Distribution Connector (PDC) finds its best use in the case where the PDU is already fully integrated into the Battery Pack. Without a PDC, we would need to entirely disassemble the Battery Pack to replace a blown fuse. However, using a PDC with removable fuses makes the replacement of blown fuses much more accessible and effortless.
main | Micro Starter Kit
Micro Starter Kit. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Amphenol®
performance, demand for compact connector designs used to support this evolving need, coexists. The Amphe-PD Gen2 5.7mm has arrived to support the aforementioned market evolution. Mimicking our Amphe-PD Gen1 5.7mm with its current carrying capability, the more compact Gen2 design includes a side locking latch to simplify mating and un-mating
Twinax Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector Twinax Straight Jack Solder Cup Bulkhead Non-Constant Impedance. Downloads. 082-5590-RFX PDF Customer Drawing (Size: 122 kb) 082-5590-rfx IGS 3D Model (Size: 2800 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Model J320C03 ESS general purpose, quartz shear ICP® accel, 10 mV/g, 1 ...
mounting surface should be flat to within .001(0.03) tir over dim 'a' with a or better finish for best results. drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt" integral stud mount "thru-bolt" stud mount sensor thread mounting thread sensor thread mounting thread standard stud mount "x" "x" sensor thread "x"
INIR2-ME100% Methane Sensor - Amphenol Sensors
Custom design, cable or connector interface; Durable and robust package; Stable performance in harsh environmental condition; Dismiss ad Dismiss ad. This will close in 0 seconds. modal-check. Automotive - After-Treatment. After-Treatment Applications
MA-200LC-232-10000 | Amphenol Global Search | Amphenol
Search Results for ma-200lc-232-10000 Thermometrics NTC Type MA Biomedical Chip Thermistors 3000, 5000, and 10,000 Ω at 77°F (25°C). SurLok PlusTM is a compact, quick mating, and robust product line.