Search Results for flexible cable connector
Mining Wire & Cable - Amphenol TPC Wire and Cable
Amphenol TPC Wire & Cable is a leading supplier of electrical wire, cable, connectors, and assemblies engineered to perform in harsh mining environments. Our flexible yet durable cables stand apart from all other ruggedized cables on the market in their ability to withstand the mechanical abuses, smelting processes, and general hazards ...
Quickie ® IDC Cable-to-Board Connector System
The highly durable connectors feature polarization, plating, and structure. FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. ... (Solid & Stranded) Flat Flexible Cable; Product Specification - Quickie Backplane; Product Specification - BUS-12-082; Product Specification - BUS-12 ...
Custom RF Connectors | Custom Cable Assemblies | SV Microwave
With thousands of connector and cable combinations available, the Rapid Response platform allows users to customize cable assemblies with ease. Our VITA 67.1/2 and VITA 67.3 contacts are now available in Rapid Response, along with custom configurations available for both Ø.047 & Ø.085 cable types, with cable lengths ranging from 3” to 99”.
SMPM Female Connector, Swept R/A for .085 Cable
0.085 Flexible Coax, 0.087-LL Flexible Coax Cable Builder Attributes Mating Connector
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. ... cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056
SMP Female Connector, R/A for .047 Cable - SV Microwave
Meet the real SMP Female Connector, R/A for .047 Cable 1213-4007 from SV Microwave. It has the greatest mechanical specifications to meet your RF needs.
Strain Relief for RF Cable Connectors - SV Microwave
One, our extended ferrule cable connectors is ideal for Ø.047" cable solutions, the other our RF strain relief boot features an external molded accessory that is incorporated into the assembly to prevent the cable from overbending. It can be used on both Ø.047" and Ø.085" cable types.
FAKRA Cable Assemblies - Amphenol RF
the cable, then to securely terminate connectors to each end of the cable. Each FAKRA cable is individually tested to ensure the highest quality standards. FAKRA Cable Assemblies Fixed Length Assemblies on RG-58 and RG-174 Cable Ordering Information Part Number 095FJZFJZAGxxxx 095FJZFJZSGxxxx 095FJZFPZAGxxxx 095FPZFJZSGxxxx 095FPZFPZSGxxxx
RIGHT ANGLE CONNECTOR FOR FLEXIBLE CABLE - Amphenol RF
RIGHT ANGLE CONNECTOR FOR FLEXIBLE CABLE Amphenol Connector Cable RG-/U Strip Dimensions, inches (mm) Hex Crimp Data Number Type abcCavity for Outer Ferrule CTL Series Tool No. 102-799-104 1.0/2.3 ANGLE PLUG 58 .098 (2.48) .198 (5.02) .414 (10.5) .213 (5.4) CTL-1
SMPM Female Connector, R/A for .047 Cable - SV Microwave
Check out the SMPM Female Connector, R/A for .047 Cable 3269-4001 product line and experience the real RF performance. Meet the product specs now!
SMP Male Bulkhead Connector for .085 Cable, FD - SV Microwave
0.085 Flexible Coax, 0.087-LL Flexible Coax Cable Builder Attributes Mating Connector
Secure Locking R/A Cable Connectors - SV Microwave
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles.
Super-Trex® Type MV-105 Medium Voltage Cable - TPC Wire
High-Flex, rope bunched compressed tin coated copper for extended life in harsh environments. ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056
SMPM Female QB Connector for .085 Cable - SV Microwave
0.085 Flexible Coax, 0.087-LL Flexible Coax Cable Builder Attributes Mating Connector
fAKRA | Amphenol Global Search | Amphenol
Overview. The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
SMP Female Connector, R/A for .047 Cable - SV Microwave
Explore our high-quality SMP Female Connector R/A designed for 0.047" cable. Discover precision and reliability in RF connectivity solutions.
SMPM Female QB Connector for .085 Cable 3222-60004 | SV Microwave
Discover SV Microwave's SMPM Female QB Connector for .085 Cable. It has superior specifications and performing capability in the segment.
Quantum Computing RF Products - SV Microwave
RF interconnects and cable assemblies are essential in transporting to and from the quantum computer. Inside the cryo-chamber, connectors and cables may be required to perform in extreme cold temperatures (as low as zero degrees Kelvin) or may be used in between the stages of the ‘chandelier’ where hermeticity is required.
SMPS Straight Female Connector for .047 Cable - SV Microwave
The SMPS Straight Female Connector for .047 Cable P/N: 3821-40029 is offered by SV engineers. Here, you can explore the CAD Model and Dasheet of the product. Check Inventory. Register. Log in ... Flexible Cable Assemblies; Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters; VITA. Contacts and Connectors; Modules and ...
Card Edge Connectors | Cables | High-Speed Cable Assemblies - Amphenol CS
The connectors also support hybrid configurations, catering to diverse needs. They can be used with mating boards of different thicknesses, such as 1.60mm and 2.36mm. The contact design is optimized to handle high-speed data rates of up to 32 Gb/s and targeted for 64 Gb/s. Features of Card Edge Cable Connectors. A Card edge cable connector ...