Search Results for floor mats for mazda cx 5 2024
EXCEL|MATE CC - amphenolpcd.com.cn
5.Durability: ≥ 20000 cycles 6.Working Pressure:0~7bar; Cooling medium: Dielectric coolant 7.Weight of cable: app 2.3 kg/m Weight of charging connector: app 3.5 kg/EA 8.T-rise depends on ˛ow rate and chiller, Detailed technical data please refer to MCS Technical Data Sheet. 9.For HV 1.5KV Metering wires:Please protect with insulated material
Hỏi đáp | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 'hfhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Telephone Jacks - Amphenol NEXUS Technologies
· TP-120-5 · TP-120-7 · TPSJ-101 . With several phone jack connector products to choose from, rest assured that you'll find the proper plug that is suitable for your project. Our team will always guide you if you have difficulties determining the right product. Common Applications of Telephone Jacks & Plugs
Low Noise | PCB Piezotronics
The system requires a minimum of 4 mA and measures to 5.5 dBA (typical) within a cost efficient, prepolarized (0V) design. PCB's model 378A04, the industry's first prepolarized IEC 61094-4 low noise microphone and preamplifier system, allows you to measure extremely low amplitudes.
Marine & Industrial Support - Charles Industries
Technical Support: Marine & Industrial Products. Please note that out-of-warranty repair is not available for Manufacture Discontinue Products. However, technical support and repair services for Manufacture Discontinued products will continue to be provided beyond the MD date for products under warranty.
SMP Male PCB Thru-Hole Connector, R/A, SB | SV Microwave
26.5 GHz : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 500 VRMS : Mechanical Mating Cycles - SB 1000 ...
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
R-Series V RM5 - Temposonics
Discover the latest generation of R-Series V RM5 high-performance sensors with robust stainless steel housing. IP68/IP69 protection classes for long-term position measurements in demanding environments. Corrosion-resistant and powerful even in dusty conditions. Water resistant. Quick replacement in the housing saves time and costs. CE, UL/CUL, EAC and UKCA certified.
CFIT-Flex Compact Hub 32_CFIT-Flex - charlesindustries.com
5 6 3 6 8 7 Flex Compact Hub Product Features The Flex Compact Hub enclosure is designed to be flexibly configured to the unique requirements of many different fiber optic distribution points. Much engineering consideration was given to creating interchangeable and easily
Antenas Handportable FLX 400/900-FME - AMPHENOL PROCOM
5 dB de ganancia en 900 MHz comparada a un látigo de antena de ¼ λ en el mismo equipo. Materiales de altísima calidad en diseño duradero. Suministrada con conector SMA macho. Especificaciones. Eléctrico ES; Modelo: FLX 400/900-FME: Frequencia: 400 MHz band : 270 - 450 MHz
Whip Antennas MU 1-MG/GPS - amphenolprocom.com
Provided with two 5 m cables attached: 5 m RG 58 cable with FME(f) connector for UHF. 5 m RG 174 cable with SMA(m) connector for GPS. ECE R118.02 approved cable. The whip is fixed on the mount using a hat screw which is supplied with the mount and a special fastening key. Built-in high-gain, low-noise amplifier. 3 - 15 VDC supply.
Model 086E80 | PCB Piezotronics
Aluminum handle, 5-44 conn. (for Model 086E80) 1: HCS-2: Calibration of Series 086B to 086D instrumented hammers only: 1: 084A14: Plastic handle assembly (for Model 086E80) 2: 084A28: Vinyl impact cap, red (for Model 086E80) 3: Product Documents. Datasheet. Product Specifications
Configurator Singles | Amphenol
Part # 341167: type: PL900RG-N Connector: Circuit Count: 24: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
NFC 93422 relay sockets - Products Amphenol Air LB
Page 5; Page Next; Show. per page. 00156030102 Socket NFC93422 4RT 10-15A 14 cts #16 Without marking Without fixation screw Socket NFC93422 4RT 10-15A 14 cts #16 Without marking Without fixation screw . Add to Wishlist. 00156030105 Socket NFC93422 ...
A4
3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68 mated condition (1m of water for 24 hrs)
Marine Antennas CXL 70-5C/T-7/... - AMPHENOL PROCOM
CXL 70-5C/T-7/... is a 5 dBd, vertically polarized, omnidirectional base station and marine antenna, covering the 380 - 470 MHz band. The antenna is provided with our “C” universal fixation bracket made of epoxy-coated, seawater-resistant aluminium. The accompanying U-bolts and fittings are made of stainless steel.
2.4mm Female Bulkhead Connector for .047 Cable - SV Microwave
A 2.4mm Female Bulkhead Connector for .047 Cable SF1621-60005 was designed and developed by SV engineers. Meet real product data here!
よくあるご質問|アンフェノール ソカペックス
ニュース :ラック&パネルのcadファイルが利用可能になりました。
252137 - andrew.com
Height 444.5 mm | 17.5 in Width 584.2 mm | 23 in Material Specifications Material Type Aluminum Environmental Specifications Weather Resistance Test Method 04AS00-03.9.0 | IEC 60529:2001, IP66 Packaging and Weights Height, packed 203.2 mm | 8 in Width, packed 254 mm | 10 in ...